Leveling Mounts - Resin Rubber Type

Caution
Product Description
- Leveling Mounts - Resin Rubber Type.
- The part number is C-AJPJG
- Adjusting Bolt Shape Type: Rubber Foot Type.
- Thread Material: Carbon Steel.
- Thread Surface Treatment: Galvanize solution.
- Pad Bottom Material: Nylon rubber.
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Thread Length size: 50, 80, 100 and 150 mm.
- Tiltable in all 360° directions.
- Screw is smooth and can be manually for assembly.
- Carbon steel is chromate plated for bright appearance and better corrosion resistance.


| Type | Pad | Thread, Nut | Rubber | |
| Material | Material | Surface Treatment | Material | |
| C-AJPJG | Nylon | S45C | Zinc Plating | Rubber |
