Leveling Mounts - Space Saving - Pivot Type

Brand :
MISUMI

Caution

    Product Description

    - Leveling Mounts - Space Saving - Pivot Type
    - The part number is HNFJR.
    - Body Material: SS400 Carbon Steel.
    - Body Surface Treatment: Trivalent Chromate solution.
    - Nominal of Thread size (M): 8 and 12.
    - Thread Length size: 20, 30, 50, 80 and 100 mm.
    - HNFJR type the screw section can move Swivel Angle through 30°.
    - Carbon steel is chromate plated for bright appearance and better corrosion resistance.
    - Pivot Type are used for various applications where it is necessary to level and stabilize equipment or machinery.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat