(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A swivel-type caster. ·For medium duty. ·The wheel material is polypropylene.
Part Number |
---|
C-CTFJ80-P |
C-CTFJ100-P |
C-CTFJ125-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 153.00 | C-VALUE_CASTERS | 1 Piece(s) | Available | Same day | 106 | 35.01~80.00 | 60 | 80 | |
฿ 297.00 | C-VALUE_CASTERS | 1 Piece(s) | Same day | 128 | 35.01~80.00 | 70 | 100 | ||
฿ 516.00 ฿ 265.64 | CASTER | 1 Piece(s) | Same day | 153 | 80.01~140.00 | 90 | 125 |
Loading...
Caster Type | Swivel Type | Stopper (Detail) | Not Provided | Wheel Material | Polypropylene |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Pitch, Long Length Direction(mm) | 75 | Mounting Hole Pitch, Short Length Direction(mm) | 55 |
Plate Length(mm) | 105 | Plate Width(mm) | 82.5 | Wheel Width B(mm) | 35 |
Load Category | Medium Load | Bearing in Wheel | Not Provided |
How can we improve?
How can we improve?