1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters - Light Load - Wheel Material: Polypropylene - Swivel (CNROJ38-P)

CASTERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A swivel-type caster. ·For light duty. ·The wheel material is polypropylene.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CNROJ38-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 33.00

CASTERS 1 Piece(s) Same day 50~35.0020362846383817

Loading...

  1. 1

Basic Information

Caster Type Swivel Type Stopper (Detail) Not Provided Wheel Material Polypropylene
Fitting Material Steel Load Category Light Load Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CNROJ38-P in the Casters - Light Load - Wheel Material: Polypropylene - Swivel series.

Products with similar specification

Part Number
CNROJ50-P
CNROJ75-P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 54.00

1 Piece(s) Same day 65~35.0030463559475022

฿ 108.00

1 Piece(s) Same day 9335.01~80.0050554270587527

MISUMI Unit Example related to this product