1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Flat Lights - Square, w/Red Cover (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 5,596.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With the red polarizing plate, the Red Cover type has been added to the LED Flat Light - Square product line-up.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LEDXR120SALE
LEDXR170
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch P
(mm)

฿ 5,596.50

฿ 3,080.31

LED SURFACE SQUARE TYPE RED 1 Piece(s) Same day 10120

฿ 6,415.50

LED SURFACE SQUARE TYPE RED 1 Piece(s) Available 8 Day(s) 10170

Loading...

  1. 1

Basic Information

Shape Surface Emission Type IP (Dust & Water Proof) IP20 Emitted Color Red
Shape Flat Type Mounting Method Tightening with screws or Fastening with magnets Input Voltage(V) DC24
Lighting Angle(°) 120 Cabinetry Color Black Cover Color Red
Light Control Not Provided