(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It can be used for the purpose of fall prevention of bearings. ·Rectangular type.
Part Number |
---|
BTN12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Surface Treatment | Shaft Height h (mm) | Thickness of Square Type L / Round Type F (mm) (mm) | Width B (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,057.60 | SUPPORT UNIT | 1 Piece(s) | Available | Same day | 10 | 10 | Black Oxide | 25 | 20 | 70 | 4550 | 1960 |
Loading...
Type | Support Side | Shape | Square Type | Mounting Method | Face Mounting |
---|---|---|---|---|---|
Bearing Type | Radial Bearing | Material | S45C | SET | Support Side Support Units Only |
Please check the type/dimensions/specifications of the part BTN12 in the Support Units-Support Side/Square/Retaining Ring series.
Part Number |
---|
BTN10 |
BTN15 |
BTN20 |
BTN25 |
BTN6 |
BTN8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Surface Treatment | Shaft Height h (mm) | Thickness of Square Type L / Round Type F (mm) (mm) | Width B (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,004.37 | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | Black Oxide | 25 | 20 | 70 | 3350 | 1400 | |
฿ 1,132.13 | 1 Piece(s) | Available | Same day | 10 | 15 | Black Oxide | 30 | 20 | 80 | 5600 | 2830 | |
฿ 1,326.10 | 1 Piece(s) | Available | Same day | 10 | 20 | Black Oxide | 30 | 26 | 95 | 12800 | 6650 | |
฿ 1,658.61 | 1 Piece(s) | 3 Day(s) | 10 | 25 | Black Oxide | 35 | 30 | 105 | 14000 | 7850 | ||
฿ 829.92 | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | Black Oxide | 13 | 12 | 42 | 2190 | 865 | |
฿ 866.32 | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | Black Oxide | 17 | 15 | 52 | 2190 | 865 |
How can we improve?
How can we improve?