(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
You can now purchase the fixed side and supporting side as a set. 5% price reduction when ordering the SET model!
Part Number |
---|
BURM6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Surface Treatment | Thickness of Square Type L / Round Type F (mm) (mm) | Outer Dia. A (Ø) | Width B (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 758.00 ฿ 305.47 | SUPPORT UNIT | 1 Piece(s) | Same day | 10 | 6 | Electroless Nickel Plating | 4 | 36 | 28 | 2190 | 865 |
Loading...
Type | Support Side | Shape | Round Type | Mounting Method | Side Mount |
---|---|---|---|---|---|
Bearing Type | Radial Bearing | Material | S45C | SET | Support Side Support Units Only |
Please check the type/dimensions/specifications of the part BURM6 in the Support Units-Support Side/Round (Standard) series.
Part Number |
---|
BUR20 |
BUR25 |
BUR6 |
BURR10 |
BURR12 |
BURR15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Surface Treatment | Thickness of Square Type L / Round Type F (mm) (mm) | Outer Dia. A (Ø) | Width B (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 989.62 | 1 Piece(s) | Available | Same day | 10 | 20 | Black Oxide | 9 | 85 | 68 | 12800 | 6650 | |
฿ 1,147.96 | 1 Piece(s) | Available | Same day | 10 | 25 | Black Oxide | 10 | 98 | 79 | 14000 | 7850 | |
฿ 635.00 | 1 Piece(s) | Available | Same day | 10 | 6 | Black Oxide | 4 | 36 | 28 | 2190 | 865 | |
฿ 1,056.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | 8 | Low Temperature Black Chrome Plating | 5 | 43 | 35 | 3350 | 1400 | |
฿ 1,227.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | Low Temperature Black Chrome Plating | 8 | 52 | 42 | 4550 | 1960 | |
฿ 1,486.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | Low Temperature Black Chrome Plating | 8 | 63 | 52 | 5600 | 2830 |
How can we improve?
How can we improve?