Precision Ball Screws Standard Nut - Shaft Dia. 25; Lead 5, 10, 25 - Accuracy Grade C5

Caution
- The price will be changed from April 1, 2025. Please see more details in the link >> CLICK here
- Removing the ball nut from the screw shaft causes the ball to fall out rendering the ball screw unusable.
Product Description
- Precision Ball Screws/Shaft Dia. 25/Lead 5/10/25 from MISUMI.
- Precision Ball Screws have a shaft diameter of 25 mm and are available in three different lead sizes: 5mm, 10mm or 25mm.
- The accuracy grade options for this product C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 300mm to 1,500mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of 1055 Carbon Steel while the nut is made of SCM415.
Precision Ball Screws, Standard Nut, Shaft Dia. 25, Lead 5, 10, 25, Accuracy Grade C5
C5 precision ball screws with a standard nut and a 25 mm screw-shaft diameter. The lead and shaft length L set the permitted L range and the Y relationship.
- All three configurations have a right-hand twisting direction.
Types and components
| Nut Type | Type | Accuracy grade | Thread dia. | Lead | Screw shaft | Nut | ||
|---|---|---|---|---|---|---|---|---|
| Material | Hardness | Material | Hardness | |||||
| Standard nut | C-BSSA | C5 | 25 | 5, 10, 25 | S55C | Induction hardened 58–62HRC | SCM415 | Carburized and hardened 58–62HRC |
- C-BSSA has a shorter nut overall length than our similar product (C-BSSH). Performance is the same.
Part numbers and dimensions
Ordering example
| Type | - | L |
|---|---|---|
| C-BSSA2510 | - | 720 |
| Accuracy grade | Part number | 1 mm increments | Y | Ball dia. | Ball center dia. | Thread root dia. | Circuits | Basic load rating | Axial play | Preload torque N·cm | Helix direction | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | L | C (dynamic) kN | Co (static) kN | |||||||||
| C5 | C-BSSA | 25 | 05 | 300–995 | L-123 | 3.175 | 26.08 | (22.905) | 3.8 turns, 1 row | 7.8 | 18.2 | 0.015 Up to | 6.0 or less | Right |
| 10 | 300–1500 | L-126 | 11.3 | 23.4 | ||||||||||
| 25 | 1.8 turns, 1 row | 7.3 | 14.1 | |||||||||||
kgf=N×0.101972
- Ball screws and nuts are accuracy-guaranteed as a matched pair, so the screw and nut are not sold separately.
- Removing the nut from the screw shaft voids the warranty. If you find visual defects or missing balls on delivery, contact us without removing the nut from the shaft.
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Technical reference
Remarks
- Packed with lithium soap grease (Shell Alvania Grease S2).
- Handling caution: do not let the nut overrun the ball screw nut travel range or remove it from the screw shaft. Balls may fall out and the ball recirculation parts may be damaged.
- Tilting the ball screw shaft and nut may let the nut fall under its own weight.
Related parts: can be used in combination with the parts below.
- No nut brackets are available for Economy Series ball screws.
Combination with support units
| Ball screw type | Recommended support unit | |||||
|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | Type | Shape | Fixed side | Support side |
| C-BSSA | 25 | 05 10 25 | C-BSW20 | Square | ○ | None |
| C-BUN20 | None | ○ | ||||
| C-BSW20-SET | ○ | ○ | ||||
| C-BRW20 | Round | ○ | None | |||
| C-BUR20 | None | ○ | ||||
| C-BRW20-SET | ○ | ○ | ||||
- SET part numbers, which order the fixed side and support side under one part number, are recommended.