(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Precision Ball Screws/Shaft Dia. 20/Lead 5/10/20 from MISUMI.
- Precision Ball Screws have a shaft diameter of 20 mm and are available in three different lead sizes: 5mm, 10mm or 20mm.
- The accuracy grade options for this product C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 200mm to 1,500mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of 1055 Carbon Steel while the nut is made of SCM415.
Part Number |
---|
C-BSSA2005-[200-1000/1] |
C-BSSA2010-[250-1500/1] |
C-BSSA2020-[250-1500/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Lead (mm) | Number of Circuits (Num. of Rows) x (Num. of Turns) | Shaft Screw Overall Length L (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | PRECISION BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | 5 | 1 x 3.8 | 200 ~ 1000 | 7100 | 14500 | ||
- | PRECISION BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | 10 | 1 x 3.8 | 250 ~ 1500 | 9500 | 17600 | ||
- | PRECISION BALL SCREWS | 1 Piece(s) | 6 Day(s) | 10 | 20 | 1 x 1.8 | 250 ~ 1500 | 6400 | 11300 |
Loading...
Type | Precision | Nut Type | Standard Nut | Flange Shape | Round Shape, 2 Set Screw Flats at both ends |
---|---|---|---|---|---|
Accuracy Grade | C5 | Screw Shaft O.D.(Ø) | 20 | Preload | Not Preloaded |
Operating Condition | Standard | Twisting Direction | Right | Axial Play | 0.030 or Less |
Nut Structure | Single | Recirculating Method | End Cap Type | Axial End Type | Standard Shaft End Alterations Item |
Material | S55C | Screw Shaft Surface Treatment | Not Provided | Shaft End Dimension (Selectable, Configurable) | Selectable |
Nut Size | Standard |
How can we improve?
How can we improve?