Precision Ball Screws Standard Nut - Shaft Dia. 15; Lead 5, 10, 20 - Accuracy Grade C5

Caution
- The price will be changed from April 1, 2025. Please see more details in the link >> CLICK here
- Removing the ball nut from the screw shaft causes the ball to fall out rendering the ball screw unusable.
Product Description
- Precision Ball Screws/Shaft Dia. 15/Lead 5/10/20 from MISUMI.
- Precision Ball Screws have a shaft diameter of 15 mm and are available in three different lead sizes: 5mm, 10mm and 20mm.
- The accuracy grade option for this product is C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 1095mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of 1055 Carbon steel while the nut is made of SCM415.
[Economy Series] Precision Ball Screws, Shaft Dia. 15, Lead 5, 10, 20
| Nut Type | Type | Accuracy grade | Screw dia. | Lead | Screw shaft | Nut | ||
|---|---|---|---|---|---|---|---|---|
| [M] Material | [H] Hardness | [M] Material | [H] Hardness | |||||
| Standard nut | C-BSSA | C5 | 15 | 5 · 10 · 20 | S55C | Induction hardened 58–62HRC | SCM415 | Carburized 58–62HRC |
C-BSSA has a more compact nut overall length than the MISUMI similar product (C-BSSH). Performance is unchanged.
Specifications
| Type | − | L |
|---|---|---|
| C-BSSA1505 | − | 300 |
| Accuracy grade | Part number | 1 mm increments | Y | Ball dia. | Ball Ball center dia. | Root dia. | Circuits | Basic load rating | Axial clearance | Preload torque N · cm | Thread direction | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | L | C (dynamic) kN | Co (static) kN | |||||||||
| C5 | C-BSSA | 15 | 05 | 150–1095 | L-72 | 2.778 | 15.672 | (12.984) | 3.8 turns × 1 row | 4.8 | 8.8 | 0.015 or less | 2.0 or less | Right |
| 10 | 200–1095 | 2.8 turns × 1 row | 3.9 | 6.9 | 3.0 or less | |||||||||
| 20 | 230–1095 | 1.8 turns × 1 row | 3.1 | 5.5 | ||||||||||
- kgf=N×0.101972
- Ball screws and nuts are accuracy-guaranteed as a matched combination, so the ball screw and the nut are not sold separately.
- Specifications that cannot be selected in the filter conditions cannot be accepted, either as non-standard or custom orders.
- The warranty does not cover nuts that have been removed from the screw shaft. If there is an appearance defect or missing balls on delivery, contact us without removing the nut from the screw shaft.
Additional machining
| Type | − | L | − | (FC, KC, etc.) | |
| C-BSSA1505 | − | 1000 | − | KC10 |
NC: No supported-side shaft end machining
- The supported-side shaft end is not machined.
- Ordering example: NC
RLC: Nut orientation change
- Reverses the orientation of the nut.
- Ordering example: RLC
RNC: No snap ring groove on supported-side shaft end
- The snap ring groove on the supported-side shaft end is not machined.
- Ordering example: RNC
- Not possible: Cannot be combined with FC.
FC: Supported-side shaft end length change
- Changes the supported-side shaft end length.
- FC = 1 mm increments
- Ordering example: FC20
- 13≤FC≤30
- The Y dimension becomes shorter.
- No snap ring groove
- Not possible: Cannot be combined with GC.
GC: Supported-side machining change
- Changes the machining on the supported side.
- Q = select from 8, 10, 12
- G = 1 mm increments
- Ordering example: GC-Q8-G20
- 5≤G≤Q×3
- The Y dimension becomes shorter.
- Not possible: Cannot be combined with FC.
MC: Supported-side shaft end tapping
- Machines a tapped hole in the supported-side shaft end.
- MC = 1 mm increments
- Ordering example: MC20
| M | ℓ |
|---|---|
| M5×0.8 | 12 |
- 18≤MC≤30
- The Y dimension becomes shorter.
KC: Fixed-side shaft end keyway
- Machines a keyway on the fixed-side shaft end.
- KC = 1 mm increments
- Ordering example: KC10
- 3≤KC≤14
KLC: Fixed-side shaft end keyway
- The position of the fixed-side shaft end keyway can be specified. (Keyway dimensions are the same as KC.)
- K, S = 1 mm increments
- Ordering example: KLC-K5-S3
- 4≤K+S≤14
SC: Fixed-side shaft end flat
- Machines a flat on the fixed-side shaft end.
- SC = 1 mm increments
- Ordering example: SC7
SWC: Fixed-side shaft end flat (2 places)
- Machines flats at 2 places on the fixed-side shaft end.
- SWC: at 90°, SGC: at 120°
- 1 mm increments
- Ordering example: SWC10
- 5≤SWC · SGC≤14
Remarks
- Pre-packed with lithium soap grease (Shell Alvania Grease S2).
- Handling caution: do not let the nut overrun the ball screw nut travel range or pull it off the screw shaft. This can cause the balls to fall out or damage the ball recirculation parts.
- Use the supplied collar at the "*Collar" position in the drawing.
- Use one of the collars supplied with the support unit on the lock nut side.
- Take care: if the ball screw shaft and nut are tilted, the nut may fall under its own weight.
- <Do not overrun the nut>
- <Do not remove the nut>
Peripheral parts: can be used in combination with parts such as the following.
- Support unit (square, low-profile type)
- Support unit (round type)
- No nut brackets are available for Economy Series ball screws.
Combination with support units
| Ball screw part number | Recommended support unit | |||||
|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | Type | Shape | Fixed side | Supported side |
| C-BSSA | 15 | 05 10 20 | C-BSW12 | Square | ○ | None |
| C-BUN12 | None | ○ | ||||
| C-BSW12-SET | ○ | ○ | ||||
| C-BRW12 | Round | ○ | None | |||
| C-BUR12 | None | ○ | ||||
| C-BRW12-SET | ○ | ○ | ||||
- The SET part number, which lets you order the fixed side and supported side under one part number, is recommended.
- Many other support unit variations besides the above part numbers are available.
- Related products
- [Economy Series]
- Ground ball screws, shaft dia. φ15, lead 5, 10, 20 (C5 equivalent)
- Support unit, square
- Fixed side, standard type, imported angular bearing class 5
- Support unit, round
- Fixed side, standard type, imported angular bearing class 5
Specification comparison
| MISUMI similar product Precision ball screw BSS1505 | Economy Series Precision ball screw C-BSSA1505 | Economy Series Ground ball screw C-KBS1505 | |
| Accuracy grade | C5 | C5 | C5 equivalent |
| Screw shaft material | AISI4150 | S55C | S55C equivalent |
| Nut material | SCM420 | SCM415 | SCM420 equivalent |
| Nut shape | Square | Two-flat flange | Two-flat flange |
| Basic load rating, dynamic (kN) | 6.9 | 4.8 | 3.6 |
| Basic load rating, static (kN) | 12.5 | 8.8 | 7.4 |
| Axial clearance | 0.005 or less | 0.015 or less | Less than 0.015 |
| RoHS2 (10 substances) | Compliant | Compliant | Not guaranteed |
- Specifications such as mounting dimensions differ by product, so check the specification table for details.
- Product comparison
| Type | Accuracy grade | Screw shaft O.D. | (1)(2) | (3) | (4)(5) | (6) | (7) | ||||||||||
| Runout tolerance (max.) | Runout tolerance (max.) | Perpendicularity tolerance (max.) | Perpendicularity tolerance (max.) | Perpendicularity tolerance (max.) | |||||||||||||
| MISUMI similar product | Economy Series | MISUMI similar product | Economy Series | MISUMI similar product | Economy Series | MISUMI similar product | Economy Series | MISUMI similar product | Economy Series | ||||||||
| BSS□□ | C-BSS(A)/ C-BSS□□ | C-KBS · E-KBS/ C-TBS□ · E-TBS | BSS□□ | C-BSS(A)/ C-BSS□□ | C-KBS · E-KBS/ C-TBS□ · E-TBS | BSS□□ | C-BSS(A)/ C-BSS□□ | C-KBS · E-KBS/ C-TBS□ · E-TBS | BSS | C-BSS(A) | C-KBS E-KBS | BSS | C-BSS(A) | C-KBS E-KBS | |||
| Ground | C5 · C5 equivalent | 6 | − | − | 0.010 | − | − | 0.010 | − | − | 0.005 | − | − | 0.010 | − | − | 0.010 |
| 8 | 0.011 | 0.011 | 0.100 | 0.011 | 0.011 | 0.100 | 0.005 | 0.005 | 0.020 * Reference value | 0.010 | 0.010 | Not guaranteed | 0.012 | 0.012 | Not guaranteed | ||
| 10 | |||||||||||||||||
| 12 | |||||||||||||||||
| 15 | 0.012 | 0.012 | 0.012 | 0.012 | 0.011 | 0.011 | 0.015 | 0.015 | |||||||||
| 20 | |||||||||||||||||
| 25 | 0.013 | 0.013 | 0.013 | 0.013 | 0.013 | 0.013 | 0.019 | 0.019 | |||||||||
| Rolled | C7 · C7 equivalent | 6 | − | − | 0.014 | − | − | 0.014 | − | − | 0.007 | − | |||||
| 8 | 0.014 | 0.014 | 0.014 | 0.014 | 0.014 | 0.014 | 0.007 | 0.007 | 0.100 | ||||||||
| 10 | |||||||||||||||||
| 12 | |||||||||||||||||
| 15 | |||||||||||||||||
| 20 | |||||||||||||||||
| 25 | 0.020 | 0.020 | 0.020 | 0.020 | 0.020 | 0.020 | |||||||||||
| 32 | 0.008 | 0.008 | |||||||||||||||
| C10 | 8 | 0.040 | 0.040 | − | 0.040 | 0.040 | − | 0.010 | 0.010 | − | − | ||||||
| 10 | |||||||||||||||||
| 12 | |||||||||||||||||
| 15 | |||||||||||||||||
| 20 | |||||||||||||||||
| 25 | 0.060 | 0.060 | 0.060 | 0.060 | |||||||||||||
| 32 | |||||||||||||||||
| Type | Accuracy grade | Typical Type | Screw shaft O.D. | (8) Runout tolerance (max.) | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Screw shaft overall length | ||||||||||||||
| –125 | 126–200 | 201–315 | 316–400 | 401–500 | 501–630 | 631–800 | 801–1000 | 1001–1250 | 1251–1600 | 1601–2000 | ||||
| Ground | C5 | C-BSS(A) | 8 | 0.035 | 0.050 | 0.065 | − | − | − | − | − | − | − | − |
| 10 | 0.040 | 0.055 | 0.065 | 0.080 | 0.090 | − | − | − | − | − | ||||
| 12 | ||||||||||||||
| 15 | − | 0.045 | 0.055 | 0.060 | 0.075 | 0.090 | 0.120 | 0.150 | 0.190 | − | ||||
| 20 | ||||||||||||||
| 25 | − | − | 0.040 | 0.045 | 0.050 | 0.060 | 0.070 | 0.085 | 0.100 | 0.130 | − | |||
| C5 equivalent | C-KBS E-KBS | 6 | 0.075 | 0.075 | − | − | − | − | − | − | − | − | − | |
| 8 | 0.060 | 0.075 | 0.100 | − | − | − | − | − | − | − | − | |||
| 10 | 0.055 | 0.065 | 0.080 | − | − | − | − | − | − | − | − | |||
| 12 | − | 0.100 | 0.120 | − | − | − | − | − | − | |||||
| 15 | − | 0.060 | 0.070 | 0.080 | 0.095 | 0.110 | 0.140 | 0.170 | − | − | − | |||
| 20 | − | − | − | − | ||||||||||
| 25 | − | − | 0.060 | 0.070 | 0.080 | 0.090 | 0.100 | 0.130 | − | − | − | |||
| Rolled | C7 | C-BSST□ | 8 | 0.060 | 0.075 | 0.100 | − | − | − | − | − | − | − | − |
| 10 | 0.055 | 0.065 | 0.080 | 0.100 | 0.120 | 0.150 | − | − | − | − | − | |||
| 12 | ||||||||||||||
| 15 | − | 0.060 | 0.070 | 0.080 | 0.095 | 0.110 | 0.140 | 0.170 | 0.210 | 0.270 | − | |||
| 20 | ||||||||||||||
| 25 | − | − | 0.060 | 0.070 | 0.080 | 0.090 | 0.100 | 0.130 | 0.150 | 0.190 | − | |||
| 32 | ||||||||||||||
| C7 equivalent | C-TBS□ E-TBS | 6 | 0.075 | 0.075 | − | − | − | − | − | − | − | − | − | |
| 8 | 0.100 | 0.140 | 0.210 | 0.270 | − | − | − | − | − | − | − | |||
| 10 | − | 0.120 | 0.160 | 0.210 | 0.270 | 0.350 | − | − | − | − | − | |||
| 12 | ||||||||||||||
| 15 | − | 0.110 | 0.130 | 0.160 | 0.200 | 0.250 | 0.320 | 0.420 | − | − | − | |||
| 20 | ||||||||||||||
| 25 | − | − | 0.110 | 0.130 | 0.160 | 0.190 | 0.230 | 0.300 | − | − | − | |||
| 32 | ||||||||||||||
| C10 | C-BSSC□ | 8 | 0.100 | 0.140 | 0.210 | (0.270) | − | − | − | − | − | − | − | |
| 10 | − | 0.120 | 0.160 | 0.210 | 0.270 | 0.350 | − | − | − | − | − | |||
| 12 | ||||||||||||||
| 15 | − | 0.110 | 0.130 | 0.160 | 0.200 | 0.250 | 0.320 | 0.420 | 0.550 | 0.730 | 0.730 | |||
| 20 | ||||||||||||||
| 25 | − | − | 0.110 | 0.130 | 0.160 | 0.190 | 0.230 | 0.300 | 0.380 | 0.500 | 0.690 | |||
| 32 | − | − | ||||||||||||