(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Precision Ball Screws Standard Nut - Shaft Dia. 10; Lead 2, 4 - Accuracy Grade C5 from MISUMI.
- The Precision Ball Screws have shaft diameter of 10mm and are available in two different lead sizes: 2mm or 4mm.
- The accuracy grade for this product is C5.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 100mm to 380mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM415.
Part Number |
---|
C-BSS1002-[100-315/1] |
C-BSS1004-[150-380/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lead (mm) | Shaft Screw Overall Length L (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|
- | PRECISION BALL SCREWS | 1 Piece(s) | 6 Day(s) | 2 | 100 ~ 315 | 1600 | 2300 | ||
- | PRECISION BALL SCREWS | 1 Piece(s) | 6 Day(s) | 4 | 150 ~ 380 | 2300 | 4100 |
Loading...
Type | Precision | Nut Type | Standard Nut | Flange Shape | Round Shape, 2 Set Screw Flats at both ends |
---|---|---|---|---|---|
Accuracy Grade | C5 | Screw Shaft O.D.(Ø) | 10 | Preload | Not Preloaded |
Operating Condition | Standard | Twisting Direction | Right | Axial Play | 0.010 or Less |
Nut Structure | Single | Recirculating Method | End Cap Type | Number of Circuits(Num. of Rows) x (Num. of Turns) | 1 x 3 |
Material | S55C | Screw Shaft Surface Treatment | Not Provided | Shaft End Dimension (Selectable, Configurable) | Selectable |
Nut Size | Standard |
How can we improve?
How can we improve?