1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rolled Ball Screw Made in Taiwan, Shaft Diameter ø20, Lead 5/10/20, Short Nut

Rolled Ball Screw Made in Taiwan, Shaft Diameter ø20, Lead 5/10/20, Short Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Removing the ball nut from the screw shaft causes the ball to fall out rendering the ball screw unusable.

Product Description

- Rolled Ball Screws/Shaft Dia. 20/Lead 5/10/20 from MISUMI.
- The Rolled Ball Screws have a shaft diameter of 20 mm and are available in three different lead sizes: 5mm, 10mm or 20mm.
- The accuracy grade options for this product are C7 and C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 200mm to 2000mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of 1055 Carbon steel while the nut is made of SCM415 Alloy Steel.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-BSSCA2005-[200-2000/1]
C-BSSCA2010-[250-2000/1]
C-BSSCA2020-[250-2000/1]
C-BSSCAK2005-[200-2000/1]-F[20-36/1]-P[8-12/1]
C-BSSCAK2010-[250-2000/1]-F[20-36/1]-P[8-12/1]
C-BSSCAK2020-[250-2000/1]-F[20-36/1]-P[8-12/1]
C-BSSTA2005-[200-2000/1]
C-BSSTA2010-[250-2000/1]
C-BSSTA2020-[250-2000/1]
C-BSSTAK2005-[200-2000/1]-F[20-36/1]-P[8-12/1]
C-BSSTAK2010-[250-2000/1]-F[20-36/1]-P[8-12/1]
C-BSSTAK2020-[250-2000/1]-F[20-36/1]-P[8-12/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAccuracy Grade Lead
(mm)
Axial Play Number of Circuits
(Num. of Rows) x (Num. of Turns)
Shaft Screw Overall Length L
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Shaft End Length F
(mm)
Shaft Dia. P
(Ø)
Shaft End Dimension (Selectable, Configurable)

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C105[0.10 or Less] 0.10 or Less1 x 3.8200 ~ 2000430010300--Selectable

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C1010[0.2 or Less] 0.15 or Less1 x 3.8250 ~ 2000740015900--Selectable

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C1020[0.10 or Less] 0.10 or Less1 x 1.8250 ~ 2000430010300--Selectable

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C105[0.10 or Less] 0.10 or Less1 x 3.8200 ~ 200043001030020 ~ 368 ~ 12Configurable

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C1010[0.2 or Less] 0.15 or Less1 x 3.8250 ~ 200074001590020 ~ 368 ~ 12Configurable

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C1020[0.10 or Less] 0.10 or Less1 x 1.8250 ~ 200043001030020 ~ 368 ~ 12Configurable

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C75[0.10 or Less] 0.10 or Less1 x 3.8200 ~ 2000430010300--Selectable

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C710[0.10 or Less] 0.10 or Less1 x 3.8250 ~ 2000740015900--Selectable

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C720[0.10 or Less] 0.10 or Less1 x 1.8250 ~ 2000430010300--Selectable

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C75[0.10 or Less] 0.10 or Less1 x 3.8200 ~ 200043001030020 ~ 368 ~ 12Configurable

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C710[0.10 or Less] 0.10 or Less1 x 3.8250 ~ 200074001590020 ~ 368 ~ 12Configurable

-

ROLLED BALL SCREWS 1 Piece(s) 6 Day(s) 10C720[0.10 or Less] 0.10 or Less1 x 1.8250 ~ 200043001030020 ~ 368 ~ 12Configurable

Loading...

  1. 1

Basic Information

Type Rolled Nut Type Standard Nut Flange Shape Round Shape, 2 Set Screw Flats at both ends
Screw Shaft O.D.(Ø) 20 Preload Not Preloaded Operating Condition Standard
Twisting Direction Right Nut Structure Single Recirculating Method End Cap Type
Axial End Type Standard Shaft End Alterations Item Material S55C Screw Shaft Surface Treatment Not Provided
Nut Size Standard