Rolled Ball Screws Compact Nut - Shaft Dia. 20; Lead 5, 10 - Accuracy Grade C10

Caution
Product Description
- Rolled Ball Screws Compact Nut - Shaft Dia. 20; Lead 5, 10 - Accuracy Grade C10 from MISUMI.
- The Rolled Ball Screws have shaft diameter of 20mm and are available in two different lead sizes: 5mm or 10mm.
- The accuracy grade option for this product is C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 200mm to 2,000mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420H.
Rolled Ball Screws, Compact Nut, Shaft Dia. 20, Lead 5, 10
| P | Tolerance |
|---|---|
| 8–10 | 0 -0.009 |
| 11 · 12 | 0 -0.011 |
* Supplied collar (1 pc.) [M] Material: S45C [S] Surface treatment: black oxide
| P | Tolerance |
|---|---|
| 8–10 | 0 -0.009 |
| 11 · 12 | 0 -0.011 |
| Nut Type | Type | Accuracy grade | Screw dia. | Lead | Screw shaft | Nut | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Standard | F/P specified | [M] Material | [H] Hardness | [S] Surface treatment | [M] Material | [H] Hardness | [S] Surface treatment | ||||
| Compact nut | BSSC | BSSCK | C10 | 20 | 5 · 10 | S55C | Induction hardened 56–62HRC | - | SCM420H | Carburized 58–62HRC | - |
Specifications
| Type | − | L | − | F | − | P | |
|---|---|---|---|---|---|---|---|
| BSSC2005 | − | 300 | (Screw shaft O.D.: 20, lead: 5, overall length: 300, F and P fixed) | ||||
| BSSCK2010 | − | 300 | − | F32 | − | P13 | (Screw shaft O.D.: 20, lead: 10, overall length: 300, F and P specified) |
| Nut Type | Accuracy grade | Type | 1 mm increments | Y | Ball dia. | Ball Ball center dia. | Root dia. | Circuits | Basic load rating | Axial clearance | Thread direction | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | L | *F | *P | C (dynamic) kN | Co (static) kN | |||||||||
| Compact Nut | C10 | BSSC | 20 | 05 | 200–2000 | 20 | 12 | L-87 | 3.175 | 20.5 | (17.25) | 4 turns × 1 row | 6.6 | 14.05 | 0.10 or less | Right |
| BSSCK | 20–36 | 8–12 | L-(67+F) | |||||||||||||
| BSSC | 10 | 250–2000 | 20 | 12 | L-87 | 20.5 | 6.53 | 13.93 | 0.15 or less | |||||||
| BSSCK | 20–36 | 8–12 | L-(67+F) | |||||||||||||
| * F and P can be specified for BSSCK only. [!] F ≤ P×3. [!] Y (nut travel range) > (nut overall length). kgf = N × 0.101972 | ||||||||||||||||
- Ball screws and nuts are not sold separately. Accuracy is guaranteed for the matched combination.
- Pre-packed with lithium soap grease (Shell Alvania Grease S2).
- Handling caution: do not let the nut overrun the ball screw nut travel range or pull it off the screw shaft. This can cause the balls to fall out or damage the ball recirculation parts.
- Use the supplied collar at the "*Collar" position in the drawing. Use one of the collars supplied with the support unit on the lock nut side.
- Take care: if the ball screw shaft and nut are tilted, the nut may fall under its own weight.
Additional machining
| Type | − | L | − | F | − | P | − | (FC, KC, etc.) |
|---|---|---|---|---|---|---|---|---|
| BSSC2005 | − | 350 | − | KC10 |
WNC: No machining on either shaft end
- The nut is shipped mounted on a temporary shaft.
- Neither shaft end is machined.
- Ordering example: WNC-S20-F80
- Within the annealed section + 25 mm, hardness may be reduced.
- S+F≤L/2; L-(S+F)≤Y+50
- Runout within the annealed section + 25 mm may exceed the standard.
SZC: Fixed-side wrench flats
- Machines wrench flats on the fixed-side shaft end.
- Ordering example: SZC
- If the nut runs onto the wrench flats, the balls will fall out.
NC: No supported-side shaft end machining
- The supported-side shaft end is not machined.
- Ordering example: NC
KC: Fixed-side shaft end keyway
- Machines a keyway on the fixed-side shaft end.
- KC = 1 mm increments
- Ordering example: KC15
- 4≤KC≤P×3 KC≤F-1
RLC: Nut orientation change
- Reverses the orientation of the nut.
- Ordering example: RLC
KLC: Fixed-side shaft end keyway
- The position of the fixed-side shaft end keyway can be specified.
- (Keyway dimensions are the same as KC.)
- K, S = 1 mm increments
- Ordering example: KLC-K7-S2
- 5≤K+S≤P×3 K+S≤F-2
RNC: No snap ring groove on supported-side shaft end
- The snap ring groove on the supported-side shaft end is not machined.
- Ordering example: RNC Not possible: Cannot be combined with FC.
SC: Fixed-side shaft end flat
- Machines a flat on the fixed-side shaft end.
- SC = 1 mm increments
- Ordering example: SC7
- 5≤SC≤P×3 SC≤F-1
GC: Supported-side machining change
- Changes the machining on the supported side.
- Q = select from 10, 12, 15
- G = 1 mm increments
SGC: Ordering example: GC-Q10-G20
- 5 ≤ G ≤ Q×3; The Y dimension becomes shorter.
- No snap ring groove Not possible: Cannot be combined with FC.
SWC: Fixed-side shaft end flats (2 places)
- Machines flats at 2 places on the fixed-side shaft end.
- SWC: at 90°, SGC: at 120°
- 1 mm increments
- Ordering example: SWC10
- 5 ≤ SWC, SGC ≤ P×3; SWC, SGC ≤ F−1
FC: Supported-side shaft end length change
- Changes the supported-side shaft end length.
- FC = 1 mm increments
- Ordering example: FC20
- 13≤FC≤30
- The Y dimension becomes shorter.
- Not possible: Cannot be combined with GC.
TAS: Dedicated temporary shaft supplied
- A dedicated temporary shaft matched to each ball screw is supplied.
- When removing the nut from the screw shaft, always use the dedicated temporary shaft.
- The temporary shaft is not sold separately.
MC: Supported-side shaft end tapping
- Machines a tapped hole in the supported-side shaft end.
- MC = 1 mm increments
- Ordering example: MC25
| M | ℓ | A | [!] The Y dimension becomes shorter. | |
| M6×1.0 | 15 | 10.15 | ||
- 21≤MC≤30
- When specifying the position of additional machining, leave a gap of 2 mm or more from the stepped section. (See the figure for Note ①.)
- When selecting multiple additional machining options, the machined sections must be at least 2 mm apart. (See the figure for Note ②.)
- When flat, two-flat, square and keyway machining are combined, their phase relationship is arbitrary. (See the figure for Note ③.)
- Multiple additional machining options cannot be specified so that they overlap in the rotational direction on the same shaft. (See the figure for Note ④.)
- When combining two or more additional machining options on the same shaft, machining may not be possible depending on their interrelation.
- Note ①
- Specify additional machining with a gap of 2 mm or more from the stepped section.
- Note ②
- Additional machining sections must be at least 2 mm apart.
- Note ③
- When additional machining options are combined, their positional relationship is arbitrary and they are not necessarily aligned in a straight line. (The drawing below is an example.)
- As shown in the figure above, the phase is arbitrary, so additional machining A and B on the same shaft may not be aligned in a straight line.
- Note ④
- Additional machining cannot be specified so that it overlaps on the same shaft.
- Compact nut features
- The nut outer diameter is compact. The linear motion mechanism can be made lower. The stroke becomes longer.
Peripheral parts: can be used in combination with parts such as the following.
| Support unit, square, fixed side, low-profile type | Support unit, round, fixed side, standard type | Ball screw nut bracket, block type |
|---|---|---|
| Support unit, square, supported side, low-profile type | Support unit, round, supported side, standard type | |
Combination with support units
| Ball screw part number | Recommended support unit | |||||
|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | Type | Shape | Fixed side / supported side | |
| Type No. | ||||||
| BSSC | 20 | 05 10 | BSV15 | Square Low-profile | Fixed side | |
| BUV15 | Supported side | |||||
| BRW15 | Round | Fixed side | ||||
| BUR15 | Supported side | |||||
Many other support unit variations besides the above part numbers are available.
Combination with nut brackets
| Ball screw part number | Recommended nut bracket | |||
|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | Type | |
| Type | No. | |||
| BSSC | 20 | 05 | BNFB BNFM BNFR BNFA | 2005C |
| 10 | 2010C | |||
- Many other nut bracket variations besides the above part numbers are available.
- ■ Combined with the low-profile support units, the drive mechanism can be made lower.
- Ball screw and support unit features
Basic information
Comparison point vs. similar products: combined with the low-profile support units, the drive mechanism can be made lower.
Notes
Ball screws and nuts are accuracy-guaranteed as a matched combination, so the ball screw and the nut are not sold separately.