Rolled Ball Screws Compact Nut - Shaft Dia. 15; Lead 5, 10 - Accuracy Grade C10

Caution
Product Description
- Rolled Ball Screws Compact Nut - Shaft Dia. 15; Lead 5, 10 - Accuracy Grade C10 from MISUMI.
- The Rolled Ball Screws have shaft diameter of 15mm and are available in two different lead sizes: 5mm or 10mm.
- The accuracy grade option for this product is C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 150mm to 1,200mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM420H.
Rolled Ball Screws, Compact Nut, Shaft Dia. 15
Rolled ball screws with a compact nut, shaft diameter 15 mm, lead 5 or 10 mm, accuracy grade C10. The small nut outside diameter allows a lower-profile mechanism and a longer stroke in the same space.
- Types: BSSC (standard shaft ends) and BSSCK (F and P dimensions specified).
- Twisting direction: right hand. Shaft length L in 1 mm increments.
- Combined with low-profile support units, the drive mechanism height can be reduced by 7 mm.
- The ball screw and nut are sold only as a set, because accuracy is guaranteed for the combination. Screw shafts and nuts are not sold separately.
Types and components
- *Supplied collar (1 pc.) Material: S45C Surface treatment: black oxide. BSSC(K)1510
- *Supplied collar (1 pc) Material: S45C Surface treatment: black oxide
| Nut Type | Type | Accuracy grade | Thread dia. | Lead | Screw shaft | Nut | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Standard | F, P specified | Material | Hardness | Surface treatment | Material | Hardness | Surface treatment | ||||
| Compact Nut | BSSC | BSSCK | C10 | 15 | 5, 10 | S55C | Induction hardened 56–62HRC | - | SCM420H | Carburized and hardened 58–62HRC | - |
Part numbers and dimensions
Ordering example
| Type | - | L | - | F | - | P |
|---|---|---|---|---|---|---|
| BSSC1505 | - | 300 | ||||
| BSSCK1505 | - | 300 | - | F15 | - | P6 |
| Nut Type | Accuracy grade | Type | 1 mm increments | Y | Ball dia. | Ball center dia. | Thread root dia. | Circuits | Basic load rating | Axial play | Helix direction | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | L | *F | *P | C (dynamic) kN | Co (static) kN | |||||||||
| Compact Nut | C10 | BSSC | 15 | 05 | 150–1200 | 15 | 10 | L-67 | 3.175 | 15.5 | (12.25) | 3 turns, 1 row | 4.14 | 7.06 | 0.10 or less | Right |
| BSSCK | 15–30 | 6–10 | L-(52+F) | |||||||||||||
| BSSC | 10 | 200–1200 | 15 | 10 | L-67 | 4.25 | 7.45 | |||||||||
| BSSCK | 15–30 | 6–10 | L-(52+F) | |||||||||||||
| *F and P can be specified for BSSCK only. F ≤ P×3. Y (nut travel range) > (nut overall length). kgf = N×0.101972 | ||||||||||||||||
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Compact nut features
Smaller nut O.D. Lower-profile linear mechanism. Longer stroke.
Combined with the low-profile support units, the drive mechanism is 7 mm lower.
Related parts: can be used in combination with the parts below.
Support unit (square, low profile type), support unit (round type), nut bracket (block type)
| Combination with support units | Combination with nut brackets | |||||||||||
| Ball screw type | Recommended support unit | Ball screw type | Recommended nut bracket | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | Type | shape | Fixed side | Support side | Type | Screw shaft O.D. | Lead | Type | ||
| Type | No. | Type | No. | |||||||||
| BSSC | 15 | 05 10 | BSV | 12 | Square Low profile | ○ | BSSC | 15 | 05 | BNFB BNFM BNFR BNFA | 1505C | |
| BUV | 12 | ○ | ||||||||||
| BRW | 12 | Round | ○ | 10 | 1510C | |||||||
| BUR | 12 | ○ | ||||||||||
| Support units are available in many variations besides the types above. | ||||||||||||