Rolled Ball Screw Made in Taiwan, Shaft Diameter ø8, Lead 2

Caution
- The price will be changed from April 1, 2025. Please see more details in the link >> CLICK here
Product Description
- Precision Ball Screws Standard Nut - Shaft Dia. 8; Lead 2 - Accuracy Grade C7, C10 from MISUMI.
- Precision Ball Screws have a shaft diameter of 8 mm and lead size is 2mm.
- The accuracy grade options for this product are C7 or C10.
- The overall length of the shaft screw can be customized to fit a range of configurations, from 100mm to 400mm, in 1mm increments.
- The lead twisting direction for this product is right-handed.
- The screw shaft is made of S55C while the nut is made of SCM415.
Rolled Ball Screws, Shaft Dia. 8, Lead 2 (Economy Series)
Economy series rolled ball screw with standard nut, shaft diameter 8 mm and lead 2 mm, in accuracy grades C7 and C10. Rated load, axial clearance and nut dimensions differ from similar standard products.
- Right-hand thread. Overall length L: 100 ~ 400 mm in 1 mm increments.
- RoHS compliant.
- The nut travel range Y must be greater than the overall nut length.
- Supplied collar (1 pc.): S45C, black oxide coating. Use it at the designated collar position.
Types and components
- *Supplied collar (1 pc) Material: S45C Surface treatment: black oxide
| Type | Accuracy grade | Thread dia. | Lead | Screw shaft | Nut | |||
|---|---|---|---|---|---|---|---|---|
| Standard | F, P specified | Material | Hardness | Material | Hardness | |||
| C-BSST | C-BSSTK | C7 | 8 | 2 | S55C | Induction hardened 58–62HRC | SCM415 | Carburized and hardened 58–62HRC |
| C-BSSC | C-BSSCK | C10 | ||||||
Part numbers and dimensions
Ordering example
| Type | - | L | - | F | - | P |
|---|---|---|---|---|---|---|
| C-BSSC0802 | - | 200 | ||||
| C-BSSCK0802 | - | 200 | - | F5 | - | P4 |
| Accuracy grade | Part number | 1 mm increments | Selection | Y | Ball dia. | Ball center dia. | Thread root dia. | Circuits | Basic load rating | Axial play | Helix direction | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | L | *F | *P | C (dynamic) kN | Co (static) kN | ||||||||
| C7 | C-BSST | 08 | 02 | 100 – 400 | 7.5 | 4.5 | L-46 | 1.2 | 8.41 | (7.21) | 1 turn × 3 rows | 1.2 | 2.1 | 0.05 or less | Right |
| C-BSSTK | 8–13 | 4, 4.5 | L-(38.5+F) | ||||||||||||
| C10 | C-BSSC | 7.5 | 4.5 | L-46 | |||||||||||
| C-BSSCK | 8–13 | 4, 4.5 | L-(38.5+F) | ||||||||||||
- *F and P can be specified only for C-BSSTK and C-BSSCK. kgf = N × 0.101972
- F ≤ P×3.
- Y (nut travel range) > (nut overall length).
- Ball screws and nuts are accuracy-guaranteed as a matched pair, so the screw and nut are not sold separately.
- Removing the nut from the screw shaft voids the warranty. If you find visual defects or missing balls on delivery, contact us without removing the nut from the shaft.
- When the nut must be removed, use the dedicated dummy shaft.
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Technical reference
Remarks
- Prepacked with lithium soap grease (Shell Alvania Grease S2). Do not overrun the nut and do not remove the nut.
- Handling caution: do not let the nut overrun the nut travel range or pull it off the screw shaft. Balls may fall out and the ball recirculation parts may be damaged.
- A collar is supplied for use with the support unit.
Use one of the collars supplied with the support unit on the lock nut side.
- Tilting the ball screw shaft and nut may let the nut fall under its own weight.
Related parts: can be used in combination with the parts below.
Support units: square low-profile type, round type
- No nut brackets are available for Economy Series ball screws.
Combination with support units
| Ball screw type | Recommended support unit | |||||
|---|---|---|---|---|---|---|
| Type | Screw shaft O.D. | Lead | Type | shape | Fixed side | Support side |
| C-BSSC | 08 | 02 | C-BSW6 | Square | ○ | None |
| C-BUN6 | None | ○ | ||||
| C-BSW6-SET | ○ | ○ | ||||
| C-BRW6 | Round | ○ | None | |||
| C-BUR6 | None | ○ | ||||
| C-BRW6-SET | ○ | ○ | ||||
- Support units are available in many variations besides the types above.