1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Guides for Extra Super Heavy Load - Normal Clearance

Linear Guides for Extra Super Heavy Load - Normal Clearance
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Linear Guides for Extra Super Heavy Load - Normal Clearance
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 160 and 1960
● Assembly Height (mm.): 30, 36, 40, 42 and 45
● Block Type : Standard Block and Wide Block Tapped Hole
● Material: Carbon Steel 56HRC-62HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SE2R30-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SE2R40-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SE2R45-[280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
C-SE2RL30-[230-1950/10]
C-SE2RL40-[230-1950/10]
C-SE2RL45-[290-1950/10]
C-SE2WT30-[220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SE2WT36-[280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SE2WT42-[360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
C-SE2WTL30-[230-1950/10]
C-SE2WTL36-[230-1950/10]
C-SE2WTL42-[290-1950/10]
C-SER30-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SER40-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SER45-[200,​280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
C-SERL30-[170-1950/10]
C-SERL40-[170-1950/10]
C-SERL45-[210-1950/10]
C-SEWT30-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SEWT36-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000,​1060,​1120,​1180,​1240,​1300,​1360,​1420,​1480,​1540,​1600,​1660,​1720,​1780,​1840,​1900,​1960]
C-SEWT42-[200,​280,​360,​440,​520,​600,​680,​760,​840,​920,​1000,​1080,​1160,​1240,​1320,​1400,​1480,​1560,​1640,​1720,​1800,​1880,​1960]
C-SEWTL30-[170-1950/10]
C-SEWTL36-[170-1950/10]
C-SEWTL42-[210-1950/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBlock Type Rail Width W1
(mm)
Assembly Height H
(mm)
Nominal Part Number No. of Blocks Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
L Dimension Type Rail Length
(mm)

-

LINEAR GUIDE C-SE2R 1 Piece(s) 5 Day(s) 10[Standard] Standard Block20302021130024800260.7260.7263.3Selectable Type220 ~ 1960

-

LINEAR GUIDE C-SE2R 1 Piece(s) 5 Day(s) 10[Standard] Standard Block23402521480031900380.2380.2388.9Selectable Type280 ~ 1960

-

LINEAR GUIDE C-SE2R 1 Piece(s) 5 Day(s) 10[Standard] Standard Block28453022180045700654.1654.1672.9Selectable Type280 ~ 1960

-

LINEAR GUIDE C-SE2RL 1 Piece(s) 5 Day(s) 10[Standard] Standard Block20302021130024800260.7260.7263.3Configurable Type230 ~ 1950

-

LINEAR GUIDE C-SE2RL 1 Piece(s) 5 Day(s) 10[Standard] Standard Block23402521480031900380.2380.2388.9Configurable Type230 ~ 1950

-

LINEAR GUIDE C-SE2RL 1 Piece(s) 5 Day(s) 10[Standard] Standard Block28453022180045700654.1654.1672.9Configurable Type290 ~ 1950

-

LINEAR GUIDE C-SE2WT 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole20302021130024800260.7260.7263.3Selectable Type220 ~ 1960

-

LINEAR GUIDE C-SE2WT 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole23362521480031900380.2380.2388.9Selectable Type280 ~ 1960

-

LINEAR GUIDE C-SE2WT 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole28423022180045700654.1654.1672.9Selectable Type360 ~ 1960

-

LINEAR GUIDE C-SE2WTL 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole20302021130024800260.7260.7263.3Configurable Type230 ~ 1950

-

LINEAR GUIDE C-SE2WTL 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole23362521480031900380.2380.2388.9Configurable Type230 ~ 1950

-

LINEAR GUIDE C-SE2WTL 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole28423022180045700654.1654.1672.9Configurable Type290 ~ 1950

-

LINEAR GUIDE C-SER 1 Piece(s) 5 Day(s) 10[Standard] Standard Block20302011130024800260.7260.7263.3Selectable Type160 ~ 1960

-

LINEAR GUIDE C-SER 1 Piece(s) 5 Day(s) 10[Standard] Standard Block23402511480031900380.2380.2388.9Selectable Type160 ~ 1960

-

LINEAR GUIDE C-SER 1 Piece(s) 5 Day(s) 10[Standard] Standard Block28453012180045700654.1654.1672.9Selectable Type200 ~ 1960

-

LINEAR GUIDE C-SERL 1 Piece(s) 5 Day(s) 10[Standard] Standard Block20302011130024800260.7260.7263.3Configurable Type170 ~ 1950

-

LINEAR GUIDE C-SERL 1 Piece(s) 5 Day(s) 10[Standard] Standard Block23402511480031900380.2380.2388.9Configurable Type170 ~ 1950

-

LINEAR GUIDE C-SERL 1 Piece(s) 5 Day(s) 10[Standard] Standard Block28453012180045700654.1654.1672.9Configurable Type210 ~ 1950

-

LINEAR GUIDE C-SEWT 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole20302011130024800260.7260.7263.3Selectable Type160 ~ 1960

-

LINEAR GUIDE C-SEWT 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole23362511480031900380.2380.2388.9Selectable Type160 ~ 1960

-

LINEAR GUIDE C-SEWT 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole28423012180045700654.1654.1672.9Selectable Type200 ~ 1960

-

LINEAR GUIDE C-SEWTL 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole20302011130024800260.7260.7263.3Configurable Type170 ~ 1950

-

LINEAR GUIDE C-SEWTL 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole23362511480031900380.2380.2388.9Configurable Type170 ~ 1950

-

LINEAR GUIDE C-SEWTL 1 Piece(s) 5 Day(s) 10[Wide] Wide Block Tapped Hole28423012180045700654.1654.1672.9Configurable Type210 ~ 1950

Loading...

  1. 1

Basic Information

Rail Type Standard Rail Set / Single Item Set Preload Normal Clearance
Accuracy Standards Standard Grade Material Carbon Steel Ball Arrangement Medium, Heavy Load Type
Retainer N/A Rolling Element Ball Surface Treatment none
Lubrication Type Filled with Lithium soap based grease

MISUMI Unit Example related to this product