1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Contact Probes and Receptacles-NPE50 Series/NRE50 Series【50 Pieces Per Package】 (NPE50-B)

CONTACT PROBE

Contact Probes and Receptacles-NPE50 Series/NRE50 Series (NPE50-B)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package | Full Stroke 6.4mm | Number of Mounting Points Crowned Type: 9

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPE50-B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 2,275.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.27[Needle] Needle B6.4-[Copper Alloy] BeCu-Nickel Plating Base, Gold Plating--[Copper Alloy] Phosphor Bronze-------

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NPE50-B in the Contact Probes and Receptacles-NPE50 Series/NRE50 Series series.

Products with similar specification

Part Number
NPE50-A
NPE50-A1
NPE50-C
NPE50-H
NPE50-U1
NRE50
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 3,850.00

1 Pack(s)

50 Pieces Per Package

Same day Contact Probe1.27-6.4--0.9-Spring Built-In----6.9--150A

฿ 2,275.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.27[Cup] Cup A16.4-[Copper Alloy] BeCu-Nickel Plating Base, Gold Plating--[Copper Alloy] Phosphor Bronze-------

฿ 3,850.00

1 Pack(s)

50 Pieces Per Package

Same day Contact Probe1.27-6.4--0.5-Spring Built-In----6.9--150C

฿ 2,275.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.27[Waffle] Waffle H6.4-[Copper Alloy] BeCu-Nickel Plating Base, Gold Plating--[Copper Alloy] Phosphor Bronze-------

฿ 2,275.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.27[Tapered Crown] Tapered Crown U16.4-[Copper Alloy] BeCu-Nickel Plating Base, Gold Plating--[Copper Alloy] Phosphor Bronze-------

฿ 3,850.00

1 Pack(s)

50 Pieces Per Package

Same day Receptacle--------1.01~1.5-0.9530.1~-1.03~1.0740.6--

MISUMI Unit Example related to this product