1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Contact Probes and Receptacles-NPT1 Series/NRT1 Series【50 Pieces Per Package】 (Part Number)

CONTACT PROBE

Contact Probes and Receptacles-NPT1 Series/NRT1 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 728.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package | Full Stroke 2.54mm | Number of Mounting Points Crowned Type: 4

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPT1-A1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 728.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Cup] Cup A12.54[Carbon Steel] SK41.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass--4.04--113A1

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NPT1-A1 in the Contact Probes and Receptacles-NPT1 Series/NRT1 Series series.

Products with similar specification

Part Number
NPT1-B
NPT1-D
NPT1-F
NPT1-V
NRT1
NRT1-CR
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 728.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Needle] Needle B2.54[Carbon Steel] SK40.67Nickel Plating Base, Gold Plating--[Copper Alloy] Brass--3.35--113B

฿ 728.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Sphere Shape (SR)] Sphere (SR) D2.54[Carbon Steel] SK41.02Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass--4.04--113D

฿ 728.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Flat] Flat F2.54[Carbon Steel] SK41.5Nickel Plating Base, Gold PlatingStandard-[Copper Alloy] Brass--4.04--113F

฿ 728.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Straight Crown] Straight Crown V2.54[Carbon Steel] SK41.5Nickel Plating Base, Gold Plating--[Copper Alloy] Brass--4.04--113V

฿ 850.00

1 Pack(s)

50 Pieces Per Package

Same day Receptacle-------1.51~2-1.4315.1~20-1.5317.7--

฿ 819.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle-----Nickel Plating Base, Gold Plating--[Copper Alloy] Brass-------

MISUMI Unit Example related to this product