(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Convenient and economical Bulk Package | Full Stroke 2.54mm | Number of Mounting Points Crowned Type: 4
Part Number |
---|
NPT1-F |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Integrated Probe Type | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | 2/3 Stroke Spring Pressure (gf) | Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 728.00 | CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.91 | [Flat] Flat F | 2.54 | [Carbon Steel] SK4 | 1.5 | Nickel Plating Base, Gold Plating | Standard | - | [Copper Alloy] Brass | - | - | 4.04 | - | - | 113 | F |
Loading...
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NPT1-F in the Contact Probes and Receptacles-NPT1 Series/NRT1 Series series.
Part Number |
---|
NPT1-A1 |
NPT1-B |
NPT1-D |
NPT1-V |
NRT1 |
NRT1-CR |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Integrated Probe Type | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | 2/3 Stroke Spring Pressure (gf) | Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 728.00 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.91 | [Cup] Cup A1 | 2.54 | [Carbon Steel] SK4 | 1.5 | Nickel Plating Base, Gold Plating | Standard | - | [Copper Alloy] Brass | - | - | 4.04 | - | - | 113 | A1 | ||
฿ 728.00 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.91 | [Needle] Needle B | 2.54 | [Carbon Steel] SK4 | 0.67 | Nickel Plating Base, Gold Plating | - | - | [Copper Alloy] Brass | - | - | 3.35 | - | - | 113 | B | ||
฿ 728.00 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.91 | [Sphere Shape (SR)] Sphere (SR) D | 2.54 | [Carbon Steel] SK4 | 1.02 | Nickel Plating Base, Gold Plating | Standard | - | [Copper Alloy] Brass | - | - | 4.04 | - | - | 113 | D | ||
฿ 728.00 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.91 | [Straight Crown] Straight Crown V | 2.54 | [Carbon Steel] SK4 | 1.5 | Nickel Plating Base, Gold Plating | - | - | [Copper Alloy] Brass | - | - | 4.04 | - | - | 113 | V | ||
฿ 850.00 | 1 Pack(s) | 50 Pieces Per Package | Same day | Receptacle | - | - | - | - | - | - | - | 1.51~2 | - | 1.43 | 15.1~20 | - | 1.53 | 17.7 | - | - | ||
฿ 819.00 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Receptacle | - | - | - | - | - | Nickel Plating Base, Gold Plating | - | - | [Copper Alloy] Brass | - | - | - | - | - | - | - |
How can we improve?
How can we improve?