(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Convenient and economical Bulk Package. | Full Stroke 6.4mm | Number of Mounting Points Crowned Type: 4
Part Number |
---|
NPE75-VH |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Integrated Probe Type | Barrel, Receptacle Material | Plunger Length (mm) | 2/3 Stroke Spring Pressure (gf) | Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,184.00 | CONTACT PROBE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.91 | [Waffle] Waffle VH | 6.4 | - | [Copper Alloy] BeCu | 2.5 | Nickel Plating Base, Gold Plating | Standard | [Copper Alloy] Phosphor Bronze | 7.7 | 203 | VH |
Loading...
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NPE75-VH in the Contact Probes and Receptacles-NPE75 Series/NRE75 Series series.
Part Number |
---|
NPE75-B |
NPE75-B3 |
NPE75-C |
NPE75-E |
NRE75-CR |
NRE75-SC |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Integrated Probe Type | Barrel, Receptacle Material | Plunger Length (mm) | 2/3 Stroke Spring Pressure (gf) | Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,729.00 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.91 | [Needle] Needle B | 6.4 | - | [Copper Alloy] BeCu | - | Nickel Plating Base, Gold Plating | - | [Copper Alloy] Phosphor Bronze | - | - | - | ||
฿ 3,276.00 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.91 | [Three-Needle] Three-Needle B3 | 6.4 | - | [Copper Alloy] BeCu | 2.5 | Nickel Plating Base, Gold Plating | Standard | [Copper Alloy] Phosphor Bronze | 7.7 | 203 | B3 | ||
฿ 2,400.00 | 1 Pack(s) | 50 Pieces Per Package | Same day | Contact Probe | 1.91 | - | 6.4 | - | - | 0.64 | - | Spring Built-In | - | 7.7 | 203 | C | ||
฿ 1,729.00 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Contact Probe | 1.91 | [Triangular Pyramid] Triangular Pyramid E | 6.4 | - | [Copper Alloy] BeCu | 2.5 | Nickel Plating Base, Gold Plating | Standard | [Copper Alloy] Phosphor Bronze | 7.7 | 203 | E | ||
฿ 1,000.00 | 1 Pack(s) | 50 Pieces Per Package | Same day | Receptacle | - | - | - | [Cylinder] B Solder and Crimp Type | - | - | Nickel Plating Base, Gold Plating | - | [Copper Alloy] Brass | - | - | - | ||
฿ 1,001.00 | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | Receptacle | - | - | - | Half Cylinder | - | - | Nickel Plating Base, Gold Plating | Standard | [Copper Alloy] Brass | - | - | - |
How can we improve?
How can we improve?