1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact Probes and Receptacles-NPE75 Series/NRE75 Series【50 Pieces Per Package】 (Part Number)

CONTACT PROBE

Contact Probes and Receptacles-NPE75 Series/NRE75 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package. | Full Stroke 6.4mm | Number of Mounting Points Crowned Type: 4

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPE75-U1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Barrel, Receptacle Material Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 1,729.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Tapered Crown] Tapered Crown U16.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Phosphor Bronze7.7203U1

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NPE75-U1 in the Contact Probes and Receptacles-NPE75 Series/NRE75 Series series.

Products with similar specification

Part Number
NPE75-B3
NPE75-C
NPE75-E
NPE75-V
NPE75-VH
NRE75-CR
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Barrel, Receptacle Material Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 3,276.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Three-Needle] Three-Needle B36.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Phosphor Bronze7.7203B3

฿ 2,400.00

1 Pack(s)

50 Pieces Per Package

Same day Contact Probe1.91-6.4--0.64-Spring Built-In-7.7203C

฿ 1,729.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Triangular Pyramid] Triangular Pyramid E6.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Phosphor Bronze7.7203E

฿ 1,729.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Straight Crown] Straight Crown V6.4-[Copper Alloy] BeCu-Nickel Plating Base, Gold Plating-[Copper Alloy] Phosphor Bronze---

฿ 2,184.00

1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe1.91[Waffle] Waffle VH6.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Phosphor Bronze7.7203VH

฿ 1,000.00

1 Pack(s)

50 Pieces Per Package

Same day Receptacle---[Cylinder] B Solder and Crimp Type--Nickel Plating Base, Gold Plating-[Copper Alloy] Brass---

MISUMI Unit Example related to this product