1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact Probe / Receptacle (High Spring Pressure), 100 Series【50 Pieces Per Package】 (Part Number)

CONTACT PROBE

Contact Probe / Receptacle (High Spring Pressure), 100 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 864.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient and economical Bulk Package. | Full Stroke 6.4mm | Number of Mounting Points Crowned Type: 4

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NPE100-VH
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Barrel, Receptacle Material Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 1,547.00

CONTACT PROBE 1 Pack(s)

50 Pieces Per Package

3 Day(s) Contact Probe2.54[Waffle] Waffle VH6.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Brass8.4284VH

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NPE100-VH in the Contact Probe / Receptacle (High Spring Pressure), 100 Series series.

Products with similar specification

Part Number
NPE100-B
NPE100-C
NPE100-V
NRE100-CR
NRE100-SC
NRE100-WW
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Barrel, Receptacle Material Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

฿ 1,319.50

1 Pack(s)

50 Pieces Per Package

Same day Contact Probe2.54[Needle] Needle B6.4-[Copper Alloy] BeCu-Nickel Plating Base, Gold Plating-[Copper Alloy] Brass---

฿ 2,100.00

1 Pack(s)

50 Pieces Per Package

Same day Contact Probe2.54-6.4--0.9-Spring Built-In-8.4284C

฿ 1,319.50

1 Pack(s)

50 Pieces Per Package

Same day Contact Probe2.54[Straight Crown] Straight Crown V6.4-[Copper Alloy] BeCu-Nickel Plating Base, Gold Plating-[Copper Alloy] Brass---

฿ 864.50

1 Pack(s)

50 Pieces Per Package

Same day Receptacle---[Cylinder] B Solder and Crimp Type--Nickel Plating Base, Gold Plating-[Copper Alloy] Brass---

฿ 864.50

1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle---Half Cylinder--Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Brass--SC

฿ 864.50

1 Pack(s)

50 Pieces Per Package

3 Day(s) Receptacle---Wire Wrap--Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Brass--WW

MISUMI Unit Example related to this product