Oil Free Bushings - Copper Alloy Straight / Thin Wall, I.D. F7 O.D. m6

Brand :
MISUMI

Caution

    Product Description

    - Oil Free Bushings - Copper Alloy Straight / Thin Wall type, I.D. F7 O.D. m6, MPBZU series from MISUMI.
    - Recommended mating shaft for I.D. of Copper oil-free bushing MPBZU series are d8: General use (High Load), e7: General use (Light Load), f8: High precision use, g6: High precision use (Intermittent operation).
    - Use of rotation stopper screws is recommended to affix bushings.
    - The Copper oil-free bushing MPBZU series is made of High tensile brass alloy with solid lubricant embedded.

    Oil-Free Bushings, Copper Alloy, Straight, Thin Wall, I.D. F7, O.D. m6

    Compact thin-wall straight oil-free bushings (MPBZU) made of high-strength brass alloy with embedded solid lubricant. Bore tolerance F7, outside diameter tolerance m6.

    • Select bore d (F7) and length L, then confirm D (m6), wall thickness N, recommended housing diameter (H7) and the reference rotation-stopper screw.
    • Fixing with a rotation-stopper screw is recommended. Because the wall is thin, move the screw hole position toward the housing side or reduce the screw size when necessary.
    • Operating temperature range: -40 ~ 150°C.

    Product notes

    Recommended mating shafts for F7 bore types: d8 general use (high load), e7 general use (light load), f8 high accuracy, g6 high accuracy (intermittent operation).

    Fixing the bushing with an anti-rotation screw is recommended.

    Material: high-strength brass alloy with embedded solid lubricant

    Part numbers and dimensions

    Ordering example

    Type-L
    MPBZU16-20
    TypeLDm6Wall thickness
    (N)
    Housing dia. (recommended)Anti-rotation
    Screw (reference)
    TypedF7Standard
    Dimension
    Tolerance
    (H7)
    MPBZU5+0.022
    +0.010
    6810127+0.015
    +0.006
    17+0.015
    0
    M4×8
    6681012151688
    8+0.028
    +0.013
    6810121516201010
    10810121516202512+0.018
    +0.007
    12+0.018
    0
    12+0.034
    +0.016
    8101215162025151.515
    1381012151620251616
    158101215162025301818
    161012151620253020+0.021
    +0.008
    220+0.021
    0
    18101215162025302222M5×8
    20+0.041
    +0.020
    121516202530402424
    251516202530402929
    3015162025304034+0.025
    +0.009
    34+0.025
    0
    M6×16
    35+0.050
    +0.025
    151620253040402.540
    40151620253040504545
    503040506055+0.030
    +0.011
    55+0.030
    0
    M8×16

    The wall is thin, so move screw holes toward the housing side or use smaller screws if needed.

    Outer dimension comparison

    dDimensional differenceThin-wall type
    MPBZU
    Standard type
    MPBZ
    O.D.
    Dm6
    Wall thickness
    (N)
    O.D.
    Dm6
    Wall thickness
    (N)
    O.D.
    Dm6
    Wall thickness
    (N)
    5-2-17192
    6-2-1810
    8-2-11012
    10-2-11214
    12-3-1.5151.5183
    13-3-1.51619
    15-3-1.51821
    16-2-120222
    18-2-12224
    20-4-224284
    25-4-22933
    30-4-23438
    35-4-2402.5444.5
    40-5-2.545505
    50-7-3.555626
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat