(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Oil Free Bushings - Flanged, Standard type, MPFZ series from MISUMI.
- Flanged shape, less likely to pull-out.
- Recommended mating shaft for I.D. of Copper oil-free bushing MPFZ series are d8: General use (High Load), e7: General use (Light Load), f8: High precision use, g6: High precision use (Intermittent operation).
- Use of rotation stopper screws is recommended to affix bushings.
- The Copper oil-free bushing MPFZ series is made of High tensile brass alloy with solid lubricant embedded.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 220.45 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 5 | 9 | 10 | |
฿ 220.45 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 5 | 9 | 12 | |
฿ 189.51 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 6 | 10 | 10 | |
฿ 189.51 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 6 | 10 | 12 | |
฿ 220.45 ฿ 59.37 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 6 | 10 | 15 | ||
฿ 177.90 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 8 | 12 | 10 | |
฿ 220.45 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 8 | 12 | 12 | |
฿ 220.45 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 8 | 12 | 15 | |
฿ 235.93 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 8 | 12 | 20 | |
฿ 177.90 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 10 | 14 | 10 | |
฿ 235.93 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 10 | 14 | 12 | |
฿ 185.64 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 10 | 14 | 15 | |
฿ 235.93 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 10 | 14 | 20 | |
฿ 297.80 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 10 | 14 | 25 | ||
฿ 340.34 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 10 | 14 | 30 | |
฿ 235.93 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 12 | 18 | 10 | ||
฿ 235.93 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 12 | 18 | 12 | ||
฿ 235.93 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 12 | 18 | 15 | |
฿ 235.93 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 12 | 18 | 20 | |
฿ 301.66 ฿ 94.93 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 12 | 18 | 25 | ||
฿ 317.14 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 12 | 18 | 30 | ||
฿ 286.20 ฿ 104.63 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 13 | 19 | 10 | ||
฿ 286.20 ฿ 128.70 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 13 | 19 | 12 | ||
฿ 301.66 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 13 | 19 | 15 | |
฿ 301.66 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 13 | 19 | 20 | |
฿ 324.88 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 13 | 19 | 25 | |
฿ 340.34 ฿ 191.17 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 13 | 19 | 30 | ||
฿ 301.66 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 15 | 21 | 10 | |
฿ 317.14 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 15 | 21 | 12 | |
฿ 317.14 ฿ 79.57 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 15 | 21 | 15 | ||
฿ 332.60 ฿ 101.11 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 15 | 21 | 20 | ||
฿ 359.68 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 15 | 21 | 25 | ||
฿ 359.68 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 15 | 21 | 30 | |
฿ 317.14 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 16 | 22 | 12 | |
฿ 317.14 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 16 | 22 | 15 | |
฿ 332.60 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 16 | 22 | 20 | ||
฿ 359.68 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 16 | 22 | 25 | |
฿ 375.15 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 16 | 22 | 30 | ||
฿ 394.48 ฿ 121.74 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 16 | 22 | 35 | ||
฿ 406.09 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 16 | 22 | 40 | |
฿ 344.21 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 18 | 24 | 15 | |
฿ 359.68 | OIL FREE BUSH | 1 Piece(s) | 3 Day(s) | 10 | 18 | 24 | 20 | ||
฿ 375.15 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 18 | 24 | 25 | |
฿ 375.15 ฿ 129.35 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 18 | 24 | 30 | ||
฿ 406.09 ฿ 171.78 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 18 | 24 | 35 | ||
฿ 425.43 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 18 | 24 | 40 | |
฿ 332.60 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 20 | 30 | 15 | |
฿ 359.68 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 20 | 30 | 20 | |
฿ 375.15 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 20 | 30 | 25 | |
฿ 375.15 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 20 | 30 | 30 | |
฿ 406.09 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 20 | 30 | 35 | |
฿ 421.56 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 20 | 30 | 40 | |
฿ 359.68 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 25 | 35 | 15 | ||
฿ 375.15 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 25 | 35 | 20 | |
฿ 421.56 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 25 | 35 | 25 | ||
฿ 456.36 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 25 | 35 | 30 | |
฿ 483.44 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 25 | 35 | 35 | ||
฿ 498.91 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 25 | 35 | 40 | |
฿ 564.66 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 25 | 35 | 50 | ||
฿ 456.36 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 30 | 40 | 20 | |
฿ 498.91 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 30 | 40 | 25 | ||
฿ 518.25 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 30 | 40 | 30 | |
฿ 533.73 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 30 | 40 | 35 | |
฿ 549.18 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 30 | 40 | 40 | ||
฿ 576.26 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 30 | 40 | 50 | |
฿ 533.73 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 45 | 20 | |
฿ 564.66 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 35 | 45 | 25 | |
฿ 595.60 ฿ 374.87 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 35 | 45 | 30 | ||
฿ 614.93 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 35 | 45 | 35 | |
฿ 630.40 ฿ 347.41 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 35 | 45 | 40 | ||
฿ 642.00 ฿ 348.67 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 35 | 45 | 50 | ||
฿ 564.66 ฿ 326.99 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 40 | 50 | 20 | ||
฿ 595.60 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 40 | 50 | 25 | |
฿ 630.40 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 40 | 50 | 30 | |
฿ 642.00 | OIL FREE BUSH | 1 Piece(s) | 3 Day(s) | 10 | 40 | 50 | 35 | ||
฿ 657.48 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 40 | 50 | 40 | |
฿ 703.88 | OIL FREE BUSH | 1 Piece(s) | Available | Same day | 10 | 40 | 50 | 50 | |
฿ 676.81 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 50 | 60 | 30 | ||
฿ 719.36 | OIL FREE BUSH | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 | 60 | 40 | |
฿ 939.80 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 50 | 60 | 50 | ||
฿ 1,017.15 | OIL FREE BUSH | 1 Piece(s) | Same day | 10 | 50 | 60 | 60 |
Loading...
Type | Flanged | Metal Type | High-Tensile Brass Alloy | Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 |
---|---|---|---|---|---|
Max. Allowable PV Value(N/mm2•m/s) | 1.65 | Max. Allowable Surface Pressure P(N/mm2) | 29 | Maximum Allowable Velocity(m/s) | 0.5 |
Mounting Hole Fits | H7 | Operating Temperature Range(°C) | -40::150 |
How can we improve?
How can we improve?