Oil Free Bushings - Copper Alloy Straight, Standard

Brand :
MISUMI

Caution

    Product Description

    - Oil Free Bushings - Copper Alloy Straight, Standard type, MPBZ series from MISUMI.
    - Copper Alloy Bushings in general use. Straight Shape Type.
    - Recommended mating shaft for I.D. of Copper oil-free bushing MPBZ series are d8: General use (High Load), e7: General use (Light Load), f8: High precision use, g6: High precision use (Intermittent operation).
    - Use of rotation stopper screws is recommended to affix bushings.
    - The Copper oil-free bushing MPBZ series is made of High tensile brass alloy with solid lubricant embedded.

    MPBZ (standard I.D. F7, O.D. m6)

    A details (both sides) [!] Recommended mating shaft for I.D. F7 type d8: general purpose (high load), e7: general purpose (light load), f8: high precision use, g6: high precision use (intermittent operation)
    [!] Use of rotation stopper screws is recommended to secure bushings.
    [M]Material: high tensile brass alloy
    Solid Lubricant Embedded

    App. Example

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Oil Free Bushings - Copper Alloy Straight, Standard | MISUMI | MISUMI Thailand