(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear Bushings - Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Straight
● Ball Recirculating Type : Double
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number |
---|
LMUWF13G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,427.00 | LINEAR BUSHING | 1 Piece(s) | Available | 7 Day(s) | 10 | 13 | 61 | [Steel] SUJ2 Equivalent | No Surface Treatment | 23 | 15 | 813 | 1570 | -0.01 | SUJ2 Equivalent | Stainless Steel | With Seal | G Type (Low Dust Generation) |
Loading...
Type | Straight | Style | Standard | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Accuracy | High Grade | Ball Recirculating Type | Double | Motion | Linear |
Types | Straight |
Please check the type/dimensions/specifications of the part LMUWF13G in the Linear Bushings - Double series.
Part Number |
---|
LMUW-N16 |
LMUW-N20 |
LMUW-N25 |
LMUWF13H |
LMUWF13L |
LMUWF16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Ball Material | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 323.05 | 1 Piece(s) | Same day | 10 | 16 | 70 | [Steel] SUJ2 Equivalent | No Surface Treatment | 28 | 15 | 1230 | 2350 | -0.01 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | ||
฿ 423.15 | 1 Piece(s) | Same day | 10 | 20 | 80 | [Steel] SUJ2 Equivalent | No Surface Treatment | 32 | 20 | 1400 | 2740 | -0.012 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | ||
฿ 605.15 | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | 112 | [Steel] SUJ2 Equivalent | No Surface Treatment | 40 | 20 | 1560 | 3140 | -0.012 | SUJ2 Equivalent | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
฿ 1,237.60 | 1 Piece(s) | Available | 7 Day(s) | 10 | 13 | 61 | [Steel] SUJ2 Equivalent | No Surface Treatment | 23 | 15 | 813 | 1570 | -0.01 | SUJ2 Equivalent | Stainless Steel | With Seal | H Type (For Food, Drinking Water) | |
฿ 1,427.00 | 1 Piece(s) | Available | 7 Day(s) | 10 | 13 | 61 | [Steel] SUJ2 Equivalent | No Surface Treatment | 23 | 15 | 813 | 1570 | -0.01 | SUJ2 Equivalent | Stainless Steel | With Seal | L Type (Heat Resistant) | |
฿ 482.30 | 1 Piece(s) | Same day | 10 | 16 | 70 | [Steel] SUJ2 Equivalent | No Surface Treatment | 28 | 15 | 1230 | 2350 | -0.01 | SUJ2 Equivalent | Stainless Steel | With Seal | Not Provided |
How can we improve?
How can we improve?