Linear Bushings - Double

Brand :
MISUMI

Caution

  • Except for MX Lubrication Units, MISUMI Linear Bushings are applied with anti-rust oil harmless to lubricants. After cleaning and drying the bushings, grease application is recommended before use.
  • Recommended Cleaning Method: Ultrasonic cleaning machine or white kerosene
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

Linear Bushings - Double
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Shape : Straight
● Ball Recirculating Type : Double
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

Dimensional Drawing

(With Seal)

Linear Bushing - Straight, Double: Related Image
D1, W Dimensional Tolerance
Dimension
Range
Tolerance
(mm)
OverOr less
0.53±0.1
36±0.1
630±0.2
30120±0.3
[ ! ]Compliant with JIS B 0405 m (Medium Class).
TypeOuter CylinderBallsRetainerOperating Ambient TemperatureSealSeal Material and
Operating Temperature Range
[M] Material[H] Hardness[S] Surface Treatment[M] Material[M] Material
LMUWSUJ2 Equivalent58HRC or moreSUJ2 EquivalentPlastic (Duracon M90 Equivalent)-20 to 80°CWith SealNitrile Rubber
(-20 to 120°C)
LMUW−NNo Seal
LMUWFStainless Steel (SUS)-20 to 110°CWith Seal
LMUWRLow Temperature Black Chrome PlatingSUS440C EquivalentPlastic (Duracon M90 Equivalent)-20 to 80°CWith Seal
LMUWMElectroless Nickel PlatingWith Seal
LMUWM−NNo Seal
LMUWMFStainless Steel (SUS)-20 to 110°CWith Seal
SLMUWSUS440C Equivalent56HRC or morePlastic (Duracon M90 Equivalent)-20 to 80°CWith Seal
SLMUWSStainless Steel (SUS)-20 to 120°CWith Seal

App. Example

Linear Bushing - Straight, Double: Related Image

▲ Inspection instrument to confirm the precision of workpiece hole

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Linear Bushings - Double | MISUMI | MISUMI Thailand