1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

High Precision Linear Shafts - Both Ends Threaded with Undercuts / Both Ends Threaded with Undercuts and Wrench Flats

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High Precision Linear Shafts - Both Ends Threaded with Undercuts / Both Ends Threaded with Undercuts and Wrench Flats
  • High Precision Linear Shafts - Both Ends Threaded with Undercuts / Both Ends Threaded with Undercuts and Wrench Flats
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] High squareness accuracy (0.03) at the shaft end and guaranteed coaxiality of 0.02 for linear motion shafts (linear shafts, hardened shafts, guide shafts, slide shafts) with male thread relief grooves on both ends/with male thread relief grooves on both ends It is a type with a spanner groove.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
VAFM8-[25-290/1]-F[5-18/1]-M6-T[5-18/1]-N6
VAFM8-[25-290/1]-F[5-18/1]-M6-T[5-18/1]-NMC6
VAFM8-[25-290/1]-F[5-18/1]-MMC6-T[5-18/1]-N6
VAFM8-[25-290/1]-F[5-18/1]-MMC6-T[5-18/1]-NMC6
VAFM10-[25-345/1]-F[5-24/1]-M[6,​8]-T[5-24/1]-N[6,​8]
VAFM10-[25-345/1]-F[5-24/1]-M[6,​8]-T[5-24/1]-NMC[6,​8]
VAFM10-[25-345/1]-F[5-24/1]-MMC[6,​8]-T[5-24/1]-N[6,​8]
VAFM10-[25-345/1]-F[5-24/1]-MMC[6,​8]-T[5-24/1]-NMC[6,​8]
VAFM12-[25-340/1]-F[5-30/1]-M[6,​8,​10]-T[5-30/1]-N[6,​8,​10]
VAFM12-[25-340/1]-F[5-30/1]-M[6,​8,​10]-T[5-30/1]-NMC[6,​8,​10]
VAFM12-[25-340/1]-F[5-30/1]-M[6,​8,​10]-T[5-30/1]-NMS10
VAFM12-[25-340/1]-F[5-30/1]-MMC[6,​8,​10]-T[5-30/1]-N[6,​8,​10]
VAFM12-[25-340/1]-F[5-30/1]-MMC[6,​8,​10]-T[5-30/1]-NMC[6,​8,​10]
VAFM12-[25-340/1]-F[5-30/1]-MMC[6,​8,​10]-T[5-30/1]-NMS10
VAFM12-[25-340/1]-F[5-30/1]-MMS10-T[5-30/1]-N[6,​8,​10]
VAFM12-[25-340/1]-F[5-30/1]-MMS10-T[5-30/1]-NMC[6,​8,​10]
VAFM12-[25-340/1]-F[5-30/1]-MMS10-T[5-30/1]-NMS10
VAFM13-[25-340/1]-F[5-30/1]-M[6,​8,​10]-T[5-30/1]-N[6,​8,​10]
VAFM13-[25-340/1]-F[5-30/1]-M[6,​8,​10]-T[5-30/1]-NMC[6,​8,​10]
VAFM13-[25-340/1]-F[5-30/1]-M[6,​8,​10]-T[5-30/1]-NMS10
VAFM13-[25-340/1]-F[5-30/1]-MMC[6,​8,​10]-T[5-30/1]-N[6,​8,​10]
VAFM13-[25-340/1]-F[5-30/1]-MMC[6,​8,​10]-T[5-30/1]-NMC[6,​8,​10]
VAFM13-[25-340/1]-F[5-30/1]-MMC[6,​8,​10]-T[5-30/1]-NMS10
VAFM13-[25-340/1]-F[5-30/1]-MMS10-T[5-30/1]-N[6,​8,​10]
VAFM13-[25-340/1]-F[5-30/1]-MMS10-T[5-30/1]-NMC[6,​8,​10]
VAFM13-[25-340/1]-F[5-30/1]-MMS10-T[5-30/1]-NMS10
VAFM15-[25-340/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-N[6,​8,​10,​12]
VAFM15-[25-340/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-NMC[6,​8,​10,​12]
VAFM15-[25-340/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-NMS[10,​12]
VAFM15-[25-340/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-N[6,​8,​10,​12]
VAFM15-[25-340/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-NMC[6,​8,​10,​12]
VAFM15-[25-340/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-NMS[10,​12]
VAFM15-[25-340/1]-F[5-36/1]-MMS[10,​12]-T[5-36/1]-N[6,​8,​10,​12]
VAFM15-[25-340/1]-F[5-36/1]-MMS[10,​12]-T[5-36/1]-NMC[6,​8,​10,​12]
VAFM15-[25-340/1]-F[5-36/1]-MMS[10,​12]-T[5-36/1]-NMS[10,​12]
VAFM16-[25-340/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-N[6,​8,​10,​12]
VAFM16-[25-340/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-NMC[6,​8,​10,​12]
VAFM16-[25-340/1]-F[5-36/1]-M[6,​8,​10,​12]-T[5-36/1]-NMS[10,​12]
VAFM16-[25-340/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-N[6,​8,​10,​12]
VAFM16-[25-340/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-NMC[6,​8,​10,​12]
VAFM16-[25-340/1]-F[5-36/1]-MMC[6,​8,​10,​12]-T[5-36/1]-NMS[10,​12]
VAFM16-[25-340/1]-F[5-36/1]-MMS[10,​12]-T[5-36/1]-N[6,​8,​10,​12]
VAFM16-[25-340/1]-F[5-36/1]-MMS[10,​12]-T[5-36/1]-NMC[6,​8,​10,​12]
VAFM16-[25-340/1]-F[5-36/1]-MMS[10,​12]-T[5-36/1]-NMS[10,​12]
VAFM18-[25-340/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-N[6,​8,​10,​12,​16]
VAFM18-[25-340/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-NMC[6,​8,​10,​12,​15]
VAFM18-[25-340/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-NMS[10,​12,​14]
VAFM18-[25-340/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-T[5-48/1]-N[6,​8,​10,​12,​16]
VAFM18-[25-340/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-T[5-48/1]-NMC[6,​8,​10,​12,​15]
VAFM18-[25-340/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-T[5-48/1]-NMS[10,​12,​14]
VAFM18-[25-340/1]-F[5-48/1]-MMS[10,​12,​14]-T[5-48/1]-N[6,​8,​10,​12,​16]
VAFM18-[25-340/1]-F[5-48/1]-MMS[10,​12,​14]-T[5-48/1]-NMC[6,​8,​10,​12,​15]
VAFM18-[25-340/1]-F[5-48/1]-MMS[10,​12,​14]-T[5-48/1]-NMS[10,​12,​14]
VAFM20-[25-440/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-N[6,​8,​10,​12,​16]
VAFM20-[25-440/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-NMC[6,​8,​10,​12,​15,​17]
VAFM20-[25-440/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-T[5-48/1]-NMS[10,​12,​14,​18]
VAFM20-[25-440/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-T[5-48/1]-N[6,​8,​10,​12,​16]
VAFM20-[25-440/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-T[5-48/1]-NMC[6,​8,​10,​12,​15,​17]
VAFM20-[25-440/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-T[5-48/1]-NMS[10,​12,​14,​18]
VAFM20-[25-440/1]-F[5-48/1]-MMS[10,​12,​14,​18]-T[5-48/1]-N[6,​8,​10,​12,​16]
VAFM20-[25-440/1]-F[5-48/1]-MMS[10,​12,​14,​18]-T[5-48/1]-NMC[6,​8,​10,​12,​15,​17]
VAFM20-[25-440/1]-F[5-48/1]-MMS[10,​12,​14,​18]-T[5-48/1]-NMS[10,​12,​14,​18]
VAFM25-[25-436/1]-F[7-60/1]-M[8,​10,​12,​16,​20]-T[7-60/1]-N[8,​10,​12,​16,​20]
VAFM25-[25-436/1]-F[7-60/1]-M[8,​10,​12,​16,​20]-T[7-60/1]-NMC[8,​10,​12,​15,​17,​20]
VAFM25-[25-436/1]-F[7-60/1]-M[8,​10,​12,​16,​20]-T[7-60/1]-NMS[10,​12,​14,​18]
VAFM25-[25-436/1]-F[7-60/1]-MMC[8,​10,​12,​15,​17,​20]-T[7-60/1]-N[8,​10,​12,​16,​20]
VAFM25-[25-436/1]-F[7-60/1]-MMC[8,​10,​12,​15,​17,​20]-T[7-60/1]-NMC[8,​10,​12,​15,​17,​20]
VAFM25-[25-436/1]-F[7-60/1]-MMC[8,​10,​12,​15,​17,​20]-T[7-60/1]-NMS[10,​12,​14,​18]
VAFM25-[25-436/1]-F[7-60/1]-MMS[10,​12,​14,​18]-T[7-60/1]-N[8,​10,​12,​16,​20]
VAFM25-[25-436/1]-F[7-60/1]-MMS[10,​12,​14,​18]-T[7-60/1]-NMC[8,​10,​12,​15,​17,​20]
VAFM25-[25-436/1]-F[7-60/1]-MMS[10,​12,​14,​18]-T[7-60/1]-NMS[10,​12,​14,​18]
VAFM30-[25-443/1]-F[7-72/1]-M[8,​10,​12,​16,​20,​24]-T[7-72/1]-N[8,​10,​12,​16,​20,​24]
VAFM30-[25-443/1]-F[7-72/1]-M[8,​10,​12,​16,​20,​24]-T[7-72/1]-NMC[8,​10,​12,​15,​17,​20,​25]
VAFM30-[25-443/1]-F[7-72/1]-M[8,​10,​12,​16,​20,​24]-T[7-72/1]-NMS[10,​12,​14,​18]
VAFM30-[25-443/1]-F[7-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]-T[7-72/1]-N[8,​10,​12,​16,​20,​24]
VAFM30-[25-443/1]-F[7-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]-T[7-72/1]-NMC[8,​10,​12,​15,​17,​20,​25]
VAFM30-[25-443/1]-F[7-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]-T[7-72/1]-NMS[10,​12,​14,​18]
VAFM30-[25-443/1]-F[7-72/1]-MMS[10,​12,​14,​18]-T[7-72/1]-N[8,​10,​12,​16,​20,​24]
VAFM30-[25-443/1]-F[7-72/1]-MMS[10,​12,​14,​18]-T[7-72/1]-NMC[8,​10,​12,​15,​17,​20,​25]
VAFM30-[25-443/1]-F[7-72/1]-MMS[10,​12,​14,​18]-T[7-72/1]-NMS[10,​12,​14,​18]
VAFU8-[25-290/1]-F[5-18/1]-M6-T[5-18/1]-N6-SC[0-288/1]
VAFU8-[25-290/1]-F[5-18/1]-M6-T[5-18/1]-NMC6-SC[0-288/1]
VAFU8-[25-290/1]-F[5-18/1]-MMC6-T[5-18/1]-N6-SC[0-288/1]
VAFU8-[25-290/1]-F[5-18/1]-MMC6-T[5-18/1]-NMC6-SC[0-288/1]
VAFU10-[25-345/1]-F[5-24/1]-M[6,​8]-T[5-24/1]-N[6,​8]-SC[0-337/1]
VAFU10-[25-345/1]-F[5-24/1]-M[6,​8]-T[5-24/1]-NMC[6,​8]-SC[0-337/1]
VAFU10-[25-345/1]-F[5-24/1]-MMC[6,​8]-T[5-24/1]-N[6,​8]-SC[0-337/1]
VAFU10-[25-345/1]-F[5-24/1]-MMC[6,​8]-T[5-24/1]-NMC[6,​8]-SC[0-337/1]
VAFU12-[25-340/1]-F[5-30/1]-M[6,​8,​10]-T[5-30/1]-N[6,​8,​10]-SC[0-330/1]
VAFU12-[25-340/1]-F[5-30/1]-M[6,​8,​10]-T[5-30/1]-NMC[6,​8,​10]-SC[0-330/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Hardness Add Wrench Flats at One Location [SC]
(mm)
Change Thread M to Fine One [MMC]
(mm)
Change Thread M to Fine One [MMS]
(mm)
Change Thread N to Fine One [NMC]
(mm)
Change Thread N to Fine One [NMS]
(mm)
F
(mm)
T
(mm)
Threaded (Coarse) [M]
(mm)
Threaded (Coarse) [N]
(mm)

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 290Induction Hardened (58HRC~)-----5 ~ 185 ~ 1866

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 290Induction Hardened (58HRC~)---6-5 ~ 185 ~ 186-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 290Induction Hardened (58HRC~)-6---5 ~ 185 ~ 18-6

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 290Induction Hardened (58HRC~)-6-6-5 ~ 185 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 345Induction Hardened (58HRC~)-----5 ~ 245 ~ 246 ~ 86 ~ 8

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 345Induction Hardened (58HRC~)---6 ~ 8-5 ~ 245 ~ 246 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 345Induction Hardened (58HRC~)-6 ~ 8---5 ~ 245 ~ 24-6 ~ 8

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 345Induction Hardened (58HRC~)-6 ~ 8-6 ~ 8-5 ~ 245 ~ 24--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 340Induction Hardened (58HRC~)-----5 ~ 305 ~ 306 ~ 106 ~ 10

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 340Induction Hardened (58HRC~)---6 ~ 10-5 ~ 305 ~ 306 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 340Induction Hardened (58HRC~)----105 ~ 305 ~ 306 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 340Induction Hardened (58HRC~)-6 ~ 10---5 ~ 305 ~ 30-6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 340Induction Hardened (58HRC~)-6 ~ 10-6 ~ 10-5 ~ 305 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 340Induction Hardened (58HRC~)-6 ~ 10--105 ~ 305 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 340Induction Hardened (58HRC~)--10--5 ~ 305 ~ 30-6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 340Induction Hardened (58HRC~)--106 ~ 10-5 ~ 305 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 340Induction Hardened (58HRC~)--10-105 ~ 305 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 340Induction Hardened (58HRC~)-----5 ~ 305 ~ 306 ~ 106 ~ 10

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 340Induction Hardened (58HRC~)---6 ~ 10-5 ~ 305 ~ 306 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 340Induction Hardened (58HRC~)----105 ~ 305 ~ 306 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 340Induction Hardened (58HRC~)-6 ~ 10---5 ~ 305 ~ 30-6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 340Induction Hardened (58HRC~)-6 ~ 10-6 ~ 10-5 ~ 305 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 340Induction Hardened (58HRC~)-6 ~ 10--105 ~ 305 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 340Induction Hardened (58HRC~)--10--5 ~ 305 ~ 30-6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 340Induction Hardened (58HRC~)--106 ~ 10-5 ~ 305 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 340Induction Hardened (58HRC~)--10-105 ~ 305 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 340Induction Hardened (58HRC~)-----5 ~ 365 ~ 366 ~ 126 ~ 12

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 340Induction Hardened (58HRC~)---6 ~ 12-5 ~ 365 ~ 366 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 340Induction Hardened (58HRC~)----10 ~ 125 ~ 365 ~ 366 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 340Induction Hardened (58HRC~)-6 ~ 12---5 ~ 365 ~ 36-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 340Induction Hardened (58HRC~)-6 ~ 12-6 ~ 12-5 ~ 365 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 340Induction Hardened (58HRC~)-6 ~ 12--10 ~ 125 ~ 365 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 340Induction Hardened (58HRC~)--10 ~ 12--5 ~ 365 ~ 36-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 340Induction Hardened (58HRC~)--10 ~ 126 ~ 12-5 ~ 365 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 340Induction Hardened (58HRC~)--10 ~ 12-10 ~ 125 ~ 365 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 340Induction Hardened (58HRC~)-----5 ~ 365 ~ 366 ~ 126 ~ 12

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 340Induction Hardened (58HRC~)---6 ~ 12-5 ~ 365 ~ 366 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 340Induction Hardened (58HRC~)----10 ~ 125 ~ 365 ~ 366 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 340Induction Hardened (58HRC~)-6 ~ 12---5 ~ 365 ~ 36-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 340Induction Hardened (58HRC~)-6 ~ 12-6 ~ 12-5 ~ 365 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 340Induction Hardened (58HRC~)-6 ~ 12--10 ~ 125 ~ 365 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 340Induction Hardened (58HRC~)--10 ~ 12--5 ~ 365 ~ 36-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 340Induction Hardened (58HRC~)--10 ~ 126 ~ 12-5 ~ 365 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 340Induction Hardened (58HRC~)--10 ~ 12-10 ~ 125 ~ 365 ~ 36--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 340Induction Hardened (58HRC~)-----5 ~ 485 ~ 486 ~ 166 ~ 16

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 340Induction Hardened (58HRC~)---6 ~ 15-5 ~ 485 ~ 486 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 340Induction Hardened (58HRC~)----10 ~ 145 ~ 485 ~ 486 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 340Induction Hardened (58HRC~)-6 ~ 15---5 ~ 485 ~ 48-6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 340Induction Hardened (58HRC~)-6 ~ 15-6 ~ 15-5 ~ 485 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 340Induction Hardened (58HRC~)-6 ~ 15--10 ~ 145 ~ 485 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 340Induction Hardened (58HRC~)--10 ~ 14--5 ~ 485 ~ 48-6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 340Induction Hardened (58HRC~)--10 ~ 146 ~ 15-5 ~ 485 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 340Induction Hardened (58HRC~)--10 ~ 14-10 ~ 145 ~ 485 ~ 48--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 440Induction Hardened (58HRC~)-----5 ~ 485 ~ 486 ~ 86 ~ 8

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 440Induction Hardened (58HRC~)---6 ~ 8-5 ~ 485 ~ 486 ~ 8-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 440Induction Hardened (58HRC~)----105 ~ 485 ~ 486 ~ 8-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 440Induction Hardened (58HRC~)-6 ~ 8---5 ~ 485 ~ 48-6 ~ 8

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 440Induction Hardened (58HRC~)-6 ~ 8-6 ~ 8-5 ~ 485 ~ 48--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 440Induction Hardened (58HRC~)-6 ~ 8--105 ~ 485 ~ 48--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 440Induction Hardened (58HRC~)--10--5 ~ 485 ~ 48-6 ~ 8

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 440Induction Hardened (58HRC~)--106 ~ 8-5 ~ 485 ~ 48--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 440Induction Hardened (58HRC~)--10-105 ~ 485 ~ 48--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 436Induction Hardened (58HRC~)-----7 ~ 607 ~ 608 ~ 208 ~ 20

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 436Induction Hardened (58HRC~)---8 ~ 20-7 ~ 607 ~ 608 ~ 20-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 436Induction Hardened (58HRC~)----10 ~ 187 ~ 607 ~ 608 ~ 20-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 436Induction Hardened (58HRC~)-8 ~ 20---7 ~ 607 ~ 60-8 ~ 20

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 436Induction Hardened (58HRC~)-8 ~ 20-8 ~ 20-7 ~ 607 ~ 60--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 436Induction Hardened (58HRC~)-8 ~ 20--10 ~ 187 ~ 607 ~ 60--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 436Induction Hardened (58HRC~)--10 ~ 18--7 ~ 607 ~ 60-8 ~ 20

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 436Induction Hardened (58HRC~)--10 ~ 188 ~ 20-7 ~ 607 ~ 60--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 436Induction Hardened (58HRC~)--10 ~ 18-10 ~ 187 ~ 607 ~ 60--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 443Induction Hardened (58HRC~)-----7 ~ 727 ~ 728 ~ 248 ~ 24

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 443Induction Hardened (58HRC~)---8 ~ 25-7 ~ 727 ~ 728 ~ 24-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 443Induction Hardened (58HRC~)----10 ~ 187 ~ 727 ~ 728 ~ 24-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 443Induction Hardened (58HRC~)-8 ~ 25---7 ~ 727 ~ 72-8 ~ 24

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 443Induction Hardened (58HRC~)-8 ~ 25-8 ~ 25-7 ~ 727 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 443Induction Hardened (58HRC~)-8 ~ 25--10 ~ 187 ~ 727 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 443Induction Hardened (58HRC~)--10 ~ 18--7 ~ 727 ~ 72-8 ~ 24

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 443Induction Hardened (58HRC~)--10 ~ 188 ~ 25-7 ~ 727 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 443Induction Hardened (58HRC~)--10 ~ 18-10 ~ 187 ~ 727 ~ 72--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 290Induction Hardened (58HRC~)0 ~ 288----5 ~ 185 ~ 1866

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 290Induction Hardened (58HRC~)0 ~ 288--6-5 ~ 185 ~ 186-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 290Induction Hardened (58HRC~)0 ~ 2886---5 ~ 185 ~ 18-6

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 290Induction Hardened (58HRC~)0 ~ 2886-6-5 ~ 185 ~ 18--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 345Induction Hardened (58HRC~)0 ~ 337----5 ~ 245 ~ 246 ~ 86 ~ 8

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 345Induction Hardened (58HRC~)0 ~ 337--6 ~ 8-5 ~ 245 ~ 246 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 345Induction Hardened (58HRC~)0 ~ 3376 ~ 8---5 ~ 245 ~ 24-6 ~ 8

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 345Induction Hardened (58HRC~)0 ~ 3376 ~ 8-6 ~ 8-5 ~ 245 ~ 24--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 340Induction Hardened (58HRC~)0 ~ 330----5 ~ 305 ~ 306 ~ 106 ~ 10

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 340Induction Hardened (58HRC~)0 ~ 330--6 ~ 10-5 ~ 305 ~ 306 ~ 10-

Loading...

Basic Information

Basic Shape Solid End Shape (Left) Threaded End Shape (Right) Threaded
Shaft End Perpendicularity Perpendicularity (0.03) Heat Treatment Induction Hardened Shaft Fit Tolerance g6

MISUMI Unit Example related to this product