(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stages with arc center located on central vertical line on the stage top which are intended for tilt angle adjustment, are standard in accuracy specifications and are reasonably priced.
Part Number |
---|
GFSG25-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Height of Rotation Center (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Height of Rotation Center H (mm) | Table Size (Thickness) H (mm) | Travel Distance (α Angle) (deg) | Reversed |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,459.45 | GONIOMETER STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | ~25 | ~25 | 5~30 | 15.1~20 | 1~15 | 25 | 25 | 19.6 | 20 | 15 | ±15 | Standard |
Loading...
Type | Goniometer, X-Axis | Travel Distance (Range Selectable) | Up to ±10 | Feeding Method | Worm Gear |
---|---|---|---|---|---|
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize | Travel Guide | Dovetail Slide |
Through Hole (Table Center Hole) | Not Provided | Feed Knob Position | Side | Clamp | Standard |
How can we improve?
How can we improve?