(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stages suitable for Z-axis applications requiring long stroke adjustments, standard in accuracy specifications and reasonably priced.
Part Number |
ZLJS80 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel per Rotation (mm) | Parallelism (µm) | Load Capacity (N) | Weight (kg) | |
Type | No. | ||||||
ZLJS | 80 | 80x120 | 40 | (2)* | 400 | 68.6 | 1.25 |
120 | 120x180 | 70 | (3)* | 98 | 3 |
Part Number |
---|
ZLJS80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Travel Distance (Z-Axis) (mm) | Table Size (Thickness) H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,199.00 | Z-AXIS STAGE | 1 Piece(s) | Available | 3 Day(s) | 10 | 61~90 | 91~120 | 50.1~60 | 80 | 120 | 68.6 | 40 | 60 |
Loading...
Type | Horizontal Surface Z-Axis | Load Capacity (Range Selectable)(N) | 50.1~100 | Travel Distance (Range Selectable) | ±30mm or More |
---|---|---|---|---|---|
Feeding Method | Knob | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
Travel Guide | Lab Jack | Z-Axis Stage Surface | Horizontal Surface Z-Axis | Through Hole (Table Center Hole) | Not Provided |
Table Parallelism(µm) | 400 | Feed Knob Position | Side | Clamp | Standard |
Reversed | Standard | Feeding Method (Knob) | Standard |
Please check the type/dimensions/specifications of the part ZLJS80 in the [Standard] Lab Jack Horizontal Surface Z-Axis Stages - High Load Capacity series.
Part Number |
---|
ZLJS120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Travel Distance (Z-Axis) (mm) | Table Size (Thickness) H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,384.00 | 1 Piece(s) | Available | 3 Day(s) | 10 | 91~120 | 121~ | 70.1~80 | 120 | 180 | 98 | 70 | 90 |
How can we improve?
How can we improve?