1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

High Precision Linear Shafts - One End Stepped, Both Ends Tapped / One End Stepped, Both Ends Tapped with Wrench Flats

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High Precision Linear Shafts - One End Stepped, Both Ends Tapped / One End Stepped, Both Ends Tapped with Wrench Flats
  • High Precision Linear Shafts - One End Stepped, Both Ends Tapped / One End Stepped, Both Ends Tapped with Wrench Flats
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Have a high accuracy in perpendicularity of shaft ends (0.03) and thus, are suitable for performing parts assembly that requires high accuracy.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
VFAA8-[25-298/1]-F[2-24/1]-P6-M3-N[3,​4,​5]
VFAA10-[25-348/1]-F[2-48/1]-P[6,​7,​8]-M[3,​4,​5]-N[3,​4,​5,​6]
VFAA12-[25-348/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-N[4,​5,​6,​8]
VFAA12-[25-348/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-ND6
VFAA12-[25-348/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-NSC8
VFAA12-[25-348/1]-F[2-40/1]-P[6-10/1]-MD6-N[4,​5,​6,​8]
VFAA12-[25-348/1]-F[2-40/1]-P[6-10/1]-MD6-ND6
VFAA12-[25-348/1]-F[2-40/1]-P[6-10/1]-MD6-NSC8
VFAA13-[25-348/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-N[4,​5,​6,​8]
VFAA13-[25-348/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-ND[6,​8]
VFAA13-[25-348/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-NSC8
VFAA13-[25-348/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-N[4,​5,​6,​8]
VFAA13-[25-348/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-ND[6,​8]
VFAA13-[25-348/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-NSC8
VFAA15-[25-348/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
VFAA15-[25-348/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]
VFAA15-[25-348/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]
VFAA15-[25-348/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
VFAA15-[25-348/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-ND[6,​8,​10]
VFAA15-[25-348/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-NSC[8,​10]
VFAA16-[25-348/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]
VFAA16-[25-348/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]
VFAA16-[25-348/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]
VFAA16-[25-348/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]
VFAA16-[25-348/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-ND[6,​8,​10]
VFAA16-[25-348/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-NSC[8,​10]
VFAA18-[25-348/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
VFAA18-[25-348/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]
VFAA18-[25-348/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12]
VFAA18-[25-348/1]-F[2-64/1]-P[8-16/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
VFAA18-[25-348/1]-F[2-64/1]-P[8-16/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
VFAA18-[25-348/1]-F[2-64/1]-P[8-16/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12]
VFAA20-[25-448/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
VFAA20-[25-448/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]
VFAA20-[25-448/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12,​14]
VFAA20-[25-448/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
VFAA20-[25-448/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]
VFAA20-[25-448/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12,​14]
VFAA25-[25-448/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
VFAA25-[25-448/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
VFAA25-[25-448/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
VFAA25-[25-448/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
VFAA25-[25-448/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]
VFAA25-[25-448/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14,​18]
VFAA30-[25-448/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20]
VFAA30-[25-448/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-ND[6,​8,​10,​12,​16,​20]
VFAA30-[25-448/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]-NSC[8,​10,​12,​14,​18]
VFAA30-[25-448/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
VFAA30-[25-448/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-ND[6,​8,​10,​12,​16,​20]
VFAA30-[25-448/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]-NSC[8,​10,​12,​14,​18]
VFPA8-[25-298/1]-F[2-24/1]-P6-M3-N[3,​4,​5]-SC[0-290/1]
VFPA10-[25-348/1]-F[2-48/1]-P[6,​7,​8]-M[3,​4,​5]-N[3,​4,​5,​6]-SC[0-340/1]
VFPA12-[25-348/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-N[4,​5,​6,​8]-SC[0-338/1]
VFPA12-[25-348/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-ND6-SC[0-338/1]
VFPA12-[25-348/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-NSC8-SC[0-338/1]
VFPA12-[25-348/1]-F[2-40/1]-P[6-10/1]-MD6-N[4,​5,​6,​8]-SC[0-338/1]
VFPA12-[25-348/1]-F[2-40/1]-P[6-10/1]-MD6-ND6-SC[0-338/1]
VFPA12-[25-348/1]-F[2-40/1]-P[6-10/1]-MD6-NSC8-SC[0-338/1]
VFPA13-[25-348/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-N[4,​5,​6,​8]-SC[0-338/1]
VFPA13-[25-348/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-ND[6,​8]-SC[0-338/1]
VFPA13-[25-348/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-NSC8-SC[0-338/1]
VFPA13-[25-348/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-N[4,​5,​6,​8]-SC[0-338/1]
VFPA13-[25-348/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-ND[6,​8]-SC[0-338/1]
VFPA13-[25-348/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-NSC8-SC[0-338/1]
VFPA15-[25-348/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-338/1]
VFPA15-[25-348/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]-SC[0-338/1]
VFPA15-[25-348/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]-SC[0-338/1]
VFPA15-[25-348/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-338/1]
VFPA15-[25-348/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-ND[6,​8,​10]-SC[0-338/1]
VFPA15-[25-348/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-NSC[8,​10]-SC[0-338/1]
VFPA16-[25-348/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-338/1]
VFPA16-[25-348/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]-SC[0-338/1]
VFPA16-[25-348/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]-SC[0-338/1]
VFPA16-[25-348/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-338/1]
VFPA16-[25-348/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-ND[6,​8,​10]-SC[0-338/1]
VFPA16-[25-348/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-NSC[8,​10]-SC[0-338/1]
VFPA18-[25-348/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-338/1]
VFPA18-[25-348/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]-SC[0-338/1]
VFPA18-[25-348/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12]-SC[0-338/1]
VFPA18-[25-348/1]-F[2-64/1]-P[8-16/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-338/1]
VFPA18-[25-348/1]-F[2-64/1]-P[8-16/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]-SC[0-338/1]
VFPA18-[25-348/1]-F[2-64/1]-P[8-16/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12]-SC[0-338/1]
VFPA20-[25-448/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-438/1]
VFPA20-[25-448/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]-SC[0-438/1]
VFPA20-[25-448/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12,​14]-SC[0-438/1]
VFPA20-[25-448/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-438/1]
VFPA20-[25-448/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]-SC[0-438/1]
VFPA20-[25-448/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12,​14]-SC[0-438/1]
VFPA25-[25-448/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]-SC[0-438/1]
VFPA25-[25-448/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]-SC[0-438/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Hardness Add Wrench Flats at One Location [SC]
(mm)
Change Tapped Thread N to Fine One [NSC]
(mm)
F
(mm)
P
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 2) [M]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 2) [N]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 3) [MD]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 3) [ND]
(mm)

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 298Induction Hardened (58HRC~)--2 ~ 24633 ~ 4--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 348Induction Hardened (58HRC~)--2 ~ 4863 ~ 53 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)--2 ~ 406 ~ 103 ~ 54 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)--2 ~ 406 ~ 103 ~ 5--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)-82 ~ 406 ~ 103 ~ 5---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)--2 ~ 406 ~ 10-4 ~ 66-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)--2 ~ 406 ~ 10--66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)-82 ~ 406 ~ 10--6-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)--2 ~ 446 ~ 113 ~ 54 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)--2 ~ 446 ~ 113 ~ 5--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)-82 ~ 446 ~ 113 ~ 5---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)--2 ~ 446 ~ 11-4 ~ 66-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)--2 ~ 446 ~ 11--66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)-82 ~ 446 ~ 11--6-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)--2 ~ 526 ~ 133 ~ 54 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)--2 ~ 526 ~ 133 ~ 5--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)-82 ~ 526 ~ 133 ~ 5---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)--2 ~ 526 ~ 13-4 ~ 66-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)--2 ~ 526 ~ 13--66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)-82 ~ 526 ~ 13--6-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)--2 ~ 566 ~ 143 ~ 54 ~ 6--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)--2 ~ 566 ~ 143 ~ 5--6

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)-82 ~ 566 ~ 143 ~ 5---

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)--2 ~ 566 ~ 14-4 ~ 66-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)--2 ~ 566 ~ 14--66

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)-82 ~ 566 ~ 14--6-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)--2 ~ 648 ~ 164 ~ 124 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)--2 ~ 648 ~ 164 ~ 12--6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)-8 ~ 122 ~ 648 ~ 164 ~ 12---

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)--2 ~ 648 ~ 16-4 ~ 126 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)--2 ~ 648 ~ 16--6 ~ 126 ~ 12

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)-8 ~ 122 ~ 648 ~ 16--6 ~ 12-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)--2 ~ 688 ~ 174 ~ 54 ~ 6--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)--2 ~ 688 ~ 174 ~ 5--6

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)-82 ~ 688 ~ 174 ~ 5---

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)--2 ~ 688 ~ 17-4 ~ 66-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)--2 ~ 688 ~ 17--66

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)-82 ~ 688 ~ 17--6-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 448Induction Hardened (58HRC~)--2 ~ 888 ~ 224 ~ 164 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 448Induction Hardened (58HRC~)--2 ~ 888 ~ 224 ~ 16--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 448Induction Hardened (58HRC~)-82 ~ 888 ~ 224 ~ 16---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 448Induction Hardened (58HRC~)--2 ~ 888 ~ 22-4 ~ 166-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 448Induction Hardened (58HRC~)--2 ~ 888 ~ 22--66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 448Induction Hardened (58HRC~)-82 ~ 888 ~ 22--6-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 448Induction Hardened (58HRC~)--2 ~ 1089 ~ 275 ~ 206 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 448Induction Hardened (58HRC~)--2 ~ 1089 ~ 275 ~ 20--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 448Induction Hardened (58HRC~)-82 ~ 1089 ~ 275 ~ 20---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 448Induction Hardened (58HRC~)--2 ~ 1089 ~ 27-6 ~ 166-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 448Induction Hardened (58HRC~)--2 ~ 1089 ~ 27--66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided3025 ~ 448Induction Hardened (58HRC~)-82 ~ 1089 ~ 27--6-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided825 ~ 298Induction Hardened (58HRC~)0 ~ 290-2 ~ 24633 ~ 4--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1025 ~ 348Induction Hardened (58HRC~)0 ~ 340-2 ~ 4863 ~ 53 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 406 ~ 103 ~ 54 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 406 ~ 103 ~ 5--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)0 ~ 33882 ~ 406 ~ 103 ~ 5---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 406 ~ 10-4 ~ 66-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 406 ~ 10--66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1225 ~ 348Induction Hardened (58HRC~)0 ~ 33882 ~ 406 ~ 10--6-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 446 ~ 113 ~ 84 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 446 ~ 113 ~ 8--6 ~ 8

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)0 ~ 33882 ~ 446 ~ 113 ~ 8---

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 446 ~ 11-4 ~ 86 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 446 ~ 11--6 ~ 86 ~ 8

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1325 ~ 348Induction Hardened (58HRC~)0 ~ 33882 ~ 446 ~ 11--6 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 526 ~ 133 ~ 54 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 526 ~ 133 ~ 5--6

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)0 ~ 33882 ~ 526 ~ 133 ~ 5---

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 526 ~ 13-4 ~ 66-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 526 ~ 13--66

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1525 ~ 348Induction Hardened (58HRC~)0 ~ 33882 ~ 526 ~ 13--6-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 566 ~ 143 ~ 54 ~ 6--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 566 ~ 143 ~ 5--6

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)0 ~ 33882 ~ 566 ~ 143 ~ 5---

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 566 ~ 14-4 ~ 66-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 566 ~ 14--66

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1625 ~ 348Induction Hardened (58HRC~)0 ~ 33882 ~ 566 ~ 14--6-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 648 ~ 164 ~ 124 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 648 ~ 164 ~ 12--6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)0 ~ 3388 ~ 122 ~ 648 ~ 164 ~ 12---

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 648 ~ 16-4 ~ 126 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)0 ~ 338-2 ~ 648 ~ 16--6 ~ 126 ~ 12

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10[Steel] SUJ2 EquivalentNot Provided1825 ~ 348Induction Hardened (58HRC~)0 ~ 3388 ~ 122 ~ 648 ~ 16--6 ~ 12-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)0 ~ 438-2 ~ 688 ~ 174 ~ 54 ~ 6--

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)0 ~ 438-2 ~ 688 ~ 174 ~ 5--6

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)0 ~ 43882 ~ 688 ~ 174 ~ 5---

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)0 ~ 438-2 ~ 688 ~ 17-4 ~ 66-

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)0 ~ 438-2 ~ 688 ~ 17--66

-

LINEARSHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2025 ~ 448Induction Hardened (58HRC~)0 ~ 43882 ~ 688 ~ 17--6-

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 448Induction Hardened (58HRC~)0 ~ 438-2 ~ 888 ~ 224 ~ 164 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 11 Day(s) 10[Steel] SUJ2 EquivalentNot Provided2525 ~ 448Induction Hardened (58HRC~)0 ~ 438-2 ~ 888 ~ 224 ~ 16--6

Loading...

Basic Information

Basic Shape One End Stepped End Shape (Left) Tapped End Shape (Right) Tapped
Shaft End Perpendicularity Perpendicularity (0.03) Heat Treatment Induction Hardened Shaft Fit Tolerance g6

MISUMI Unit Example related to this product