1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Turn Probes and Receptacles for Turn Probes (NR10)

RECEPTACLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full Stroke 6.4mm | Number of Mounting Points Waffle Type: 52 | Angle Needle: 50°

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NR10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 27.30

RECEPTACLE 1 Piece(s) Available 5 Day(s) 10Receptacle--------Nickel Plating Base, Gold Plating-1.01~1.5[Copper Alloy] Brass1.3125.1~30----1.5029.3--

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NR10 in the Turn Probes and Receptacles for Turn Probes series.

Products with similar specification

Part Number
NR60-A
NR60-B
NR60-C
NR72
TNP10-C
TNP10-K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 22.75

1 Piece(s) Available Same day 10Receptacle-----Wire Wrap--Nickel Plating Base, Gold Plating-1.51~2[Copper Alloy] Brass1.6825.1~30----1.9029.0--

฿ 22.75

1 Piece(s) Available Same day 10Receptacle-----[Cylinder] B Solder, Crimp, Terminal Type--Nickel Plating Base, Gold Plating-1.51~2[Copper Alloy] Brass1.6825.1~30----1.9029.0--

฿ 22.75

1 Piece(s) Available Same day 10Receptacle-----Half Cylinder--Nickel Plating Base, Gold Plating-1.51~2[Copper Alloy] Brass1.6825.1~30----1.9029.0--

฿ 25.48

1 Piece(s) Available 5 Day(s) 10Receptacle--------Nickel Plating Base, Gold Plating-0.01~1[Copper Alloy] Brass0.9025.1~30----1.0029.3--

฿ 263.90

1 Piece(s) Available 5 Day(s) 10Turn Probe1.9[Needle] Needle C5~6.55.5100.1~150-[Carbon Steel] SK40.73Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Brass120.1~2510.1~201.52008.0-2520140

฿ 263.90

1 Piece(s) Available 5 Day(s) 10Turn Probe1.9[Triangular Pyramid] Triangular Pyramid K5~6.55.5100.1~150-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Brass120.1~2510.1~201.52008.0-2520140

MISUMI Unit Example related to this product