(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Full Stroke 6.4mm | Number of Mounting Points Crowned Type: 4, 9, 12, 21 Waffle Type: 4, 9, 12 | Cup Angle: 90°, Needle: 90°
Part Number |
---|
NP60-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.15 | CONTACT PROBE | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Sphere Shape (SR)] Sphere (SR) B | 5~6.5 | 6.4 | 100.1~150 | - | [Copper Alloy] C1730B | 1.5 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.4 | - | 24.5 | 30 | 150 |
Loading...
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP60-B in the Contact Probes and Receptacles-60 Series series.
Part Number |
---|
NP60-A |
NP60-A20 |
NP60-A24 |
NP60-C |
NP60-D |
NP60-E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.15 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Waffle] Waffle A | 5~6.5 | 6.4 | 100.1~150 | - | [Copper Alloy] C1730B | 1.55 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.4 | - | 24.5 | 30 | 150 | |
฿ 59.15 | 1 Piece(s) | Same day | 10 | Contact Probe | 2.54 | [Waffle] Waffle A20 | 5~6.5 | 6.4 | 100.1~150 | - | [Copper Alloy] C1730B | 2.0 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.4 | - | 24.5 | 30 | 150 | ||
฿ 59.15 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Waffle] Waffle A24 | 5~6.5 | 6.4 | 100.1~150 | - | [Copper Alloy] C1730B | 2.4 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.4 | - | 24.5 | 30 | 150 | |
฿ 59.15 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Needle] Needle C | 5~6.5 | 6.4 | 100.1~150 | - | [Carbon Steel] SK4 | 1 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.4 | - | 24.5 | 30 | 150 | |
฿ 59.15 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 2.54 | [Cup] Cup D | 5~6.5 | 6.4 | 100.1~150 | - | [Copper Alloy] C1730B | 1.5 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.4 | - | 24.5 | 30 | 150 | |
฿ 59.15 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 2.54 | [Needle] Needle E | 5~6.5 | 6.4 | 100.1~150 | - | [Copper Alloy] C1730B | 1.5 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] German Silver | 1.37 | 20.1~25 | 20.1~30 | 1.5 | 80 | 8.4 | - | 24.5 | 30 | 150 |
How can we improve?
How can we improve?