1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Receptacles with Lead Wire-NRB45/NRB68/NRB88/NRSB45 Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Receptacles with Lead Wire-NRB45/NRB68/NRB88/NRSB45 Series
  • Receptacles with Lead Wire-NRB45/NRB68/NRB88/NRSB45 Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 118.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Comes with a lead wire that does not require soldering or caulking.

Manufacturers handling contact probes have expanded significantly!

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NRB76-BL-1000
NRB76-BL-400
NRB76-R-1000
NRB76-R-400
NRB76-W-1000
NRB76-W-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLead Wire Color Lead Wire Length
(mm)

฿ 168.35

RECEPTACLE 1 Piece(s) Available 5 Day(s) 10BL (Blue)1,000

฿ 118.30

RECEPTACLE 1 Piece(s) Available Same day 10BL (Blue)400

฿ 168.35

RECEPTACLE 1 Piece(s) Available 5 Day(s) 10R (Red)1,000

฿ 118.30

RECEPTACLE 1 Piece(s) Available 5 Day(s) 10R (Red)400

฿ 168.35

RECEPTACLE 1 Piece(s) Available 5 Day(s) 10W (White)1,000

฿ 118.30

RECEPTACLE 1 Piece(s) Available 5 Day(s) 10W (White)400

Loading...

  1. 1

Basic Information

Type Receptacle Plunger Surface Treatment Nickel Plating Base, Gold Plating Receptacle Outermost Dia. D (Range)(Ø) 1.01~1.5
Barrel, Receptacle Material Phosphor Bronze Barrel, Receptacle O.D.(Ø) 1 Barrel, Receptacle Length L2 (Range)(mm) 30.1~
Properties Standard Receptacle Outermost Diameter(Ø) 1.1 Barrel, Receptacle Length(mm) 31.5

MISUMI Unit Example related to this product