(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Full Stroke 4.3mm | Number of Mounting Points Crowned Type: 7, 21 Waffle Type: 7, 9, 21 | Cup Angle: 90°, Needle: 90°
Part Number |
---|
NP68SF-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.10 ฿ 27.50 | CONTACT PROBE | 1 Piece(s) | Same day | 10 | Contact Probe | 1.4 | [Sphere Shape (SR)] Sphere (SR) N | 3~4.5 | 4.3 | 30.1~50 | - | [Carbon Steel] SK4 | 0.49 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2.5 | 60 ~ 80 | 6.3 | - | 18.3 | 25 | 50 |
Loading...
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP68SF-N in the Contact Probe/Receptacle 68 Series series.
Part Number |
---|
NP68-B |
NP68-C |
NP68-D |
NP68-E |
NR68 |
NR68S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 1.4 | [Sphere Shape (SR)] Sphere (SR) B | 3~4.5 | 4.3 | 50.1~100 | - | [Carbon Steel] SK4 | 1.2 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2.5 | 60 ~ 80 | 6.3 | - | 18.3 | 30 | 90 | |
฿ 100.10 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 1.4 | [Needle] Needle C | 3~4.5 | 4.3 | 50.1~100 | - | [Carbon Steel] SK4 | 0.49 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2.5 | 60 ~ 80 | 6.3 | - | 18.3 | 30 | 90 | |
฿ 100.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 1.4 | [Cup] Cup D | 3~4.5 | 4.3 | 50.1~100 | - | [Carbon Steel] SK4 | 1.2 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2.5 | 60 ~ 80 | 6.3 | - | 18.3 | 30 | 90 | |
฿ 100.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 1.4 | [Needle] Needle E | 3~4.5 | 4.3 | 50.1~100 | - | [Carbon Steel] SK4 | 1.2 | Nickel Plating Base, Rhodium Plating | 5.1~8 | - | [Copper Alloy] Phosphor Bronze | 0.68 | 15.1~20 | 20.1~30 | 2.5 | 60 ~ 80 | 6.3 | - | 18.3 | 30 | 90 | |
฿ 45.50 | 1 Piece(s) | Available | Same day | 10 | Receptacle | - | - | - | - | - | [Cylinder] B Solder and Crimp Type | - | - | Nickel Plating Base, Gold Plating | - | 0.01~1 | [Copper Alloy] Brass | 0.85 | 25.1~30 | - | - | - | - | 0.97 | 25.3 | - | - | |
฿ 45.50 | 1 Piece(s) | Available | Same day | 10 | Receptacle | - | - | - | - | - | Half Cylinder | - | - | Nickel Plating Base, Gold Plating | - | 0.01~1 | [Copper Alloy] Brass | 0.85 | 25.1~30 | - | - | - | - | 0.97 | 25.3 | - | - |
How can we improve?
How can we improve?