1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contact probe/receptacle 68S3 series (NP68S3-D)

CONTACT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact probe/receptacle 68S3 series
  • Contact probe/receptacle 68S3 series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full Stroke 4.3mm | Number of Mounting Points Waffle Type: 9 | Cup Angle: 90°, Needle: 90°

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP68S3-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 100.10

CONTACT PROBE 1 Piece(s) Available 3 Day(s) 10Contact Probe1.27[Cup] Cup D3~4.54.350.1~100-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.33090

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP68S3-D in the Contact probe/receptacle 68S3 series series.

Products with similar specification

Part Number
NP68S3-A
NP68S3-B
NP68S3-E
NP68S3-G
NP68S3SF-A
NP68S3SF-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 100.10

1 Piece(s) Available Same day 10Contact Probe1.27[Waffle] Waffle A3~4.54.350.1~100-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.33090

฿ 100.10

1 Piece(s) Available 3 Day(s) 10Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) B3~4.54.350.1~100-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.33090

฿ 100.10

1 Piece(s) Available 3 Day(s) 10Contact Probe1.27[Needle] Needle E3~4.54.350.1~100-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.33090

฿ 100.10

1 Piece(s) Available 3 Day(s) 10Contact Probe1.27[Flat] Flat G3~4.54.350.1~100-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.33090

฿ 100.10

1 Piece(s) Available 3 Day(s) 10Contact Probe1.27[Waffle] Waffle A3~4.54.330.1~50-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.32550

฿ 100.10

1 Piece(s) Available 3 Day(s) 10Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) B3~4.54.330.1~50-[Carbon Steel] SK41Nickel Plating Base, Rhodium Plating5.1~8-[Copper Alloy] Phosphor Bronze0.6815.1~2020.1~302806.3-18.32550

MISUMI Unit Example related to this product