1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shafts - One End Tapered, One End Tapped / One End Stepped and Tapped / One End Threaded

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Shafts - One End Tapered, One End Tapped / One End Stepped and Tapped / One End Threaded
  • Shafts - One End Tapered, One End Tapped / One End Stepped and Tapped / One End Threaded
  • Shafts - One End Tapered, One End Tapped / One End Stepped and Tapped / One End Threaded
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Direct drive shafts (linear shafts, hardened shafts, guide shafts, slide shafts) have one end taper, one end female thread, one end stepped female thread, and one end male thread type.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSFJU8-[25-1098/1]-F[2-24/1]-P6-J[5-10/1]-M[3,​4,​5]
PSFJU10-[30-1198/1]-F[2-32/1]-P[6-8/1]-J[5-14/1]-M[3,​4,​5,​6]
PSFJU12-[40-1398/1]-F[2-40/1]-P[6-10/1]-J[5-18/1]-M[3,​4,​5,​6]
PSFJU13-[40-1398/1]-F[2-44/1]-P[6-11/1]-J[5-20/1]-M[3,​4,​5,​6,​8]
PSFJU15-[50-1398/1]-F[2-40/1]-P[6-13/1]-J[10-52/1]-M[4,​5,​6,​8]
PSFJU16-[50-1398/1]-F[2-56/1]-P[6-14/1]-J[10-25/1]-M[3,​4,​5,​6,​8,​10]
PSFJU18-[60-1398/1]-F[2-64/1]-P[8-16/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSFJU20-[60-1398/1]-F[2-68/1]-P[8-17/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
PSFKU6-[25-898/1]-F[2-42/1]-B[0-40/1]-P[3,​4,​5,​6]-J[5-7/1]
PSFKU8-[25-1098/1]-F[2-56/1]-B[0-53/1]-P[3,​4,​5,​6,​8]-J[5-10/1]
PSFKU10-[30-1198/1]-F[2-70/1]-B[0-67/1]-P[4,​5,​6,​8,​10]-J[5-14/1]
PSFKU12-[40-1398/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[5-18/1]
PSFKU13-[40-1398/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[5-20/1]
PSFKU15-[50-1398/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[10-52/1]
PSFKU16-[50-1398/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10,​12,​16]-J[10-25/1]
PSFKU18-[60-1398/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10,​12,​16]-J[10-28/1]
PSFKU20-[60-1398/1]-F[2-140/1]-B[0-95/1]-P[5,​6,​8,​10,​12,​16,​20]-J[10-32/1]
PSFLU6-[25-900/1]-J[5-7/1]-M3
PSFLU8-[25-1100/1]-J[5-10/1]-M[3,​4,​5]
PSFLU10-[30-1200/1]-J[5-14/1]-M[3,​4,​5,​6]
PSFLU12-[40-1400/1]-J[5-18/1]-M[4,​5,​6,​8]
PSFLU13-[40-1400/1]-J[5-20/1]-M[4,​5,​6,​8]
PSFLU15-[50-1400/1]-J[10-24/1]-M[4,​5,​6,​8]
PSFLU16-[50-1400/1]-J[10-25/1]-M[4,​5,​6,​8,​10]
PSFLU18-[60-1400/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSFLU20-[60-1400/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
PSFTF6-[25-900/1]-J[5-7/1]-M3
PSFTF8-[25-1100/1]-J[5-10/1]-M[3,​4,​5]
PSFTF10-[30-1200/1]-J[5-14/1]-M[3,​4,​5,​6]
PSFTF12-[40-1400/1]-J[5-18/1]-M[3,​4,​5,​6,​8]
PSFTF13-[40-1400/1]-J[5-20/1]-M[4,​5,​6,​8]
PSFTF15-[50-1400/1]-J[10-24/1]-M[4,​5,​6,​8]
PSFTF16-[50-1400/1]-J[10-25/1]-M[4,​5,​6,​8,​10]
PSFTF18-[60-1400/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSFTF20-[60-1400/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
PSFTG8-[25-1100/1]-F[2-30/1]-P6-J[5-10/1]-M[3,​4,​5]
PSFTG10-[30-1198/1]-F[2-40/1]-P[6-8/1]-J[5-14/1]-M[3,​4,​5,​6]
PSFTG12-[40-1400/1]-F[2-50/1]-P[6-10/1]-J[5-18/1]-M[3,​4,​5,​6,​8]
PSFTG13-[40-1398/1]-F[2-55/1]-P12-J[5-20/1]-M[3,​4,​5,​6,​8]
PSFTG13-[40-1398/1]-F[2-55/1]-P[6-11/1]-J[5-20/1]-M[3,​4,​5,​6,​8]
PSFTG15-[50-1400/1]-F[2-65/1]-P[6-13/1]-J[10-52/1]-M[4,​5,​6,​8]
PSFTG16-[50-1398/1]-F[2-70/1]-P[6-14/1]-J[10-25/1]-M[3,​4,​5,​6,​8,​10]
PSFTG18-[60-1398/1]-F[2-80/1]-P7-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSFTG18-[60-1398/1]-F[2-80/1]-P[8-16/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSFTG20-[60-1398/1]-F[2-85/1]-P7-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
PSFTG20-[60-1398/1]-F[2-85/1]-P[8-17/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
PSFTN6-[25-898/1]-F[2-42/1]-B[0-40/1]-P[3,​4,​5,​6]-J[5-7/1]
PSFTN8-[25-1100/1]-F[2-56/1]-B[0-53/1]-P[3,​4,​5,​6,​8]-J[5-10/1]
PSFTN10-[30-1198/1]-F[2-70/1]-B[0-67/1]-P[3,​4,​5,​6,​8,​10]-J[5-14/1]
PSFTN12-[40-1400/1]-F[2-84/1]-B[0-79/1]-P[4,​5,​6,​8,​10,​12]-J[5-18/1]
PSFTN13-[40-1398/1]-F[2-84/1]-B[0-79/1]-P[4,​5,​6,​8,​10,​12]-J[5-20/1]
PSFTN15-[50-1400/1]-F[2-84/1]-B[0-79/1]-P[4,​5,​6,​8,​10,​12]-J[10-52/1]
PSFTN16-[50-1398/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10,​12,​16]-J[10-25/1]
PSFTN18-[60-1398/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10,​12,​16]-J[10-28/1]
PSFTN20-[60-1398/1]-F[2-140/1]-B[0-135/1]-P[5,​6,​8,​10,​12,​16,​20]-J[10-32/1]
PSSFJU8-[25-1098/1]-F[2-24/1]-P6-J[5-10/1]-M[3,​4,​5]
PSSFJU10-[30-1198/1]-F[2-32/1]-P[6-8/1]-J[5-14/1]-M[3,​4,​5,​6]
PSSFJU12-[40-1398/1]-F[2-40/1]-P[6-10/1]-J[5-18/1]-M[4,​5,​6,​8]
PSSFJU13-[40-1398/1]-F[2-44/1]-P[6-11/1]-J[5-20/1]-M[4,​5,​6,​8]
PSSFJU15-[50-1398/1]-F[2-40/1]-P[6-13/1]-J[10-52/1]-M[4,​5,​6,​8]
PSSFJU16-[50-1398/1]-F[2-56/1]-P[6-14/1]-J[10-25/1]-M[3,​4,​5,​6,​8,​10]
PSSFJU18-[60-1398/1]-F[2-64/1]-P[8-16/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSSFJU20-[60-1398/1]-F[2-68/1]-P[8-17/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
PSSFKU6-[25-898/1]-F[2-42/1]-B[0-40/1]-P[3,​4,​5,​6]-J[5-7/1]
PSSFKU8-[25-1098/1]-F[2-56/1]-B[0-53/1]-P[3,​4,​5,​6,​8]-J[5-10/1]
PSSFKU10-[30-1198/1]-F[2-70/1]-B[0-67/1]-P[4,​5,​6,​8,​10]-J[5-14/1]
PSSFKU12-[40-1398/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[5-18/1]
PSSFKU13-[40-1398/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[5-20/1]
PSSFKU15-[50-1398/1]-F[2-84/1]-B[0-79/1]-P[5,​6,​8,​10,​12]-J[10-52/1]
PSSFKU16-[50-1398/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10,​12,​16]-J[10-25/1]
PSSFKU18-[60-1398/1]-F[2-112/1]-B[0-107/1]-P[5,​6,​8,​10,​12,​16]-J[10-28/1]
PSSFKU20-[60-1398/1]-F[2-140/1]-B[0-135/1]-P[5,​6,​8,​10,​12,​16,​20]-J[10-32/1]
PSSFLU6-[25-900/1]-J[5-7/1]-M3
PSSFLU8-[25-1100/1]-J[5-10/1]-M[3,​4,​5]
PSSFLU10-[30-1200/1]-J[5-14/1]-M[3,​4,​5,​6]
PSSFLU12-[40-1400/1]-J[5-18/1]-M[4,​5,​6,​8]
PSSFLU13-[40-1400/1]-J[5-20/1]-M[4,​5,​6,​8]
PSSFLU15-[50-1400/1]-J[10-24/1]-M[4,​5,​6,​8]
PSSFLU16-[50-1400/1]-J[10-25/1]-M[4,​5,​6,​8,​10]
PSSFLU18-[60-1400/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSSFLU20-[60-1400/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
PSSFTF6-[25-900/1]-J[5-7/1]-M3
PSSFTF8-[25-1100/1]-J[5-10/1]-M[3,​4,​5]
PSSFTF10-[30-1200/1]-J[5-14/1]-M[3,​4,​5,​6]
PSSFTF12-[40-1400/1]-J[5-18/1]-M[3,​4,​5,​6,​8]
PSSFTF13-[40-1400/1]-J[5-20/1]-M[4,​5,​6,​8]
PSSFTF15-[50-1400/1]-J[10-24/1]-M[4,​5,​6,​8]
PSSFTF16-[50-1400/1]-J[10-25/1]-M[4,​5,​6,​8,​10]
PSSFTF18-[60-1400/1]-J[10-28/1]-M[4,​5,​6,​8,​10,​12]
PSSFTF20-[60-1400/1]-J[10-32/1]-M[4,​5,​6,​8,​10,​12]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBasic Shape End Shape (Right) Material Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness B
(mm)
F
(mm)
J
(mm)
Tapped (Coarse) [M]
(mm)
Threaded (Coarse) [P]
(mm)

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating825 ~ 1098h5Induction Hardened (58HRC~)-2 ~ 245 ~ 103 ~ 56

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1030 ~ 1198h5Induction Hardened (58HRC~)-2 ~ 325 ~ 143 ~ 66 ~ 8

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1240 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 405 ~ 183 ~ 66 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1340 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 445 ~ 203 ~ 86 ~ 11

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1550 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 4010 ~ 524 ~ 86 ~ 13

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1650 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 5610 ~ 253 ~ 106 ~ 14

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1860 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 6410 ~ 284 ~ 128 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating2060 ~ 1398h5Induction Hardened (58HRC~)-2 ~ 6810 ~ 324 ~ 128 ~ 17

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating625 ~ 898h5Induction Hardened (58HRC~)0 ~ 402 ~ 425 ~ 7-3 ~ 6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating825 ~ 1098h5Induction Hardened (58HRC~)0 ~ 532 ~ 565 ~ 10-3 ~ 8

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1030 ~ 1198h5Induction Hardened (58HRC~)0 ~ 672 ~ 705 ~ 14-4 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1240 ~ 1398h5Induction Hardened (58HRC~)0 ~ 792 ~ 845 ~ 18-5 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1340 ~ 1398h5Induction Hardened (58HRC~)0 ~ 792 ~ 845 ~ 20-5 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1550 ~ 1398h5Induction Hardened (58HRC~)0 ~ 792 ~ 8410 ~ 52-5 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1650 ~ 1398h5Induction Hardened (58HRC~)0 ~ 1072 ~ 11210 ~ 25-5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1860 ~ 1398h5Induction Hardened (58HRC~)0 ~ 1072 ~ 11210 ~ 28-5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating2060 ~ 1398h5Induction Hardened (58HRC~)0 ~ 952 ~ 14010 ~ 32-5 ~ 20

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating625 ~ 900h5Induction Hardened (58HRC~)--5 ~ 73-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating825 ~ 1100h5Induction Hardened (58HRC~)--5 ~ 103 ~ 5-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1030 ~ 1200h5Induction Hardened (58HRC~)--5 ~ 143 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1240 ~ 1400h5Induction Hardened (58HRC~)--5 ~ 184 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1340 ~ 1400h5Induction Hardened (58HRC~)--5 ~ 204 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1550 ~ 1400h5Induction Hardened (58HRC~)--10 ~ 244 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1650 ~ 1400h5Induction Hardened (58HRC~)--10 ~ 254 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1860 ~ 1400h5Induction Hardened (58HRC~)--10 ~ 284 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating2060 ~ 1400h5Induction Hardened (58HRC~)--10 ~ 324 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating625 ~ 900g6Induction Hardened (58HRC~)--5 ~ 73-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating825 ~ 1100g6Induction Hardened (58HRC~)--5 ~ 103 ~ 4-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1030 ~ 1200g6Induction Hardened (58HRC~)--5 ~ 143 ~ 4-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1240 ~ 1400g6Induction Hardened (58HRC~)--5 ~ 183 ~ 4-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1340 ~ 1400g6Induction Hardened (58HRC~)--5 ~ 204-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1550 ~ 1400g6Induction Hardened (58HRC~)--10 ~ 244-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1650 ~ 1400g6Induction Hardened (58HRC~)--10 ~ 254-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating1860 ~ 1400g6Induction Hardened (58HRC~)--10 ~ 284 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Steel] SUJ2 EquivalentHard Chrome Plating2060 ~ 1400g6Induction Hardened (58HRC~)--10 ~ 324-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating825 ~ 1100g6Induction Hardened (58HRC~)-2 ~ 305 ~ 103 ~ 46

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1030 ~ 1198g6Induction Hardened (58HRC~)-2 ~ 405 ~ 143 ~ 46 ~ 8

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1240 ~ 1400g6Induction Hardened (58HRC~)-2 ~ 505 ~ 183 ~ 86 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1340 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 555 ~ 203 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1340 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 555 ~ 203 ~ 86 ~ 11

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1550 ~ 1400g6Induction Hardened (58HRC~)-2 ~ 6510 ~ 524 ~ 86 ~ 13

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1650 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 7010 ~ 253 ~ 106 ~ 14

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1860 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 8010 ~ 284 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating1860 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 8010 ~ 284 ~ 108 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating2060 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 8510 ~ 324 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Steel] SUJ2 EquivalentHard Chrome Plating2060 ~ 1398g6Induction Hardened (58HRC~)-2 ~ 8510 ~ 324 ~ 108 ~ 17

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating625 ~ 898g6Induction Hardened (58HRC~)0 ~ 402 ~ 425 ~ 7-3 ~ 5

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating825 ~ 1100g6Induction Hardened (58HRC~)0 ~ 532 ~ 565 ~ 10-3 ~ 5

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1030 ~ 1198g6Induction Hardened (58HRC~)0 ~ 672 ~ 705 ~ 14-3 ~ 5

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1240 ~ 1400g6Induction Hardened (58HRC~)0 ~ 792 ~ 845 ~ 18-4 ~ 5

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1340 ~ 1398g6Induction Hardened (58HRC~)0 ~ 792 ~ 845 ~ 20-4 ~ 5

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1550 ~ 1400g6Induction Hardened (58HRC~)0 ~ 792 ~ 8410 ~ 52-4 ~ 5

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1650 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1072 ~ 11210 ~ 25-5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating1860 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1072 ~ 11210 ~ 28-5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Steel] SUJ2 EquivalentHard Chrome Plating2060 ~ 1398g6Induction Hardened (58HRC~)0 ~ 1352 ~ 14010 ~ 32-5 ~ 20

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating825 ~ 1098h5Induction Hardened (56HRC~)-2 ~ 245 ~ 103 ~ 56

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1030 ~ 1198h5Induction Hardened (56HRC~)-2 ~ 325 ~ 143 ~ 66 ~ 8

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1240 ~ 1398h5Induction Hardened (56HRC~)-2 ~ 405 ~ 184 ~ 86 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1340 ~ 1398h5Induction Hardened (56HRC~)-2 ~ 445 ~ 204 ~ 86 ~ 11

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1550 ~ 1398h5Induction Hardened (56HRC~)-2 ~ 4010 ~ 524 ~ 86 ~ 13

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1650 ~ 1398h5Induction Hardened (56HRC~)-2 ~ 5610 ~ 253 ~ 106 ~ 14

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1860 ~ 1398h5Induction Hardened (56HRC~)-2 ~ 6410 ~ 284 ~ 128 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End SteppedTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating2060 ~ 1398h5Induction Hardened (56HRC~)-2 ~ 6810 ~ 324 ~ 128 ~ 17

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating625 ~ 898h5Induction Hardened (56HRC~)0 ~ 402 ~ 425 ~ 7-3 ~ 6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating825 ~ 1098h5Induction Hardened (56HRC~)0 ~ 532 ~ 565 ~ 10-3 ~ 8

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1030 ~ 1198h5Induction Hardened (56HRC~)0 ~ 672 ~ 705 ~ 14-4 ~ 10

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1240 ~ 1398h5Induction Hardened (56HRC~)0 ~ 792 ~ 845 ~ 18-5 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1340 ~ 1398h5Induction Hardened (56HRC~)0 ~ 792 ~ 845 ~ 20-5 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1550 ~ 1398h5Induction Hardened (56HRC~)0 ~ 792 ~ 8410 ~ 52-5 ~ 12

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1650 ~ 1398h5Induction Hardened (56HRC~)0 ~ 1072 ~ 11210 ~ 25-5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1860 ~ 1398h5Induction Hardened (56HRC~)0 ~ 1072 ~ 11210 ~ 28-5 ~ 16

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidThreaded[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating2060 ~ 1398h5Induction Hardened (56HRC~)0 ~ 1352 ~ 14010 ~ 32-5 ~ 20

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating625 ~ 900h5Induction Hardened (56HRC~)--5 ~ 73-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating825 ~ 1100h5Induction Hardened (56HRC~)--5 ~ 103 ~ 5-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1030 ~ 1200h5Induction Hardened (56HRC~)--5 ~ 143 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1240 ~ 1400h5Induction Hardened (56HRC~)--5 ~ 184 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1340 ~ 1400h5Induction Hardened (56HRC~)--5 ~ 204 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1550 ~ 1400h5Induction Hardened (56HRC~)--10 ~ 244 ~ 8-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1650 ~ 1400h5Induction Hardened (56HRC~)--10 ~ 254 ~ 10-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1860 ~ 1400h5Induction Hardened (56HRC~)--10 ~ 284 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating2060 ~ 1400h5Induction Hardened (56HRC~)--10 ~ 324 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating625 ~ 900g6Induction Hardened (56HRC~)--5 ~ 73-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating825 ~ 1100g6Induction Hardened (56HRC~)--5 ~ 103 ~ 4-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1030 ~ 1200g6Induction Hardened (56HRC~)--5 ~ 143 ~ 4-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1240 ~ 1400g6Induction Hardened (56HRC~)--5 ~ 183 ~ 4-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1340 ~ 1400g6Induction Hardened (56HRC~)--5 ~ 204-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1550 ~ 1400g6Induction Hardened (56HRC~)--10 ~ 244-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1650 ~ 1400g6Induction Hardened (56HRC~)--10 ~ 254-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating1860 ~ 1400g6Induction Hardened (56HRC~)--10 ~ 284 ~ 12-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10SolidTapped[Stainless Steel] SUS440C or 13Cr stainlessHard Chrome Plating2060 ~ 1400g6Induction Hardened (56HRC~)--10 ~ 324-

Loading...

Basic Information

End Shape (Left) Tapered Shaft End Perpendicularity Perpendicularity (0.2) Heat Treatment Induction Hardened

MISUMI Unit Example related to this product