1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Locating Blocks for Inspection Components

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This block makes it easy to attach and remove clips for resin panels.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KJRSB-P[3-22/0.05]-S[0.5-5/0.05]
KJRSBR-P[3-22/0.05]-W[3-22/0.05]-R[0.2-11/0.1]-S[0.5-5/0.05]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole Shape P R
(mm)
S W

-

LOCATING BLOCKS 1 Piece(s) 7 Day(s) 10Round3 ~ 22-0.5 ~ 5-

-

LOCATING BLOCKS 1 Piece(s) 7 Day(s) 10Square3 ~ 220.2 ~ 110.5 ~ 53 ~ 22

Loading...

  1. 1

Basic Information

Material certificate Available Material certificate: Material S45C