(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Height is adjustable at shoulder. Use this product in combination with Straight Slot Pins for Inspection Jigs, etc.
Part Number |
---|
KJBPFHS8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1] |
KJBPFHS10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1] |
KJBPFHS12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1] |
KJBPFHS16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1] |
KJBPFHS20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBPFHS25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBPFHSM8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1] |
KJBPFHSM10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1] |
KJBPFHSM12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1] |
KJBPFHSM16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1] |
KJBPFHSM20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBPFHSM25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBPFHSS8-P[2-4/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1] |
KJBPFHSS10-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1] |
KJBPFHSS12-P[4-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1] |
KJBPFHSS16-P[8-12/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1] |
KJBPFHSS20-P[10-16/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBPFHSS25-P[15-21/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBPFHSSC8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1] |
KJBPFHSSC10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1] |
KJBPFHSSC12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1] |
KJBPFHSSC16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1] |
KJBPFHSSC20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBPFHSSC25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBPFS8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1] |
KJBPFS10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1] |
KJBPFS12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1] |
KJBPFS16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1] |
KJBPFS20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBPFS25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBPFSS20-P[10-16/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBPFSSC8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1] |
KJBPFSSC10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1] |
KJBPFSSC12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1] |
KJBPFSSC16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1] |
KJBPFSSC20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1] |
KJBPFSSC25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1] |
KJBPHST8-P[2-6/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHST10-P[2-8/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHST12-P[4-10/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHST16-P[8-14/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHST20-P[10-18/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHST25-P[15-23/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHST30-P[20-27/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHST35-P[25-32/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTM8-P[2-6/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTM10-P[2-8/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTM12-P[4-10/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTM16-P[8-14/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTM20-P[10-18/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTM25-P[15-23/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTS8-P[2-4/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTS10-P[2-6/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTS12-P[4-8/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTS16-P[8-12/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTS20-P[10-16/0.01]-L[5-40/1]-T[2,3,5] |
KJBPHSTS25-P[15-21/0.01]-L[5-40/1]-T[2,3,5] |
KJBPST8-P[2-6/0.01]-L[5-40/1]-T[2,3,5] |
KJBPST10-P[2-8/0.01]-L[5-40/1]-T[2,3,5] |
KJBPST12-P[4-10/0.01]-L[5-40/1]-T[2,3,5] |
KJBPST16-P[8-14/0.01]-L[5-40/1]-T[2,3,5] |
KJBPST20-P[10-18/0.01]-L[5-40/1]-T[2,3,5] |
KJBPST25-P[15-23/0.01]-L[5-40/1]-T[2,3,5] |
KJBPST30-P[20-27/0.01]-L[5-40/1]-T[2,3,5] |
KJBPST35-P[25-32/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTM8-P[2-6/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTM10-P[2-8/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTM12-P[4-10/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTM16-P[8-14/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTM20-P[10-18/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTM25-P[15-23/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTS8-P[2-6/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTS10-P[2-6/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTS12-P[4-10/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTS16-P[8-12/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTS20-P[10-16/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTS25-P[15-21/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTSC8-P[2-6/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTSC10-P[2-8/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTSC12-P[4-10/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTSC16-P[8-14/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTSC20-P[10-18/0.01]-L[5-40/1]-T[2,3,5] |
KJBPSTSC25-P[15-23/0.01]-L[5-40/1]-T[2,3,5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Hardness | Material | Hardness Details | Type | I.D. Tolerance | Bushing Dia. D (Ø) | Shoulder Dia. H (Ø) | L (mm) | P (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 8 | 10 ~ 16 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 10 | 12 ~ 18 | 5 ~ 40 | 2 ~ 8 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 12 | 14 ~ 20 | 5 ~ 40 | 4 ~ 10 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 16 | 18 ~ 26 | 5 ~ 40 | 8 ~ 14 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 20 | 22 ~ 37 | 5 ~ 40 | 10 ~ 18 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 25 | 27 ~ 40 | 5 ~ 40 | 15 ~ 23 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 8 | 10 ~ 16 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 10 | 12 ~ 18 | 5 ~ 40 | 2 ~ 8 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 12 | 14 ~ 20 | 5 ~ 40 | 4 ~ 10 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 16 | 18 ~ 26 | 5 ~ 40 | 8 ~ 14 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 20 | 22 ~ 37 | 5 ~ 40 | 10 ~ 18 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | H7 | 25 | 27 ~ 40 | 5 ~ 40 | 15 ~ 23 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T, H Configurable Press Fit Type | H7 | 8 | 10 ~ 16 | 5 ~ 40 | 2 ~ 4 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T, H Configurable Press Fit Type | H7 | 10 | 12 ~ 18 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T, H Configurable Press Fit Type | H7 | 12 | 14 ~ 20 | 5 ~ 40 | 4 ~ 8 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T, H Configurable Press Fit Type | H7 | 16 | 18 ~ 26 | 5 ~ 40 | 8 ~ 12 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T, H Configurable Press Fit Type | H7 | 20 | 22 ~ 37 | 5 ~ 40 | 10 ~ 16 | 2 ~ 5.5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T, H Configurable Press Fit Type | H7 | 25 | 27 ~ 40 | 5 ~ 40 | 15 ~ 21 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | H7 | 8 | 10 ~ 16 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | H7 | 10 | 12 ~ 18 | 5 ~ 40 | 2 ~ 8 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | H7 | 12 | 14 ~ 20 | 5 ~ 40 | 4 ~ 10 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | H7 | 16 | 18 ~ 26 | 5 ~ 40 | 8 ~ 14 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | H7 | 20 | 22 ~ 37 | 5 ~ 40 | 10 ~ 18 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | H7 | 25 | 27 ~ 40 | 5 ~ 40 | 15 ~ 23 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 8 | 10 ~ 16 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 10 | 12 ~ 18 | 5 ~ 40 | 2 ~ 8 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 12 | 14 ~ 20 | 5 ~ 40 | 4 ~ 10 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 16 | 18 ~ 26 | 5 ~ 40 | 8 ~ 14 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 20 | 22 ~ 37 | 5 ~ 40 | 10 ~ 18 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 25 | 27 ~ 40 | 5 ~ 40 | 15 ~ 23 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T, H Configurable Press Fit Type | +0.03/+0.01 | 20 | 22 ~ 37 | 5 ~ 40 | 10 ~ 16 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 8 | 10 ~ 16 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 10 | 12 ~ 18 | 5 ~ 40 | 2 ~ 8 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 12 | 14 ~ 20 | 5 ~ 40 | 4 ~ 10 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 16 | 18 ~ 26 | 5 ~ 40 | 8 ~ 14 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 20 | 22 ~ 37 | 5 ~ 40 | 10 ~ 18 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T, H Configurable Press Fit Type | +0.03/+0.01 | 25 | 27 ~ 40 | 5 ~ 40 | 15 ~ 23 | 2 ~ 5.5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 8 | 12 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 10 | 14 | 5 ~ 40 | 2 ~ 8 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 12 | 16 | 5 ~ 40 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 16 | 20 | 5 ~ 40 | 8 ~ 14 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 20 | 24 | 5 ~ 40 | 10 ~ 18 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 25 | 29 | 5 ~ 40 | 15 ~ 23 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 30 | 34 | 5 ~ 40 | 20 ~ 27 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 35 | 39 | 5 ~ 40 | 25 ~ 32 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 8 | 12 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 10 | 14 | 5 ~ 40 | 2 ~ 8 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 12 | 16 | 5 ~ 40 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 16 | 20 | 5 ~ 40 | 8 ~ 14 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 20 | 24 | 5 ~ 40 | 10 ~ 18 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | H7 | 25 | 29 | 5 ~ 40 | 15 ~ 23 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | H7 | 8 | 12 | 5 ~ 40 | 2 ~ 4 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | H7 | 10 | 14 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | H7 | 12 | 16 | 5 ~ 40 | 4 ~ 8 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | H7 | 16 | 20 | 5 ~ 40 | 8 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | H7 | 20 | 24 | 5 ~ 40 | 10 ~ 16 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | H7 | 25 | 29 | 5 ~ 40 | 15 ~ 21 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 8 | 12 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 10 | 14 | 5 ~ 40 | 2 ~ 8 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 12 | 16 | 5 ~ 40 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 16 | 20 | 5 ~ 40 | 8 ~ 14 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 20 | 24 | 5 ~ 40 | 10 ~ 18 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 25 | 29 | 5 ~ 40 | 15 ~ 23 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 30 | 34 | 5 ~ 40 | 20 ~ 27 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Not Provided | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 35 | 39 | 5 ~ 40 | 25 ~ 32 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 8 | 12 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 10 | 14 | 5 ~ 40 | 2 ~ 8 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 12 | 16 | 5 ~ 40 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 16 | 20 | 5 ~ 40 | 8 ~ 14 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 20 | 24 | 5 ~ 40 | 10 ~ 18 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Steel | Electroless Nickel Plating | Provided | SKS93 Equivalent | 50~60HRC | T Selectable Press Fit Type | +0.03/+0.01 | 25 | 29 | 5 ~ 40 | 15 ~ 23 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | +0.03/+0.01 | 8 | 12 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | +0.03/+0.01 | 10 | 14 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | +0.03/+0.01 | 12 | 16 | 5 ~ 40 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | +0.03/+0.01 | 16 | 20 | 5 ~ 40 | 8 ~ 12 | 2 ~ 5 | ||
- | LOCATIONBUSH | 1 Piece(s) | 8 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | +0.03/+0.01 | 20 | 24 | 5 ~ 40 | 10 ~ 16 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | Not Provided | Not Provided | SUS304 | - | T Selectable Press Fit Type | +0.03/+0.01 | 25 | 29 | 5 ~ 40 | 15 ~ 21 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T Selectable Press Fit Type | +0.03/+0.01 | 8 | 12 | 5 ~ 40 | 2 ~ 6 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T Selectable Press Fit Type | +0.03/+0.01 | 10 | 14 | 5 ~ 40 | 2 ~ 8 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T Selectable Press Fit Type | +0.03/+0.01 | 12 | 16 | 5 ~ 40 | 4 ~ 10 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T Selectable Press Fit Type | +0.03/+0.01 | 16 | 20 | 5 ~ 40 | 8 ~ 14 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T Selectable Press Fit Type | +0.03/+0.01 | 20 | 24 | 5 ~ 40 | 10 ~ 18 | 2 ~ 5 | ||
- | LOCATION BUSH | 1 Piece(s) | 6 Day(s) | 10 | Stainless Steel | Not Provided | Provided | SUS440C or 13Cr stainless | 45 - 50HRC | T Selectable Press Fit Type | +0.03/+0.01 | 25 | 29 | 5 ~ 40 | 15 ~ 23 | 2 ~ 5 |
Loading...
Basic Shape | Shouldered | Hole Type | Straight | Hole Shape | Circular Shape |
---|---|---|---|---|---|
With or w/o Tap | Not Tapped | O.D. Tolerance | Press Fit |
How can we improve?
How can we improve?