1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bushings for Inspection Components - Shouldered - Standard Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Bushings for Inspection Components - Shouldered - Standard Type
  • Bushings for Inspection Components - Shouldered - Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Height is adjustable at shoulder. Use this product in combination with Straight Slot Pins for Inspection Jigs, etc.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KJBFHS8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBFHS10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBFHS12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBFHS16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBFHS20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBFHS25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBFHSM8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBFHSM10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBFHSM12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBFHSM16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBFS8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBFS10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBFS12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBFS16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBFS20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBFS25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBFSM8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBFSM10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBFSM12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBFSM16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBFSM20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBFSM25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBFSSC8-P[2-6/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[10-16/1]
KJBFSSC10-P[2-8/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[12-18/1]
KJBFSSC12-P[4-10/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[14-20/1]
KJBFSSC16-P[8-14/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[18-26/1]
KJBFSSC20-P[10-18/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[22-37/1]
KJBFSSC25-P[15-23/0.01]-L[5-40/1]-T[2-5.5/0.1]-H[27-40/1]
KJBHST8-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST10-P[2-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST12-P[4-10/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST16-P[8-14/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST20-P[10-18/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST25-P[15-23/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST30-P[20-27/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHST35-P[25-32/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM8-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM10-P[2-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM12-P[4-10/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM16-P[8-14/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM20-P[10-18/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTM25-P[15-23/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS8-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS10-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS12-P[4-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS16-P[8-12/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS20-P[10-16/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTS25-P[15-21/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC8-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC10-P[2-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC12-P[4-10/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC16-P[8-14/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC20-P[10-18/0.01]-L[5-40/1]-T[2,​3,​5]
KJBHSTSC25-P[15-23/0.01]-L[5-40/1]-T[2,​3,​5]
KJBST8-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBST10-P[2-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBST12-P[4-10/0.01]-L[5-40/1]-T[2,​3,​5]
KJBST16-P[8-14/0.01]-L[5-40/1]-T[2,​3,​5]
KJBST20-P[10-18/0.01]-L[5-40/1]-T[2,​3,​5]
KJBST25-P[15-23/0.01]-L[5-40/1]-T[2,​3,​5]
KJBST30-P[20-27/0.01]-L[5-40/1]-T[2,​3,​5]
KJBST35-P[25-32/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTM8-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTM10-P[2-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTM12-P[4-10/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTM16-P[8-14/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTM20-P[10-18/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTM25-P[15-23/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTS8-P[2-4/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTS10-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTS12-P[4-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTS16-P[8-12/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTS20-P[10-16/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTS25-P[15-21/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTSC8-P[2-6/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTSC10-P[2-8/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTSC12-P[4-10/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTSC16-P[8-14/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTSC20-P[10-18/0.01]-L[5-40/1]-T[2,​3,​5]
KJBSTSC25-P[15-23/0.01]-L[5-40/1]-T[2,​3,​5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Hardness Material Hardness Details Type I.D. Tolerance Bushing Dia. D
(Ø)
Shoulder Dia. H
(Ø)
H
(mm)
L
(mm)
P
(mm)
T
(mm)

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard TypeH78-10 ~ 165 ~ 402 ~ 62 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard TypeH710-12 ~ 185 ~ 402 ~ 82 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard TypeH712-14 ~ 205 ~ 404 ~ 102 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard TypeH716-18 ~ 265 ~ 408 ~ 142 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard TypeH720-22 ~ 375 ~ 4010 ~ 182 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard TypeH725-27 ~ 405 ~ 4015 ~ 232 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard TypeH78-10 ~ 165 ~ 402 ~ 62 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard TypeH710-12 ~ 185 ~ 402 ~ 82 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard TypeH712-14 ~ 205 ~ 404 ~ 102 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard TypeH716-18 ~ 265 ~ 408 ~ 142 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.018-10 ~ 165 ~ 402 ~ 62 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.0110-12 ~ 185 ~ 402 ~ 82 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.0112-14 ~ 205 ~ 404 ~ 102 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.0116-18 ~ 265 ~ 408 ~ 142 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.0120-22 ~ 375 ~ 4010 ~ 182 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.0125-27 ~ 405 ~ 4015 ~ 232 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.018-10 ~ 165 ~ 402 ~ 62 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.0110-12 ~ 185 ~ 402 ~ 82 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.0112-14 ~ 205 ~ 404 ~ 102 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.0116-18 ~ 265 ~ 408 ~ 142 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.0120-22 ~ 375 ~ 4010 ~ 182 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT, H Configurable Standard Type+0.03/+0.0125-27 ~ 405 ~ 4015 ~ 232 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT, H Configurable Standard Type+0.03/+0.018-10 ~ 165 ~ 402 ~ 62 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT, H Configurable Standard Type+0.03/+0.0110-12 ~ 185 ~ 402 ~ 82 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT, H Configurable Standard Type+0.03/+0.0112-14 ~ 205 ~ 404 ~ 102 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT, H Configurable Standard Type+0.03/+0.0116-18 ~ 265 ~ 408 ~ 142 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT, H Configurable Standard Type+0.03/+0.0120-22 ~ 375 ~ 4010 ~ 182 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT, H Configurable Standard Type+0.03/+0.0125-27 ~ 405 ~ 4015 ~ 232 ~ 5.5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH7812-5 ~ 402 ~ 62 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH71014-5 ~ 402 ~ 82 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH71216-5 ~ 404 ~ 102 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH71620-5 ~ 408 ~ 142 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH72024-5 ~ 4010 ~ 182 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH72529-5 ~ 4015 ~ 232 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH73034-5 ~ 4020 ~ 272 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH73539-5 ~ 4025 ~ 322 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH7812-5 ~ 402 ~ 62 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH71014-5 ~ 402 ~ 82 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH71216-5 ~ 404 ~ 102 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH71620-5 ~ 408 ~ 142 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH72024-5 ~ 4010 ~ 182 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard TypeH72529-5 ~ 4015 ~ 232 ~ 5

-

LOCATION BUSH 1 Piece(s) 5 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard TypeH7812-5 ~ 402 ~ 62 ~ 5

-

LOCATIONBUSH 1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard TypeH71014-5 ~ 402 ~ 62 ~ 5

-

LOCATIONBUSH 1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard TypeH71216-5 ~ 404 ~ 82 ~ 5

-

LOCATIONBUSH 1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard TypeH71620-5 ~ 408 ~ 122 ~ 5

-

LOCATIONBUSH 1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard TypeH72024-5 ~ 4010 ~ 162 ~ 5

-

LOCATIONBUSH 1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard TypeH72529-5 ~ 4015 ~ 212 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard TypeH7812-5 ~ 402 ~ 62 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard TypeH71014-5 ~ 402 ~ 82 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard TypeH71216-5 ~ 404 ~ 102 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard TypeH71620-5 ~ 408 ~ 142 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard TypeH72024-5 ~ 4010 ~ 182 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard TypeH72529-5 ~ 4015 ~ 232 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.01812-5 ~ 402 ~ 62 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.011014-5 ~ 402 ~ 82 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.011216-5 ~ 404 ~ 102 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.011620-5 ~ 408 ~ 142 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.012024-5 ~ 4010 ~ 182 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.012529-5 ~ 4015 ~ 232 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.013034-5 ~ 4020 ~ 272 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelNot ProvidedProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.013539-5 ~ 4025 ~ 322 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.01812-5 ~ 402 ~ 62 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.011014-5 ~ 402 ~ 82 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.011216-5 ~ 404 ~ 102 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.011620-5 ~ 408 ~ 142 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.012024-5 ~ 4010 ~ 182 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10SteelElectroless Nickel PlatingProvidedSKS93 Equivalent50~60HRCT Selectable Standard Type+0.03/+0.012529-5 ~ 4015 ~ 232 ~ 5

-

LOCATION BUSH 1 Piece(s) 5 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard Type+0.03/+0.01812-5 ~ 402 ~ 42 ~ 5

-

LOCATIONBUSH 1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard Type+0.03/+0.011014-5 ~ 402 ~ 62 ~ 5

-

LOCATIONBUSH 1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard Type+0.03/+0.011216-5 ~ 404 ~ 82 ~ 5

-

LOCATIONBUSH 1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard Type+0.03/+0.011620-5 ~ 408 ~ 122 ~ 5

-

LOCATIONBUSH 1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard Type+0.03/+0.012024-5 ~ 4010 ~ 162 ~ 5

-

LOCATIONBUSH 1 Piece(s) 8 Day(s) 10Stainless SteelNot ProvidedNot ProvidedSUS304-T Selectable Standard Type+0.03/+0.012529-5 ~ 4015 ~ 212 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard Type+0.03/+0.01812-5 ~ 402 ~ 62 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard Type+0.03/+0.011014-5 ~ 402 ~ 82 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard Type+0.03/+0.011216-5 ~ 404 ~ 102 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard Type+0.03/+0.011620-5 ~ 408 ~ 142 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard Type+0.03/+0.012024-5 ~ 4010 ~ 182 ~ 5

-

LOCATION BUSH 1 Piece(s) 6 Day(s) 10Stainless SteelNot ProvidedProvidedSUS440C or 13Cr stainless45 - 50HRCT Selectable Standard Type+0.03/+0.012529-5 ~ 4015 ~ 232 ~ 5

Loading...

  1. 1

Basic Information

Basic Shape Shouldered Hole Type Straight Hole Shape Circular Shape
With or w/o Tap Not Tapped O.D. Tolerance Standard