1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Marking Pins - Straight, Stepped, Hollow Edge

Marking Pins - Straight, Stepped, Hollow Edge
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Attention points for an alteration of KF (specified character engraving):
    1.Please insert the desired characters after "KF-".
    2.The types of characters that can be printed are alphabets, numbers, and periods (.).
    3.Numbers can be applied up to a maximum of 8 characters.
    4.When used in conjunction with other additional processing, please enter KF at the end.
    5.More than two periods (.) cannot be used.

Product Description

Pin that can be used when you want to scribe a product to check its dimensions.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KJPGKS12-P[6-10/0.01]-S[2-6/0.1]-L[5-20/1]-B[10-20/1]
KJPGKS12L-P[12-20/0.01]-S[3-16/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS16-P[8-14/0.01]-S[3-10/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS16L-P[16-25/0.01]-S[6-21/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS20-P[10-18/0.01]-S[3-14/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS20L-P[20-30/0.01]-S[10-26/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS25-P[15-23/0.01]-S[6-19/0.1]-L[5-20/1]-B[10-40/1]
KJPGKS30-P[20-28/0.01]-S[10-24/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE12-P[6-10/0.01]-S[2-6/0.1]-L[5-20/1]-B[10-20/1]
KJPGKSE12L-P[12-20/0.01]-S[3-16/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE16-P[8-14/0.01]-S[3-10/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE16L-P[16-25/0.01]-S[6-21/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE20-P[10-18/0.01]-S[3-14/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE20L-P[20-30/0.01]-S[10-26/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE25-P[15-23/0.01]-S[6-19/0.1]-L[5-20/1]-B[10-40/1]
KJPGKSE30-P[20-28/0.01]-S[10-24/0.1]-L[5-20/1]-B[10-40/1]
KJPKS12-P[6-10/0.01]-S[2-6/0.1]-L[5-20/1]-B[10-20/1]
KJPKS12L-P[12-20/0.01]-S[3-16/0.1]-L[5-20/1]-B[10-40/1]
KJPKS16-P[8-14/0.01]-S[3-10/0.1]-L[5-20/1]-B[10-40/1]
KJPKS16L-P[16-25/0.01]-S[6-21/0.1]-L[5-20/1]-B[10-40/1]
KJPKS20-P[10-18/0.01]-S[3-14/0.1]-L[5-20/1]-B[10-40/1]
KJPKS20L-P[20-30/0.01]-S[10-26/0.1]-L[5-20/1]-B[10-40/1]
KJPKS25-P[15-23/0.01]-S[6-19/0.1]-L[5-20/1]-B[10-40/1]
KJPKS30-P[20-28/0.01]-S[10-24/0.1]-L[5-20/1]-B[10-40/1]
KJPKSE12-P[6-10/0.01]-S[2-6/0.1]-L[5-20/1]-B[10-20/1]
KJPKSE12L-P[12-20/0.01]-S[3-16/0.1]-L[5-20/1]-B[10-40/1]
KJPKSE16-P[8-14/0.01]-S[3-10/0.1]-L[5-20/1]-B[10-40/1]
KJPKSE16L-P[16-25/0.01]-S[6-21/0.1]-L[5-20/1]-B[10-40/1]
KJPKSE20-P[10-18/0.01]-S[3-14/0.1]-L[5-20/1]-B[10-40/1]
KJPKSE20L-P[20-30/0.01]-S[10-26/0.1]-L[5-20/1]-B[10-40/1]
KJPKSE25-P[15-23/0.01]-S[6-19/0.1]-L[5-20/1]-B[10-40/1]
KJPKSE30-P[20-28/0.01]-S[10-24/0.1]-L[5-20/1]-B[10-40/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Large Head / Small Head S Dimension Tolerance on Insertion Part P Dimension Tolerance on Insertion Part Marking Pin Shape Marking Pin Shape Outer Dia. D
(Ø)
B
(mm)
L
(mm)
P
(mm)
S
(mm)

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Headg6-StandardStepped1210 ~ 205 ~ 206 ~ 102 ~ 6

-

CHECKINGPIN 1 Piece(s) 8 Day(s) 10SteppedLarge Headg6-StandardStepped1210 ~ 405 ~ 2012 ~ 203 ~ 16

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Headg6-StandardStepped1610 ~ 405 ~ 208 ~ 143 ~ 10

-

CHECKINGPIN 1 Piece(s) 8 Day(s) 10SteppedLarge Headg6-StandardStepped1610 ~ 405 ~ 2016 ~ 256 ~ 21

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Headg6-StandardStepped2010 ~ 405 ~ 2010 ~ 183 ~ 14

-

CHECKINGPIN 1 Piece(s) 8 Day(s) 10SteppedLarge Headg6-StandardStepped2010 ~ 405 ~ 2020 ~ 3010 ~ 26

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Headg6-StandardStepped2510 ~ 405 ~ 2015 ~ 236 ~ 19

-

CHECKING PIN 1 Piece(s) 5 Day(s) 10SteppedSmall Headg6-StandardStepped3010 ~ 405 ~ 2020 ~ 2810 ~ 24

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Headg6-Sharp Pointed TipStepped1210 ~ 205 ~ 206 ~ 102 ~ 6

-

CHECKINGPIN 1 Piece(s) 8 Day(s) 10SteppedLarge Headg6-Sharp Pointed TipStepped1210 ~ 405 ~ 2012 ~ 203 ~ 16

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Headg6-Sharp Pointed TipStepped1610 ~ 405 ~ 208 ~ 143 ~ 10

-

CHECKINGPIN 1 Piece(s) 8 Day(s) 10SteppedLarge Headg6-Sharp Pointed TipStepped1610 ~ 405 ~ 2016 ~ 256 ~ 21

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Headg6-Sharp Pointed TipStepped2010 ~ 405 ~ 2010 ~ 183 ~ 14

-

CHECKINGPIN 1 Piece(s) 8 Day(s) 10SteppedLarge Headg6-Sharp Pointed TipStepped2010 ~ 405 ~ 2020 ~ 3010 ~ 26

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Headg6-Sharp Pointed TipStepped2510 ~ 405 ~ 2015 ~ 236 ~ 19

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Headg6-Sharp Pointed TipStepped3010 ~ 405 ~ 2020 ~ 2810 ~ 24

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Head0/-0.02-StandardStepped1210 ~ 205 ~ 206 ~ 102 ~ 6

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10SteppedLarge Head0/-0.02-StandardStepped1210 ~ 405 ~ 2012 ~ 203 ~ 16

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Head0/-0.02-StandardStepped1610 ~ 405 ~ 208 ~ 143 ~ 10

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10SteppedLarge Head0/-0.02-StandardStepped1610 ~ 405 ~ 2016 ~ 256 ~ 21

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Head0/-0.02-StandardStepped2010 ~ 405 ~ 2010 ~ 183 ~ 14

-

LOCATINGPIN 1 Piece(s) 8 Day(s) 10SteppedLarge Head0/-0.02-StandardStepped2010 ~ 405 ~ 2020 ~ 3010 ~ 26

-

LOCATING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Head0/-0.02-StandardStepped2510 ~ 405 ~ 2015 ~ 236 ~ 19

-

LOCATING PIN 1 Piece(s) 5 Day(s) 10SteppedSmall Head0/-0.02-StandardStepped3010 ~ 405 ~ 2020 ~ 2810 ~ 24

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Head0/-0.02-Sharp Pointed TipStepped1210 ~ 205 ~ 206 ~ 102 ~ 6

-

CHECKINGPIN 1 Piece(s) 8 Day(s) 10SteppedLarge Head0/-0.02-Sharp Pointed TipStepped1210 ~ 405 ~ 2012 ~ 203 ~ 16

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Head0/-0.02-Sharp Pointed TipStepped1610 ~ 405 ~ 208 ~ 143 ~ 10

-

CHECKINGPIN 1 Piece(s) 8 Day(s) 10SteppedLarge Head0/-0.02-Sharp Pointed TipStepped1610 ~ 405 ~ 2016 ~ 256 ~ 21

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Head0/-0.02-Sharp Pointed TipStepped2010 ~ 405 ~ 2010 ~ 183 ~ 14

-

CHECKING PIN 1 Piece(s) 5 Day(s) 10SteppedLarge Head0/-0.02-Sharp Pointed TipStepped2010 ~ 405 ~ 2020 ~ 3010 ~ 26

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Head0/-0.02-Sharp Pointed TipStepped2510 ~ 405 ~ 2015 ~ 236 ~ 19

-

CHECKING PIN 1 Piece(s) 8 Day(s) 10SteppedSmall Head0/-0.02-Sharp Pointed TipStepped3010 ~ 405 ~ 2020 ~ 2810 ~ 24

Loading...

  1. 1

Basic Information

Type Marking Pin Material SKS3 Equivalent Hardness No Hardening