1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Shafts One End Threaded with Undercut

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Linear Shafts One End Threaded with Undercut
  • Linear Shafts One End Threaded with Undercut
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] A shaft (linear shaft, hardened shaft, guide shaft, slide shaft) with a male screw relief groove on one end. L size standard expanded! You can now purchase from an even more complete lineup.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSAFN8-[25-1095/1]-F[5-18/1]-M[5,​6]
PSAFN8-[25-1095/1]-F[5-18/1]-MMC6
PSAFN10-[25-1195/1]-F[5-24/1]-M[5,​6,​8]
PSAFN10-[25-1195/1]-F[5-24/1]-MMC[6,​8]
PSAFN12-[25-1395/1]-F[5-30/1]-M[5,​6,​8,​10]
PSAFN12-[25-1395/1]-F[5-30/1]-MMC[6,​8,​10]
PSAFN12-[25-1395/1]-F[5-30/1]-MMS10
PSAFN13-[25-1395/1]-F[5-36/1]-M[5,​6,​8,​10,​12]
PSAFN13-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10]
PSAFN13-[25-1395/1]-F[5-36/1]-MMS10
PSAFN15-[25-1395/1]-F[5-36/1]-M[5,​6,​8,​10,​12]
PSAFN15-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]
PSAFN15-[25-1395/1]-F[5-36/1]-MMS[10,​12]
PSAFN16-[25-1395/1]-F[5-36/1]-M[5,​6,​8,​10,​12]
PSAFN16-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]
PSAFN16-[25-1395/1]-F[5-36/1]-MMS[10,​12]
PSAFN18-[25-1395/1]-F[5-48/1]-M[5,​6,​8,​10,​12,​16]
PSAFN18-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]
PSAFN18-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14]
PSAFN20-[25-1395/1]-F[5-48/1]-M[5,​6,​8,​10,​12,​16]
PSAFN20-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]
PSAFN20-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14,​18]
PSAFN25-[25-1395/1]-F[5-72/1]-M[5,​6,​8,​10,​12,​16,​20,​24]
PSAFN25-[25-1395/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20]
PSAFN25-[25-1395/1]-F[5-72/1]-MMS[10,​12,​14,​18]
PSAFN30-[25-1500/1]-F[5-72/1]-M[6,​8,​10,​12,​16,​20,​24]
PSAFN30-[25-1500/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]
PSAFN30-[25-1500/1]-F[5-72/1]-MMS[10,​12,​14,​18]
PSAFN35-[25-1495/1]-F[5-90/1]-M[10,​12,​16,​20,​24,​30]
PSAFN35-[25-1495/1]-F[5-90/1]-MMC[10,​12,​15,​17,​20,​25,​30]
PSAFN35-[25-1495/1]-F[5-90/1]-MMS[10,​12,​14,​18]
PSAFN40-[25-1495/1]-F[5-90/1]-M[12,​16,​20,​24,​30]
PSAFN40-[25-1495/1]-F[5-90/1]-MMC[12,​15,​17,​20,​25,​30]
PSAFN40-[25-1495/1]-F[5-90/1]-MMS[12,​14,​18]
PSAFN50-[25-1495/1]-F[5-90/1]-M[16,​20,​24,​30]
PSAFN50-[25-1495/1]-F[5-90/1]-MMC[15,​17,​20,​25,​30]
PSAFN50-[25-1495/1]-F[5-90/1]-MMS[14,​18]
PSAGN8-[25-1095/1]-F[5-18/1]-M[5,​6]
PSAGN8-[25-1095/1]-F[5-18/1]-MMC6
PSAGN10-[25-1198/1]-F[5-24/1]-M[5,​6,​8]
PSAGN10-[25-1198/1]-F[5-24/1]-MMC[6,​8]
PSAGN12-[25-1398/1]-F[5-30/1]-M[5,​6,​8,​10]
PSAGN12-[25-1398/1]-F[5-30/1]-MMC[6,​8,​10]
PSAGN12-[25-1398/1]-F[5-30/1]-MMS10
PSAGN13-[25-1395/1]-F[5-36/1]-M[5,​6,​8,​10,​12]
PSAGN13-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10]
PSAGN13-[25-1395/1]-F[5-36/1]-MMS10
PSAGN15-[25-1395/1]-F[5-36/1]-M[5,​6,​8,​10,​12]
PSAGN15-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]
PSAGN15-[25-1395/1]-F[5-36/1]-MMS[10,​12]
PSAGN16-[25-1395/1]-F[5-36/1]-M[5,​6,​8,​10,​12]
PSAGN16-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]
PSAGN16-[25-1395/1]-F[5-36/1]-MMS[10,​12]
PSAGN18-[25-1395/1]-F[5-48/1]-M[5,​6,​8,​10,​12,​16]
PSAGN18-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]
PSAGN18-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14]
PSAGN20-[25-1395/1]-F[5-48/1]-M[5,​6,​8,​10,​12,​16]
PSAGN20-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]
PSAGN20-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14,​18]
PSAGN25-[25-1395/1]-F[5-72/1]-M[8,​10,​12,​16,​20,​24]
PSAGN25-[25-1395/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20]
PSAGN25-[25-1395/1]-F[5-72/1]-MMS[10,​12,​14,​18]
PSAGN30-[25-1495/1]-F[5-72/1]-M[8,​10,​12,​16,​20,​24]
PSAGN30-[25-1495/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]
PSAGN30-[25-1495/1]-F[5-72/1]-MMS[10,​12,​14,​18]
PSAGN35-[25-1495/1]-F[5-90/1]-M[10,​12,​16,​20,​24,​30]
PSAGN35-[25-1495/1]-F[5-90/1]-MMC[10,​12,​15,​17,​20,​25,​30]
PSAGN35-[25-1495/1]-F[5-90/1]-MMS[10,​12,​14,​18]
PSAGN40-[25-1495/1]-F[5-90/1]-M[12,​16,​20,​24,​30]
PSAGN40-[25-1495/1]-F[5-90/1]-MMC[12,​15,​17,​20,​25,​30]
PSAGN40-[25-1495/1]-F[5-90/1]-MMS[12,​14,​18]
PSAGN50-[25-1495/1]-F[5-90/1]-M[16,​20,​24,​30]
PSAGN50-[25-1495/1]-F[5-90/1]-MMC[15,​17,​20,​25,​30]
PSAGN50-[25-1495/1]-F[5-90/1]-MMS[14,​18]
PSFNU8-[25-1095/1]-F[5-18/1]-M[5,​6]
PSFNU8-[25-1095/1]-F[5-18/1]-MMC6
PSFNU10-[25-1195/1]-F[5-24/1]-M[5,​6,​8]
PSFNU10-[25-1195/1]-F[5-24/1]-MMC[6,​8]
PSFNU12-[25-1395/1]-F[5-30/1]-M[5,​6,​8,​10]
PSFNU12-[25-1395/1]-F[5-30/1]-MMC[6,​8,​10]
PSFNU12-[25-1395/1]-F[5-30/1]-MMS10
PSFNU13-[25-1395/1]-F[5-36/1]-M[5,​6,​8,​10,​12]
PSFNU13-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10]
PSFNU13-[25-1395/1]-F[5-36/1]-MMS10
PSFNU15-[25-1395/1]-F[5-36/1]-M[5,​6,​8,​10,​12]
PSFNU15-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]
PSFNU15-[25-1395/1]-F[5-36/1]-MMS[10,​12]
PSFNU16-[25-1395/1]-F[5-36/1]-M[5,​6,​8,​10,​12]
PSFNU16-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]
PSFNU16-[25-1395/1]-F[5-36/1]-MMS[10,​12]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBasic Shape Material Heat Treatment Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness Threaded (Coarse) [M]
(mm)
Change Thread M to Fine One [MMC]
(mm)
Change Thread M to Fine One [MMS]
(mm)
F
(mm)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1095g6Induction Hardened (58HRC~)5 ~ 6--5 ~ 18

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1095g6Induction Hardened (58HRC~)-6-5 ~ 18

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1195g6Induction Hardened (58HRC~)5 ~ 8--5 ~ 24

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1195g6Induction Hardened (58HRC~)-6 ~ 8-5 ~ 24

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)5 ~ 10--5 ~ 30

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)-6 ~ 10-5 ~ 30

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)--105 ~ 30

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)5 ~ 12--5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)-6 ~ 10-5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)--105 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)5 ~ 12--5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)-6 ~ 12-5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)--10 ~ 125 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)5 ~ 12--5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)-6 ~ 12-5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)--10 ~ 125 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)5 ~ 16--5 ~ 48

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)-6 ~ 15-5 ~ 48

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)--10 ~ 145 ~ 48

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)5 ~ 16--5 ~ 48

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)-6 ~ 15-5 ~ 48

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)--10 ~ 145 ~ 48

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)5 ~ 16--5 ~ 72

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)-8 ~ 15-5 ~ 72

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)--10 ~ 145 ~ 72

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1500g6Induction Hardened (58HRC~)6 ~ 16--5 ~ 72

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1500g6Induction Hardened (58HRC~)-8 ~ 25-5 ~ 72

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1500g6Induction Hardened (58HRC~)--10 ~ 145 ~ 72

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1495g6Induction Hardened (58HRC~)10 ~ 30--5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1495g6Induction Hardened (58HRC~)-10 ~ 30-5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1495g6Induction Hardened (58HRC~)--10 ~ 185 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1495g6Induction Hardened (58HRC~)12 ~ 30--5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1495g6Induction Hardened (58HRC~)-12 ~ 30-5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1495g6Induction Hardened (58HRC~)--12 ~ 185 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1495g6Induction Hardened (58HRC~)16 ~ 30--5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1495g6Induction Hardened (58HRC~)-15 ~ 30-5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1495g6Induction Hardened (58HRC~)--14 ~ 185 ~ 90

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1095f8No Induction Hardening5 ~ 6--5 ~ 18

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1095f8No Induction Hardening-6-5 ~ 18

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening5 ~ 8--5 ~ 24

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening-6 ~ 8-5 ~ 24

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening5 ~ 10--5 ~ 30

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening-6 ~ 10-5 ~ 30

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening--105 ~ 30

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1395f8No Induction Hardening5 ~ 12--5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1395f8No Induction Hardening-6 ~ 10-5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1395f8No Induction Hardening--105 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1395f8No Induction Hardening5 ~ 12--5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1395f8No Induction Hardening-6 ~ 12-5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1395f8No Induction Hardening--10 ~ 125 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1395f8No Induction Hardening5 ~ 12--5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1395f8No Induction Hardening-6 ~ 12-5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1395f8No Induction Hardening--10 ~ 125 ~ 36

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1395f8No Induction Hardening5 ~ 16--5 ~ 48

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1395f8No Induction Hardening-6 ~ 15-5 ~ 48

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1395f8No Induction Hardening--10 ~ 145 ~ 48

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1395f8No Induction Hardening5 ~ 16--5 ~ 48

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1395f8No Induction Hardening-6 ~ 15-5 ~ 48

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1395f8No Induction Hardening--10 ~ 145 ~ 48

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1395f8No Induction Hardening8 ~ 16--5 ~ 72

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1395f8No Induction Hardening-8 ~ 15-5 ~ 72

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1395f8No Induction Hardening--10 ~ 145 ~ 72

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1495f8No Induction Hardening8 ~ 16--5 ~ 72

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1495f8No Induction Hardening-8 ~ 25-5 ~ 72

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1495f8No Induction Hardening--10 ~ 145 ~ 72

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3525 ~ 1495f8No Induction Hardening10 ~ 30--5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3525 ~ 1495f8No Induction Hardening-10 ~ 30-5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3525 ~ 1495f8No Induction Hardening--10 ~ 185 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4025 ~ 1495f8No Induction Hardening12 ~ 30--5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4025 ~ 1495f8No Induction Hardening-12 ~ 30-5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4025 ~ 1495f8No Induction Hardening--12 ~ 185 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5025 ~ 1495f8No Induction Hardening16 ~ 30--5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5025 ~ 1495f8No Induction Hardening-15 ~ 30-5 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10One End Stepped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5025 ~ 1495f8No Induction Hardening--14 ~ 185 ~ 90

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1095h5Induction Hardened (58HRC~)5 ~ 6--5 ~ 18

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1095h5Induction Hardened (58HRC~)-6-5 ~ 18

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1195h5Induction Hardened (58HRC~)5 ~ 8--5 ~ 24

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1195h5Induction Hardened (58HRC~)-6 ~ 8-5 ~ 24

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395h5Induction Hardened (58HRC~)5 ~ 10--5 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395h5Induction Hardened (58HRC~)-6 ~ 10-5 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395h5Induction Hardened (58HRC~)--105 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395h5Induction Hardened (58HRC~)5 ~ 12--5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395h5Induction Hardened (58HRC~)-6 ~ 10-5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395h5Induction Hardened (58HRC~)--105 ~ 36

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395h5Induction Hardened (58HRC~)5 ~ 12--5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395h5Induction Hardened (58HRC~)-6 ~ 12-5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395h5Induction Hardened (58HRC~)--10 ~ 125 ~ 36

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395h5Induction Hardened (58HRC~)5 ~ 12--5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395h5Induction Hardened (58HRC~)-6 ~ 12-5 ~ 36

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Solid[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395h5Induction Hardened (58HRC~)--10 ~ 125 ~ 36

Loading...

Basic Information

End Shape (Left) Threaded End Shape (Right) No Machining Shaft End Perpendicularity Perpendicularity (0.2)

MISUMI Unit Example related to this product