Timing Belt Clamp Plates - Linear Guide Mounting Plate Set

Caution
Product Description
This clamp plate facilitates a belt drive unit to be mounted on a linear guide easily. Since the Overpressure Prevention Function is provided with, a belt cannot be tightened too much.
[Material]
· Mounting plate: A5052HP
· Belt bracket: A6N01-T5
[Surface treatment]
· Mounting plate: Clear anodize
[Related Products]
· Timing belt Timing Belt (XL), Timing Belt (L), High Torque Timing Belt (S3M), High Torque Timing Belt (S5M), High Torque Timing Belt (S8M), Timing Belt (T5), Open End Belt Iron Rubber (XL/L/T5), Open End Belts/Polyurethane/Chloroprene Rubber (XL/L/S3M/S5M/S8M/T5)
· Belt guide: T5 Timing Belt/Support Guides
Timing Belt Clamp Plates, Linear Guide Mounting Plate Set
Mounting set that connects a timing-belt drive to a linear guide. Choose the belt type and nominal width, then set plate width A, center distance L, overhang S, mounting-hole pitches B and C and counterbore nominal diameter Z. Select the hexagon socket head bolts to match the linear-guide mounting counterbores; linear-guide mounting bolts are not included.
Features and drawing
① Mounting plate
Accuracy standards

- Flatness: 0.4 or less per 1000 mm
- Plate thickness tolerance: ±0.04 for 6, ±0.05 for 8
② Timing belt mounting bracket

- *See the timing belt mounting bracket table at the bottom of this page.
Machining marks may remain around counterbores. This does not affect use.
An overpressure groove prevents overtightening of the belt.
Dimension compatibility table

| Recommended combinations | ||
|---|---|---|
| Type | Belt type | Applicable linear guide |
| TBLG | S3M | Miniature linear guide |
| S5M | Miniature linear guide Medium-load linear guide | |
| T5 | ||
| XL | ||
| L | Medium-load linear guide Heavy-load linear guide | |
| S8M | ||
| Counterbore |
|---|
| Z, Z1 |
| Z1: counterbore size, belt side Z: counterbore size, guide side (see table below) |
Z1: counterbore size, belt side
| Dimension | Nominal bolt dia. Z1 | ||
| 3 | 4 | 5 | |
| Z1h | 2 | 2 | 2 |
| Z1d | 3.5 | 4.5 | 5.5 |
| Z1d1 | 6.5 | 8.5 | 9.5 |
Z1: counterbore size, belt side
| Dimension | Nominal bolt dia. Z | |||
| 3 | 4 | 5 | 6 | |
| Zh | 3.5 | 4.5 | 5.5 | 6.5 |
| Zd | 3.5 | 4.5 | 5.5 | 6.5 |
| Zd1 | 6.5 | 8.0 | 9.5 | 11.0 |
| Type | Material | Surface treatment | Number of workpiece mounting holes |
|---|---|---|---|
| TBLG | A5052HP | Clear anodized | 6 |
| Accessories | Material | Qty | |
|---|---|---|---|
| Timing belt bracket | A6N01-T5 | 1 | Bottom of this page |
| Ultra low-head bolt (for belt fixing) CBSTS | SUS304 equivalent | 4 | |
Part numbers and dimensions
Selection
1. Select the belt type and belt width.
2. Select plate width A, the center distance L between linear guide and timing belt, and the plate overhang S from the linear guide center.
3. Select the linear guide mounting hole pitches B and C and the nominal counterbore size Z for the linear guide bolts. Choose hex socket head bolts to match the linear guide mounting holes (counterbores).
Linear guide mounting bolts are not included.
Ordering example
| Type | - | A | - | L | - | S | - | B | - | C | - | Z |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TBLGXL050 | - | 50 | - | 100 | - | 24 | - | 35 | - | 35 | - | 6 |
| Type | Applicable belt | Specified dimension (1 mm increments) | Fixed dimension | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Plate | Linear guide mounting holes | Guide side | Belt side | |||||||||||||
| Belt Type | Nominal width | A | L | S | B | C | Z (counterbored hole) | T | M (tapped hole) | P | G | K | Z1 (counterbore) Nominal bolt size | T1 | (reference) Belt width | |
| TBLG | XL | 025 | 36–90 | 50–250 | 11–45 | 12–60 | 12–50 | 3, 4, 5, 6 | T: 6 (Z = 3, 4 selected) T: 8 (Z = 5, 6 selected) | M=Z | 13 | 25 | 12 | 4 | 2.1 | 6.4 |
| 031 | 14 | 12.5 | 7.9 | |||||||||||||
| 037 | 16 | 13 | 9.5 | |||||||||||||
| 050 | 20 | 15 | 12.7 | |||||||||||||
| L | 050 | 66–125 | 55–250 | 15–45 | 17–60 | 17–50 | 5, 6 | 21 | 50 | 16 | 5 | 3.3 | 12.7 | |||
| 075 | 27 | 19 | 19.1 | |||||||||||||
| 100 | 34 | 23 | 25.4 | |||||||||||||
| 150 | 46 | 29 | 38.1 | |||||||||||||
| S3M | 060 | 25–90 | 30–150 | 11–45 | 12–28 | 12–35 | 3, 4, 5, 6 | 11 | 15 | 10 | 3 | 1.9 | 6 | |||
| 100 | 15 | 12.5 | 10 | |||||||||||||
| 150 | 20 | 15 | 15 | |||||||||||||
| S5M | 100 | 37–100 | 50–250 | 15–45 | 17–60 | 17–50 | 5, 6 | 17 | 25 | 13 | 4 | 3.1 | 10 | |||
| 150 | 22 | 16 | 15 | |||||||||||||
| 250 | 32 | 21 | 25 | |||||||||||||
| S8M | 150 | 56–150 | 60–250 | 15–45 | 17–60 | 17–50 | 5, 6 | 23 | 40 | 17 | 5 | 4.7 | 15 | |||
| 250 | 33 | 22 | 25 | |||||||||||||
| 300 | 38 | 25 | 30 | |||||||||||||
| 400 | 48 | 30 | 40 | |||||||||||||
| T5 | 100 | 35–100 | 50–250 | 11–45 | 12–60 | 12–50 | 3, 4, 5, 6 | 17 | 25 | 13 | 4 | 2.2 | 10 | |||
| 150 | 22 | 16 | 15 | |||||||||||||
| 200 | 27 | 19 | 20 | |||||||||||||
| 250 | 32 | 21.5 | 25 | |||||||||||||
| W=L+K+S A-C-Zd1≥2 L-B-P/2-Z1d1/2-M/2≥1 | B(C)-Zd1-M≥2 S-B/2-Zd1/2≥1 L≥A | |||||||||||||||
| Accessories | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Timing belt bracket | Ultra low-head bolt | ||||||||||
| Belt type | Nominal width | Belt width | AT | BT | TT | h | P | G | M | When T = 6 | When T = 8 |
| XL | 025 | 6.4 | 36 | 24 | 6 | 1.30 | 13 | 25 | M4 | CBSTS4-10 | CBSTS4-12 |
| 031 | 7.9 | 25 | 14 | ||||||||
| 037 | 9.5 | 26 | 16 | ||||||||
| 050 | 12.7 | 30 | 20 | ||||||||
| L | 050 | 12.7 | 66 | 32 | 8 | 2.05 | 21 | 50 | M5 | - | CBSTS5-12 |
| 075 | 19.1 | 38 | 27 | ||||||||
| 100 | 25.4 | 46 | 34 | ||||||||
| 150 | 38.1 | 58 | 46 | ||||||||
| S3M | 060 | 6 | 21 | 18 | 4 | 1.25 | 11 | 15 | M3 | CBSTS3-8 | CBSTS3-10 |
| 100 | 10 | 22 | 15 | ||||||||
| 150 | 15 | 28 | 20 | ||||||||
| S5M | 100 | 10 | 35 | 26 | 6 | 2.00 | 17 | 25 | M4 | - | CBSTS4-12 |
| 150 | 15 | 32 | 22 | ||||||||
| 250 | 25 | 42 | 32 | ||||||||
| S8M | 150 | 15 | 56 | 34 | 8 | 3.00 | 23 | 40 | M5 | CBSTS5-14 | |
| 250 | 25 | 44 | 33 | ||||||||
| 300 | 30 | 50 | 38 | ||||||||
| 400 | 40 | 60 | 48 | ||||||||
| T5 | 100 | 10 | 35 | 26 | 6 | 1.40 | 17 | 25 | M4 | CBSTS4-10 | CBSTS4-12 |
| 150 | 15 | 32 | 22 | ||||||||
| 200 | 20 | 38 | 27 | ||||||||
| 250 | 25 | 43 | 32 | ||||||||
Alterations
Alterations are available. Refer to the alteration table for applicable codes, dimensional limits and conditions.
For details, please see the PDF catalog.
Application examples
Assembly example

Belt mounting side
Linear guide mounting side