1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Linear Shafts - One End Male Thread One End Female Thread Type with Undercut - Wrench Flat Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Precision Linear Shafts - One End Male Thread One End Female Thread Type with Undercut - Wrench Flat Type
  • Precision Linear Shafts - One End Male Thread One End Female Thread Type with Undercut - Wrench Flat Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] One end male thread, one end female thread, relief groove, spanner groove/drilled hole type shaft (linear shaft, hardened shaft, guide shaft, slide shaft). L size standard expanded! You can now purchase from an even more complete lineup.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSAFZ8-[25-1098/1]-F[5-18/1]-M6-N[3,​4,​5]-SC[0-790/1]
PSAFZ8-[25-1098/1]-F[5-18/1]-MMC6-N[3,​4,​5]-SC[0-790/1]
PSAFZ10-[25-1195/1]-F[5-24/1]-M[6,​8]-N[3,​4,​5,​6]-SC[0-780/1]
PSAFZ10-[25-1195/1]-F[5-24/1]-M[6,​8]-ND6-SC[0-780/1]
PSAFZ10-[25-1195/1]-F[5-24/1]-MMC[6,​8]-N[3,​4,​5,​6]-SC[0-780/1]
PSAFZ10-[25-1195/1]-F[5-24/1]-MMC[6,​8]-ND6-SC[0-780/1]
PSAFZ12-[25-1395/1]-F[5-30/1]-M[6,​8,​10]-N[3,​4,​5,​6,​8]-SC[0-988/1]
PSAFZ12-[25-1395/1]-F[5-30/1]-M[6,​8,​10]-ND[6,​8]-SC[0-988/1]
PSAFZ12-[25-1395/1]-F[5-30/1]-M[6,​8,​10]-NSC8-SC[0-988/1]
PSAFZ12-[25-1395/1]-F[5-30/1]-MMC[6,​8,​10]-N[3,​4,​5,​6,​8]-SC[0-988/1]
PSAFZ12-[25-1395/1]-F[5-30/1]-MMC[6,​8,​10]-ND[6,​8]-SC[0-988/1]
PSAFZ12-[25-1395/1]-F[5-30/1]-MMC[6,​8,​10]-NSC8-SC[0-988/1]
PSAFZ12-[25-1395/1]-F[5-30/1]-MMS10-N[3,​4,​5,​6,​8]-SC[0-988/1]
PSAFZ12-[25-1395/1]-F[5-30/1]-MMS10-ND[6,​8]-SC[0-988/1]
PSAFZ12-[25-1395/1]-F[5-30/1]-MMS10-NSC8-SC[0-988/1]
PSAFZ13-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-N[3,​4,​5,​6,​8]-SC[0-988/1]
PSAFZ13-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-ND[6,​8]-SC[0-988/1]
PSAFZ13-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-NSC8-SC[0-988/1]
PSAFZ13-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10]-N[3,​4,​5,​6,​8]-SC[0-988/1]
PSAFZ13-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10]-ND[6,​8]-SC[0-988/1]
PSAFZ13-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10]-NSC8-SC[0-988/1]
PSAFZ13-[25-1395/1]-F[5-36/1]-MMS10-N[3,​4,​5,​6,​8]-SC[0-988/1]
PSAFZ13-[25-1395/1]-F[5-36/1]-MMS10-ND[6,​8]-SC[0-988/1]
PSAFZ13-[25-1395/1]-F[5-36/1]-MMS10-NSC8-SC[0-988/1]
PSAFZ15-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-N[3,​4,​5,​6,​8,​10]-SC[0-988/1]
PSAFZ15-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-ND[6,​8,​10]-SC[0-988/1]
PSAFZ15-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-NSC[8,​10]-SC[0-988/1]
PSAFZ15-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]-N[3,​4,​5,​6,​8,​10]-SC[0-988/1]
PSAFZ15-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]-ND[6,​8,​10]-SC[0-988/1]
PSAFZ15-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]-NSC[8,​10]-SC[0-988/1]
PSAFZ15-[25-1395/1]-F[5-36/1]-MMS[10,​12]-N[3,​4,​5,​6,​8,​10]-SC[0-988/1]
PSAFZ15-[25-1395/1]-F[5-36/1]-MMS[10,​12]-ND[6,​8,​10]-SC[0-988/1]
PSAFZ15-[25-1395/1]-F[5-36/1]-MMS[10,​12]-NSC[8,​10]-SC[0-988/1]
PSAFZ16-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-N[4,​5,​6,​8,​10]-SC[0-1188/1]
PSAFZ16-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-ND[6,​8,​10]-SC[0-1188/1]
PSAFZ16-[25-1395/1]-F[5-36/1]-M[6,​8,​10,​12]-NSC[8,​10]-SC[0-1188/1]
PSAFZ16-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]-N[4,​5,​6,​8,​10]-SC[0-1188/1]
PSAFZ16-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]-ND[6,​8,​10]-SC[0-1188/1]
PSAFZ16-[25-1395/1]-F[5-36/1]-MMC[6,​8,​10,​12]-NSC[8,​10]-SC[0-1188/1]
PSAFZ16-[25-1395/1]-F[5-36/1]-MMS[10,​12,​14]-N[4,​5,​6,​8,​10]-SC[0-1188/1]
PSAFZ16-[25-1395/1]-F[5-36/1]-MMS[10,​12,​14]-ND[6,​8,​10]-SC[0-1188/1]
PSAFZ16-[25-1395/1]-F[5-36/1]-MMS[10,​12,​14]-NSC[8,​10]-SC[0-1188/1]
PSAFZ18-[25-1395/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSAFZ18-[25-1395/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSAFZ18-[25-1395/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-NSC[8,​10,​12]-SC[0-1188/1]
PSAFZ18-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSAFZ18-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSAFZ18-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15]-NSC[8,​10,​12]-SC[0-1188/1]
PSAFZ18-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSAFZ18-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSAFZ18-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14]-NSC[8,​10,​12]-SC[0-1188/1]
PSAFZ20-[25-1395/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSAFZ20-[25-1395/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSAFZ20-[25-1395/1]-F[5-48/1]-M[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]-SC[0-1188/1]
PSAFZ20-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSAFZ20-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSAFZ20-[25-1395/1]-F[5-48/1]-MMC[6,​8,​10,​12,​15,​17]-NSC[8,​10,​12,​14]-SC[0-1188/1]
PSAFZ20-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14,​18]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSAFZ20-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14,​18]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSAFZ20-[25-1395/1]-F[5-48/1]-MMS[10,​12,​14,​18]-NSC[8,​10,​12,​14]-SC[0-1188/1]
PSAFZ25-[25-1395/1]-F[7-72/1]-M[6,​8,​10,​12,​16,​20,​24]-N[4,​5,​6,​8,​10,​12,​16]-SC[0-1188/1]
PSAFZ25-[25-1395/1]-F[7-72/1]-M[6,​8,​10,​12,​16,​20,​24]-ND[6,​8,​10,​12,​16]-SC[0-1188/1]
PSAFZ25-[25-1395/1]-F[7-72/1]-M[6,​8,​10,​12,​16,​20,​24]-NSC[8,​10,​12,​14,​18]-SC[0-1188/1]
PSAFZ25-[25-1395/1]-F[7-72/1]-MMC[8,​10,​12,​15,​17,​20]-N[4,​5,​6,​8,​10,​12,​16]-SC[0-1188/1]
PSAFZ25-[25-1395/1]-F[7-72/1]-MMC[8,​10,​12,​15,​17,​20]-ND[6,​8,​10,​12,​16]-SC[0-1188/1]
PSAFZ25-[25-1395/1]-F[7-72/1]-MMC[8,​10,​12,​15,​17,​20]-NSC[8,​10,​12,​14,​18]-SC[0-1188/1]
PSAFZ25-[25-1395/1]-F[7-72/1]-MMS[10,​12,​14,​18]-N[4,​5,​6,​8,​10,​12,​16]-SC[0-1188/1]
PSAFZ25-[25-1395/1]-F[7-72/1]-MMS[10,​12,​14,​18]-ND[6,​8,​10,​12,​16]-SC[0-1188/1]
PSAFZ25-[25-1395/1]-F[7-72/1]-MMS[10,​12,​14,​18]-NSC[8,​10,​12,​14,​18]-SC[0-1188/1]
PSAFZ30-[25-1495/1]-F[7-72/1]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16,​20]-SC[0-1483/1]
PSAFZ30-[25-1495/1]-F[7-72/1]-M[6,​8,​10,​12,​16,​20,​24]-ND[6,​8,​10,​12,​16,​20]-SC[0-1483/1]
PSAFZ30-[25-1495/1]-F[7-72/1]-M[6,​8,​10,​12,​16,​20,​24]-NSC[8,​10,​12,​14,​18]-SC[0-1483/1]
PSAFZ30-[25-1495/1]-F[7-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]-N[6,​8,​10,​12,​16,​20]-SC[0-1483/1]
PSAFZ30-[25-1495/1]-F[7-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]-ND[6,​8,​10,​12,​16,​20]-SC[0-1483/1]
PSAFZ30-[25-1495/1]-F[7-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]-NSC[8,​10,​12,​14,​18]-SC[0-1483/1]
PSAFZ30-[25-1495/1]-F[7-72/1]-MMS[10,​12,​14,​18]-N[6,​8,​10,​12,​16,​20]-SC[0-1483/1]
PSAFZ30-[25-1495/1]-F[7-72/1]-MMS[10,​12,​14,​18]-ND[6,​8,​10,​12,​16,​20]-SC[0-1483/1]
PSAFZ30-[25-1495/1]-F[7-72/1]-MMS[10,​12,​14,​18]-NSC[8,​10,​12,​14,​18]-SC[0-1483/1]
PSAFZ35-[25-1492/1]-F[8-90/1]-M[10,​12,​16,​20,​24,​30]-N[8,​10,​12,​16,​20,​24]-SC[0-1483/1]
PSAFZ35-[25-1492/1]-F[8-90/1]-M[10,​12,​16,​20,​24,​30]-NSC[8,​10,​12,​14,​18]-SC[0-1483/1]
PSAFZ35-[25-1492/1]-F[8-90/1]-MMC[10,​12,​15,​17,​20,​25,​30]-N[8,​10,​12,​16,​20,​24]-SC[0-1483/1]
PSAFZ35-[25-1492/1]-F[8-90/1]-MMC[10,​12,​15,​17,​20,​25,​30]-NSC[8,​10,​12,​14,​18]-SC[0-1483/1]
PSAFZ35-[25-1492/1]-F[8-90/1]-MMS[10,​12,​14,​18]-N[8,​10,​12,​16,​20,​24]-SC[0-1483/1]
PSAFZ35-[25-1492/1]-F[8-90/1]-MMS[10,​12,​14,​18]-NSC[8,​10,​12,​14,​18]-SC[0-1483/1]
PSAFZ40-[40-1490/1]-F[10-90/1]-M[12,​16,​20,​24,​30]-N[10,​12,​16,​20,​24,​30]-SC[0-1478/1]
PSAFZ40-[40-1490/1]-F[10-90/1]-M[12,​16,​20,​24,​30]-NSC[10,​12,​14,​18]-SC[0-1478/1]
PSAFZ40-[40-1490/1]-F[10-90/1]-MMC[12,​15,​17,​20,​25,​30]-N[10,​12,​16,​20,​24,​30]-SC[0-1478/1]
PSAFZ40-[40-1490/1]-F[10-90/1]-MMC[12,​15,​17,​20,​25,​30]-NSC[10,​12,​14,​18]-SC[0-1478/1]
PSAFZ40-[40-1490/1]-F[10-90/1]-MMS[12,​14,​18]-N[10,​12,​16,​20,​24,​30]-SC[0-1478/1]
PSAFZ40-[40-1490/1]-F[10-90/1]-MMS[12,​14,​18]-NSC[10,​12,​14,​18]-SC[0-1478/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Heat Treatment Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness Add Wrench Flats at One Location [SC]
(mm)
Change Tapped Thread N to Fine One [NSC]
(mm)
Change Thread M to Fine One [MMC]
(mm)
Change Thread M to Fine One [MMS]
(mm)
F
(mm)
H
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 2) [N]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 3) [ND]
(mm)
Threaded (Coarse) [M]
(mm)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1098g6Induction Hardened (58HRC~)0 ~ 790---5 ~ 18-3 ~ 4-6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1098g6Induction Hardened (58HRC~)0 ~ 790-6-5 ~ 18-3 ~ 4--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1195g6Induction Hardened (58HRC~)0 ~ 780---5 ~ 24-3 ~ 6-6 ~ 8

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1195g6Induction Hardened (58HRC~)0 ~ 780---5 ~ 24--66 ~ 8

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1195g6Induction Hardened (58HRC~)0 ~ 780-6 ~ 8-5 ~ 24-3 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1195g6Induction Hardened (58HRC~)0 ~ 780-6 ~ 8-5 ~ 24--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988---5 ~ 30-3 ~ 8-6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988---5 ~ 30--66 ~ 10

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)0 ~ 9888--5 ~ 30---6 ~ 10

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988-6 ~ 10-5 ~ 30-3 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988-6 ~ 10-5 ~ 30--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)0 ~ 98886 ~ 10-5 ~ 30----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988--105 ~ 30-3 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988--105 ~ 30--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1395g6Induction Hardened (58HRC~)0 ~ 9888-105 ~ 30----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988---5 ~ 36-3 ~ 8-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988---5 ~ 36--66 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)0 ~ 9888--5 ~ 36---6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988-6 ~ 10-5 ~ 36-3 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988-6 ~ 10-5 ~ 36--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)0 ~ 98886 ~ 10-5 ~ 36----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988--105 ~ 36-3 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988--105 ~ 36--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1395g6Induction Hardened (58HRC~)0 ~ 9888-105 ~ 36----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988---5 ~ 36-3 ~ 10-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988---5 ~ 36--66 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 9888 ~ 10--5 ~ 36---6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988-6 ~ 12-5 ~ 36-3 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988-6 ~ 12-5 ~ 36--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 9888 ~ 106 ~ 12-5 ~ 36----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988--10 ~ 125 ~ 36-3 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 988--10 ~ 125 ~ 36--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 9888 ~ 10-10 ~ 125 ~ 36----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188---5 ~ 36-4 ~ 10-6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188---5 ~ 36--66 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 10--5 ~ 36---6 ~ 12

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188-6 ~ 12-5 ~ 36-4 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188-6 ~ 12-5 ~ 36--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 106 ~ 12-5 ~ 36----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188--10 ~ 145 ~ 36-4 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188--10 ~ 145 ~ 36--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 10-10 ~ 145 ~ 36----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188---5 ~ 48-4 ~ 12-6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188---5 ~ 48--66 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 12--5 ~ 48---6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188-6 ~ 15-5 ~ 48-4 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188-6 ~ 15-5 ~ 48--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 126 ~ 15-5 ~ 48----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188--10 ~ 145 ~ 48-4 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188--10 ~ 145 ~ 48--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 12-10 ~ 145 ~ 48----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188---5 ~ 48-4 ~ 12-6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188---5 ~ 48--66 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 12--5 ~ 48---6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188-6 ~ 15-5 ~ 48-4 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188-6 ~ 15-5 ~ 48--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 126 ~ 15-5 ~ 48----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188--10 ~ 145 ~ 48-4 ~ 12--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188--10 ~ 145 ~ 48--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 12-10 ~ 145 ~ 48----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188---7 ~ 72-4 ~ 16-6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188---7 ~ 72--66 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 12--7 ~ 72---6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188-8 ~ 15-7 ~ 72-4 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188-8 ~ 15-7 ~ 72--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 128 ~ 15-7 ~ 72----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188--10 ~ 147 ~ 72-4 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 1188--10 ~ 147 ~ 72--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1395g6Induction Hardened (58HRC~)0 ~ 11888 ~ 12-10 ~ 147 ~ 72----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1483---7 ~ 72-6 ~ 16-6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1483---7 ~ 72--66 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 14838 ~ 12--7 ~ 72---6 ~ 16

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1483-8 ~ 25-7 ~ 72-6 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1483-8 ~ 25-7 ~ 72--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 14838 ~ 128 ~ 25-7 ~ 72----

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1483--10 ~ 147 ~ 72-6 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 1483--10 ~ 147 ~ 72--6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1495g6Induction Hardened (58HRC~)0 ~ 14838 ~ 12-10 ~ 147 ~ 72----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1492g6Induction Hardened (58HRC~)0 ~ 1483---8 ~ 90-8 ~ 24-10 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1492g6Induction Hardened (58HRC~)0 ~ 14838 ~ 18--8 ~ 90---10 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1492g6Induction Hardened (58HRC~)0 ~ 1483-10 ~ 30-8 ~ 90-8 ~ 24--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1492g6Induction Hardened (58HRC~)0 ~ 14838 ~ 1810 ~ 30-8 ~ 90----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1492g6Induction Hardened (58HRC~)0 ~ 1483--10 ~ 188 ~ 90-8 ~ 24--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1492g6Induction Hardened (58HRC~)0 ~ 14838 ~ 18-10 ~ 188 ~ 90----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4040 ~ 1490g6Induction Hardened (58HRC~)0 ~ 1478---10 ~ 90-10 ~ 30-12 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4040 ~ 1490g6Induction Hardened (58HRC~)0 ~ 147810 ~ 18--10 ~ 90---12 ~ 30

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4040 ~ 1490g6Induction Hardened (58HRC~)0 ~ 1478-12 ~ 30-10 ~ 90-10 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4040 ~ 1490g6Induction Hardened (58HRC~)0 ~ 147810 ~ 1812 ~ 30-10 ~ 90----

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4040 ~ 1490g6Induction Hardened (58HRC~)0 ~ 1478--12 ~ 1810 ~ 90-10 ~ 30--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4040 ~ 1490g6Induction Hardened (58HRC~)0 ~ 147810 ~ 18-12 ~ 1810 ~ 90----

Loading...

Basic Information

Basic Shape Solid End Shape (Left) Threaded End Shape (Right) Tapped
Shaft End Perpendicularity Perpendicularity (0.2)

MISUMI Unit Example related to this product