Keyless High Torque Timing Pulleys - S5M - MechaLock Standard Type Incorporated (with Centering Function)

Brand :
MISUMI

Caution

  • Regarding RoHS compliance: The products are RoHS non-compliant only when alteration BMC is selected. The products are RoHS-compliant when BMC is not selected. As some parts used in the alteration are RoHS non-compliant, the RoHS notation on this page has been changed to non-compliant. "Non-compliant" is also indicated in the certificate due to information on the left.
  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

Product Description

[Material]
· Pulley: Extra super duralumin aluminum alloy, aluminum alloy, S45C equivalent
· Flange: Aluminum alloy, SPCC
· MegaLock: Aluminum alloy, S45C equivalent
[Surface treatment]
· Clear anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black oxide
[Related Products]
· Timing belt High Torque Timing Belt, Long Timing Belts-Polyurethane, Open End Belts/Polyurethane/Chloroprene Rubber
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing

Dimensional Drawing

■S5M Type


Tooth groove dimensions slightly
vary according to the number of
teeth. (Pitch: 5.0mm)

Standard Tooth Profile

HHAA

HHT□

●Pulley Shape

Shape EShape F

Shape EShape F

■Belt Nominal Width / Dimensions

mmNominal
S5M100S5M150S5M250
A111727
W162232
*3. When d = 6, d + 2.5; and when d = 15, 16, d + 3.5.
*4. For the combination of nominal width and MechaLock inner diameter shown in Table 2,
the MechaLock mounting holes are not stepped holes,
but are through holes of the MechaLock outer diameter. ([ ! ] Shape E only)
[ ! ] Surface treatment may not be applied to the shaft bores.
[ ! ] Flange is installed.
[ ! ] For orders with no flange, please specify the alteration NFC.
[ ! ] Compatible with S5M type from Mitsuboshi Belting Ltd. as well as Bando Chemical Industries Ltd.
[ ! ] Unless otherwise specified, the dimension tolerance, except for the tooth section and F dimension,
conforms to JIS B 0405 Class m.
■Dimensional Tolerances Without Command
Dimension RangeTolerance
(mm)
Overor Less
0.53±0.1
36±0.1
630±0.2
30120±0.3
120400±0.5
[ ! ] Compliant with JIS B 0405
Class m (intermediate).
TypePart Number[ M ] Material*1[ S ] Surface Treatment[ A ] Accessory
Belt Width
10mm
Belt Width
15mm
Belt Width
25mm
PulleyFlangeMechaLockPulleyFlangeMechaLockList of MechaLocks by part number
S5M100S5M150S5M250
HHAA●●●2000 Series
Aluminum alloy
Aluminum alloy2000 Series
Aluminum alloy
Clear AnodizeMLBA
HHTA●●●Extra Super Duralumin
Aluminum alloy
Aluminum alloyS45C EquivalentClear Anodize-MLM
HHTK●●●Hard Clear Anodized*2-
HHTN●●●Electroless nickel plating-
HHTAS●●●SUS304 EquivalentClear Anodize-MLHS
HHTT●●●S45C EquivalentSPCCS45C Equivalent-MLM
HHTM●●●Black Oxide CoatingMLMB
HHTP●●●Electroless nickel platingMLMP
HHTS●●-SUS304SUS304SUS304 Equivalent-MLHS
*1 The above materials and accessories might be changed to the ones equivalent to the originals.
*2 Hard clear anodize: film hardness 300 HV or more

Table 1: Select Shaft Bore Dia.

TypeHHAAHHT□Y
HHTA・HHTK
HHTN・HHTT
HHTMHHTPHHTAS
HHTS
D1(L)
MechaLocksMLBAMLMMLMBMLMPMLHS
dH7Maximum*1
Allowable
Torque
(N・m)
Tightening*2
Torque
(N・m)
D2BGnMaximum*1
Allowable
Torque
(N・m)
Tightening*2
Torque
(N・m)
Maximum*1
Allowable
Torque
(N・m)
Tightening*2
Torque
(N・m)
Maximum*1
Allowable
Torque
(N・m)
Tightening*2
Torque
(N・m)
Maximum*1
Allowable
Torque
(N・m)
Tightening*2
Torque
(N・m)
640.9174200.5----------14
860.9195220.519.63.919.63.216.63.910.72.723.56
1080.9215240.527.53.927.53.219.63.912.72.725.56
12120.9246271.044.13.944.13.236.23.924.52.728.56.522
14180.9266291.063.73.963.73.250.93.928.42.730.56.5
15251.5287311.280.43.980.43.254.83.930.42.731.56.5
16261.5297321.283.33.983.33.258.83.9--336.5
17------92.23.992.23.276.43.9--33.56.5
1895.13.995.13.280.33.9--34.56.5
1998.13.998.13.285.23.9--35.56.5
202168.82167.51838.81225.6428
222558.82557.52018.8--448
243638.83637.52528.8--46827
253928.83927.52648.81535.6478
284418.84417.52958.8--508.5
305008.85007.53968.82305.6528.5
325308.85307.54238.8--548.5
3588315.788312.754815.7--6210
*1 Maximum Allowable Torque (N・m)
*2 MechaLock locking bolt tightening torque (N・m)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Keyless High Torque Timing Pulleys - S5M - MechaLock Standard Type Incorporated (with Centering Function) | MISUMI | MISUMI Thailand