Linear Shafts-One End Stepped and Female Thread with Wrench Flats-

Brand :
MISUMI
Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
[Features] Shaft (linear shaft, hardened shaft, guide shaft, slide shaft) with a stepped female thread on one end and a spanner groove. L size standard expanded! You can now purchase from an even more complete lineup.

| Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | ||
| D Tol. g6 | D Tol. h5 | D Tol. f8 | |||
| SFPG | SFPU | - | SUJ2 Equivalent | Effective Hardened Depth of Induction Hardening >> P.142 SUJ2 Equivalent 58HRC~ SUS440C or 13Cr stainless 56HRC~ | - |
| SSFPG | SSFPU | - | SUS440C or 13Cr stainless | ||
| PSFPG | PSFPU | - | SUJ2 Equivalent | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More | |
| PSSFPG | PSSFPU | - | SUS440C or 13Cr stainless | ||
| RSFPG | - | - | SUJ2 Equivalent | Low Temp. Black Chrome Plating | |
| - | - | PFPGG | S45C Equivalent | - | Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More |
| - | - | PSFPGG | SUS304 | ||
| D Tol. | |||
| D | g6 | h5 | f8 |
| 8 | -0.005 -0.014 | 0 -0.006 | -0.013 -0.035 |
| 10 | |||
| 12 | -0.006 -0.017 | 0 -0.008 | -0.016 -0.043 |
| 13 | |||
| 15 | |||
| 16 | |||
| 18 | |||
| 20 | -0.007 -0.020 | 0 -0.009 | -0.020 -0.053 |
| 25 | |||
| 30 | |||
| 35 | -0.009 -0.025 | 0 -0.011 | -0.025 -0.064 |
| 40 | |||
| 50 | |||
Price list
| Part Number | Unit Price | |||||||||||||||||||||||||
| Type | D | Min. L ~ 50 | L51 ~ 100 | L101 ~ 150 | L151 ~ 200 | L201 ~ 250 | L251 ~ 300 | L301 ~ 350 | L351 ~ 400 | L401 ~ 450 | L451 ~ 500 | L501 ~ 550 | L551 ~ 600 | L601 ~ 650 | L651 ~ 700 | L701 ~ 750 | L751 ~ 800 | L801 ~ 850 | L851 ~ 900 | L901 ~ 950 | L951 ~ 1000 | L1001 ~ 1100 | L1101 ~ 1200 | L1201 ~ 1300 | L1301 ~ 1400 | L1401 ~ 1498 |
| SFPG [ ! ]SFPU | 8 | - | - | - | - | - | ||||||||||||||||||||
| 10 | - | - | - | - | - | |||||||||||||||||||||
| 12 | - | - | - | |||||||||||||||||||||||
| 13 | - | - | - | |||||||||||||||||||||||
| 15 | - | - | - | |||||||||||||||||||||||
| 16 | - | - | - | |||||||||||||||||||||||
| 18 | - | - | - | |||||||||||||||||||||||
| 20 | - | - | - | |||||||||||||||||||||||
| 25 | - | - | - | |||||||||||||||||||||||
| 30 | ||||||||||||||||||||||||||
| 35 | ||||||||||||||||||||||||||
| 40 | ||||||||||||||||||||||||||
| 50 | ||||||||||||||||||||||||||
| SSFPG [ ! ]SSFPU | 8 | - | - | - | - | - | ||||||||||||||||||||
| 10 | - | - | - | - | - | |||||||||||||||||||||
| 12 | - | - | - | |||||||||||||||||||||||
| 13 | - | - | - | |||||||||||||||||||||||
| 15 | - | - | - | |||||||||||||||||||||||
| 16 | - | - | - | |||||||||||||||||||||||
| 18 | - | - | - | |||||||||||||||||||||||
| 20 | - | - | - | |||||||||||||||||||||||
| 25 | - | - | - | |||||||||||||||||||||||
| 30 | ||||||||||||||||||||||||||
| 35 | ||||||||||||||||||||||||||
| 40 | ||||||||||||||||||||||||||
| 50 | ||||||||||||||||||||||||||
| PSFPG [ ! ]PSFPU | 8 | - | - | - | - | - | ||||||||||||||||||||
| 10 | - | - | - | - | - | |||||||||||||||||||||
| 12 | - | - | - | |||||||||||||||||||||||
| 13 | - | - | - | |||||||||||||||||||||||
| 15 | - | - | - | |||||||||||||||||||||||
| 16 | - | - | - | |||||||||||||||||||||||
| 18 | - | - | - | |||||||||||||||||||||||
| 20 | - | - | - | |||||||||||||||||||||||
| 25 | - | - | - | |||||||||||||||||||||||
| 30 | ||||||||||||||||||||||||||
| 35 | ||||||||||||||||||||||||||
| 40 | ||||||||||||||||||||||||||
| 50 | ||||||||||||||||||||||||||
| PSSFPG [ ! ]PSSFPU | 8 | - | - | - | - | - | ||||||||||||||||||||
| 10 | - | - | - | - | - | |||||||||||||||||||||
| 12 | - | - | - | |||||||||||||||||||||||
| 13 | - | - | - | |||||||||||||||||||||||
| 15 | - | - | - | |||||||||||||||||||||||
| 16 | - | - | - | |||||||||||||||||||||||
| 18 | - | - | - | |||||||||||||||||||||||
| 20 | - | - | - | |||||||||||||||||||||||
| 25 | - | - | - | |||||||||||||||||||||||
| 30 | ||||||||||||||||||||||||||
| 35 | ||||||||||||||||||||||||||
| 40 | ||||||||||||||||||||||||||
| 50 | ||||||||||||||||||||||||||
| Part Number | Unit Price | |||||||
| Type | D | Min. L ~ 50 | L51 ~ 100 | L101 ~ 150 | L151 ~ 200 | L201 ~ 300 | L301 ~ 400 | L401 ~ 500 |
| RSFPG | 8 | |||||||
| 10 | ||||||||
| 12 | ||||||||
| 13 | ||||||||
| 15 | ||||||||
| 16 | ||||||||
| 18 | ||||||||
| 20 | ||||||||
| 25 | ||||||||
| 30 | ||||||||
| Part Number | Unit Price | ||||||||
| Type | D | Min. L ~ 100 | L101 ~ 200 | L201 ~ 400 | L401 ~ 600 | L601 ~ 800 | L801 ~ 1000 | L1001 ~ 1200 | L1201 ~ 1498 |
| PFPGG | 8, 10 | - | - | - | |||||
| 12 | - | - | |||||||
| 13 | - | - | |||||||
| 15, 16 | - | ||||||||
| 18, 20 | - | ||||||||
| 25 | - | ||||||||
| 30 | |||||||||
| 35 | |||||||||
| 40 | |||||||||
| 50 | |||||||||
| Part Number | Unit Price | ||||||||
| Type | D | Min. L ~ 100 | L101 ~ 200 | L201 ~ 400 | L401 ~ 600 | L601 ~ 800 | L801 ~ 1000 | L1001 ~ 1200 | L1201 ~ 1498 |
| PSFPGG | 8, 10 | - | - | - | |||||
| 12 | - | - | |||||||
| 13 | |||||||||
| 15, 16 | - | ||||||||
| 18, 20 | - | ||||||||
| 25 | - | ||||||||
| 30 | |||||||||
| 35 | |||||||||
| 40 | |||||||||
| 50 | |||||||||