Polyurethane Round Belts-Open End (Hollow Type)/Hollow Rope Type/Metal Joints for Hollow Ropes Joint Hardware

Brand :
MISUMI
Caution
Product Description
Since the cross-section is hollow, simple and reliable endless connection is possible by in any length and inserting a dedicated metal jointing part. The length is selectable as needed.
Polyurethane Round Belts, Open End, Hollow Type
| Type | Type | Surface shape | Color | [M] Material | Heat resistance temperature |
|---|---|---|---|---|---|
| MBQ | Hollow rope | Mirror | Orange | Polyurethane | 80°C |
| MBQC | For hollow rope Connecting fitting | − | − | A5052 | − |
MBQ has passed the food sanitation standard (Ministry of Health and Welfare Notification No. 434, Japan).
Specifications
| Type | − | L |
|---|---|---|
| MBQ6 | − | 12 |
| Type | L (circumference) | Pulley Min. P.D. | 5% tension (N) | Applicable fitting Connecting fitting | |
|---|---|---|---|---|---|
| Type | d | Specify in 1 m increments | |||
| MBQ | 5 | 1–20 | 40 | 24.5 | MBQC5 |
| 6 | 50 | 44.1 | MBQC6 | ||
| Type | [M] Material | |
|---|---|---|
| Type | d | |
| MBQC | 5 | A5052 |
| 6 | ||
MBQC connecting fittings are sold in packs of 10.
Basic information
- The belt has a hollow cross-section, so it can be joined endless simply by inserting the dedicated fitting. Any required length can be selected.
- Material: Polyurethane
- Surface shape: Mirror
- Color: Orange
- Belt diameter (φ): 5, 6
- Belt circumference (m): 1–20
Related products:
- <New product: Grooved rollers for round belts> Rollers can be machined with grooves matched to the round belt diameter.
- <Pulleys and idlers for round belts> For details, see: https://th.misumi-ec.com/vona2/mech/M1000000000/M1003000000/M1003020000/?Brand=MSM1
Specifications and overview
- (Joining method)
- Cut the round belt with a blade to a length 5% shorter than the calculated or measured length, so that the cut face is square.
- Hold the dedicated MBQC joint fitting with pliers or similar, and insert it into the hole at one end of the hollow belt up to the middle of the fitting.
- If insertion is difficult, for example in winter, soak the hollow belt in 40°C warm water for 1–2 minutes to make insertion easier.
- Take care not to crush the edge of the fitting while working.
- Insert the fitting into the hole at the other end of the round belt as well.