1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Linear Shafts-One End Stepped and Female Thread-

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Linear Shafts-One End Stepped and Female Thread-
  • Linear Shafts-One End Stepped and Female Thread-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Features] One end stepped female thread/one end stepped type shaft (linear shaft, hardened shaft, guide shaft, slide shaft). L size standard expanded! You can now purchase from an even more complete lineup.

Linear Shafts-One End Male Thread with Thread Dia. Equal to Shaft Dia.-:Related Image
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
One End Stepped and TappedOne End Stepped
D Tol. g6D Tol. h5D Tol. f8D Tol. g6D Tol. h5D Tol. f8
SFAGSFUG-SFACSFCU-SUJ2 EquivalentEffective Hardened Depth of Induction Hardening >> P.142
SUJ2 Equivalent 56HRC~
SUS440C or 13Cr stainless 56HRC~
-
SSFAGSSFUG-SSFACSSFCU-SUS440C or 13Cr stainless
PSFAGPSFUG-PSFACPSFCU-SUJ2 EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More
PSSFAGPSSFUG-PSSFACPSSFCU-SUS440C or 13Cr stainless
RSFAG--RSFAC--SUJ2 EquivalentLow Temp. Black Chrome Plating
--PSFGG--PSCGCS45C Equivalent-Hard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 10µ or More
--PSSFGG--PSSCGCSUS304
D Tol.
Dg6h5f8
8-0.005
-0.014
 0
-0.006
-0.013
-0.035
10
12-0.006
-0.017
 0
-0.008
-0.016
-0.043
13
15
16
18
20-0.007
-0.020
 0
-0.009
-0.020
-0.053
25
30
35-0.009
-0.025
 0
-0.011
-0.025
-0.064
40
50

Specifications

Part Number-L-F-P-M
SFAG20-400-F25-P16-M10
SFUG20-400-F25-P16-M10
SFAC20-500-F25-P16  
         
Part Number1mm IncrementsM (Coarse)
Selection
(Y)Max.RC
TypeDLFP
One End Stepped and Tapped
(D Tol. g6)
SFAG
SSFAG
PSFAG
PSS
FAG
RSFAG

(D≤30, L≤500)
(D Tol. f8)
PSFGG
PSSFGG

(D Tol. h5)
SFUG
SSFUG
PSFUG
PSSFUG



 
One End Stepped
(D Tol. g6)
SFAC
SSFAC
PSFAC
PSS
FAC
RSFAC
(D≤30, L≤500)
(D Tol. f8)
PSCGC
PSSCGC

(D Tol. h5)
SFCU
SSFCU
PSFCU
PSSFCU



 
825~ 9982≤F≤Px46   3          8000.3 or Less0.5 or Less
1025~ 9986 ~ 8345        800
1225~11986~103456       1000
1325~11986~1134568      1000
1525~11986~133456810     1000
1625~11986~143456810     1200
1825~11988~16 45681012    1200
2025~11988~17 45681012    12001.0 or Less
2525~11988~22 4568101216   1200
3025~14989~27  5681012162024 1500
3525~14989~32  5681012162024 15000.5 or Less
4025~149811~37   681012162024301500
5025~149811~47   681012162024301500
• One End Stepped and Tapped [ ! ]P dimensions require M+3≤P. [ ! ]When Mx2.5+4≥Y, tap pilot holes may go through.

Alterations

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSCGC8-[25-1098/1]-F[2-24/1]-P6
PSCGC8-[25-1098/1]-F[2-24/1]-P[3-6/1]
PSCGC10-[25-1198/1]-F[2-32/1]-P[3-8/1]
PSCGC10-[25-1198/1]-F[2-32/1]-P[6,​7,​8]
PSCGC12-[25-1398/1]-F[2-40/1]-P[3-10/1]
PSCGC13-[25-1398/1]-F[2-52/1]-P[4-11/1]
PSCGC15-[25-1398/1]-F[2-52/1]-P[4-13/1]
PSCGC16-[25-1398/1]-F[2-56/1]-P[4-14/1]
PSCGC18-[25-1398/1]-F[2-64/1]-P[5-16/1]
PSCGC20-[25-1398/1]-F[2-68/1]-P[5-17/1]
PSCGC25-[25-1398/1]-F[2-88/1]-P[6-22/1]
PSCGC30-[25-1500/1]-F[2-108/1]-P[6-27/1]
PSCGC35-[25-1498/1]-F[2-128/1]-P[9-32/1]
PSCGC40-[25-1498/1]-F[2-148/1]-P[11-37/1]
PSCGC50-[25-1498/1]-F[2-188/1]-P[11-47/1]
PSFAC8-[25-1100/1]-F[2-30/1]-P[3,​6]
PSFAC10-[25-1198/1]-F[2-40/1]-P[3-8/1]
PSFAC10-[25-1198/1]-F[2-40/1]-P[6,​7,​8]
PSFAC12-[25-1400/1]-F[2-50/1]-P[3-10/1]
PSFAC13-[25-1400/1]-F[2-55/1]-P[4-11/1]
PSFAC15-[25-1400/1]-F[2-65/1]-P[4-13/1]
PSFAC16-[25-1400/1]-F[2-70/1]-P[4-14/1]
PSFAC18-[25-1398/1]-F[2-80/1]-P[5-16/1]
PSFAC20-[25-1398/1]-F[2-85/1]-P[5-17/1]
PSFAC25-[25-1398/1]-F[2-110/1]-P[6-22/1]
PSFAC30-[25-1500/1]-F[2-135/1]-P8
PSFAC30-[25-1500/1]-F[2-135/1]-P[9-27/1]
PSFAC35-[25-1498/1]-F[2-128/1]-P[9-32/1]
PSFAC40-[25-1498/1]-F[2-148/1]-P[11-37/1]
PSFAC50-[25-1498/1]-F[2-188/1]-P[11-47/1]
PSFAG8-[25-1098/1]-F[2-30/1]-P6-M3
PSFAG10-[25-1198/1]-F[2-40/1]-P[6,​7,​8]-M[3,​4,​5]
PSFAG12-[25-1398/1]-F[2-50/1]-P[6-10/1]-M[3,​4,​5,​6]
PSFAG12-[25-1398/1]-F[2-50/1]-P[6-10/1]-MD6
PSFAG13-[25-1398/1]-F[2-55/1]-P[6-11/1]-M[3,​4,​5,​6,​8]
PSFAG13-[25-1398/1]-F[2-55/1]-P[6-11/1]-MD[6,​8]
PSFAG15-[25-1398/1]-F[2-65/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]
PSFAG15-[25-1398/1]-F[2-65/1]-P[6-14/1]-MD[6,​8,​10]
PSFAG16-[25-1398/1]-F[2-70/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]
PSFAG16-[25-1398/1]-F[2-70/1]-P[6-14/1]-MD[6,​8,​10]
PSFAG18-[25-1398/1]-F[2-150/1]-P[8-16/1]-M[3,​4,​5,​6,​8,​10,​12]
PSFAG18-[25-1398/1]-F[2-150/1]-P[8-16/1]-MD[6,​8,​10,​12]
PSFAG20-[25-1398/1]-F[2-85/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]
PSFAG20-[25-1398/1]-F[2-85/1]-P[8-17/1]-MD[6,​8,​10,​12]
PSFAG25-[25-1398/1]-F[2-110/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]
PSFAG25-[25-1398/1]-F[2-110/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]
PSFAG30-[25-1498/1]-F[2-135/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]
PSFAG30-[25-1498/1]-F[2-135/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]
PSFAG35-[25-1498/1]-F[2-128/1]-P[9-32/1]-M[5,​6,​8,​10,​12,​16,​20,​24]
PSFAG40-[25-1498/1]-F[2-148/1]-P[11-37/1]-M[6,​8,​10,​12,​16,​20,​24,​30]
PSFAG50-[25-1498/1]-F[2-188/1]-P[11-47/1]-M[6,​8,​10,​12,​16,​20,​24,​30]
PSFCU8-[25-1098/1]-F[2-30/1]-P[3-6/1]
PSFCU10-[25-1198/1]-F[2-32/1]-P[3-8/1]
PSFCU12-[25-1398/1]-F[2-40/1]-P[3-10/1]
PSFCU13-[25-1398/1]-F[2-52/1]-P[4-11/1]
PSFCU15-[25-1398/1]-F[2-52/1]-P[4-13/1]
PSFCU16-[25-1398/1]-F[2-56/1]-P[4-14/1]
PSFCU18-[25-1398/1]-F[2-64/1]-P[5-16/1]
PSFCU20-[25-1398/1]-F[2-68/1]-P[5-17/1]
PSFCU25-[25-1398/1]-F[2-88/1]-P[6-22/1]
PSFCU30-[25-1498/1]-F[2-108/1]-P[6-27/1]
PSFCU35-[25-1498/1]-F[2-128/1]-P[9-32/1]
PSFCU40-[25-1498/1]-F[2-148/1]-P[11-37/1]
PSFCU50-[25-1498/1]-F[2-188/1]-P[11-47/1]
PSFGG8-[25-1098/1]-F[2-24/1]-P6-M3
PSFGG10-[25-1198/1]-F[2-32/1]-P[6,​7,​8]-M[3,​4,​5]
PSFGG12-[25-1398/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]
PSFGG12-[25-1398/1]-F[2-40/1]-P[6-10/1]-MD6
PSFGG13-[25-1398/1]-F[2-52/1]-P[6-11/1]-M[3,​4,​5,​6,​8]
PSFGG13-[25-1398/1]-F[2-52/1]-P[6-11/1]-MD[6,​8]
PSFGG15-[25-1398/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]
PSFGG15-[25-1398/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]
PSFGG16-[25-1398/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]
PSFGG16-[25-1398/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]
PSFGG18-[25-1398/1]-F[2-64/1]-P7-M[4,​5,​6,​8,​10,​12]
PSFGG18-[25-1398/1]-F[2-64/1]-P7-MD[6,​8,​10,​12]
PSFGG18-[25-1398/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]
PSFGG18-[25-1398/1]-F[2-64/1]-P[8-16/1]-MD[6,​8,​10,​12]
PSFGG20-[25-1398/1]-F[2-68/1]-P7-M[4,​5,​6,​8,​10,​12]
PSFGG20-[25-1398/1]-F[2-68/1]-P7-MD[6,​8,​10,​12]
PSFGG20-[25-1398/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]
PSFGG20-[25-1398/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]
PSFGG25-[25-1398/1]-F[2-88/1]-P7-M[4,​5,​6,​8,​10,​12,​16]
PSFGG25-[25-1398/1]-F[2-88/1]-P7-MD[6,​8,​10,​12,​16]
PSFGG25-[25-1398/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]
PSFGG25-[25-1398/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]
PSFGG30-[25-1498/1]-F[2-108/1]-P8-M[5,​6,​8,​10,​12,​16,​20,​24]
PSFGG30-[25-1498/1]-F[2-108/1]-P8-MD[6,​8,​10,​12,​16,​20]
PSFGG30-[25-1498/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16,​20,​24]
PSFGG30-[25-1498/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16,​20]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSEnd Shape (Left) Material Heat Treatment Surface Treatment Shaft Dia. D
(Ø)
Length L
(mm)
Shaft Fit Tolerance Hardness F
(mm)
P
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 2) [M]
(mm)
Tapped (Coarse, Effective Length: Nominal Dia. x 3) [MD]
(mm)

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1098f8No Induction Hardening2 ~ 246--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1098f8No Induction Hardening2 ~ 243 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening2 ~ 323 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening2 ~ 326--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening2 ~ 403 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1398f8No Induction Hardening2 ~ 524 ~ 11--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1398f8No Induction Hardening2 ~ 524 ~ 13--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1398f8No Induction Hardening2 ~ 564 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1398f8No Induction Hardening2 ~ 645 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening2 ~ 685 ~ 17--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1398f8No Induction Hardening2 ~ 886 ~ 22--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1500f8No Induction Hardening2 ~ 1086 ~ 27--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3525 ~ 1498f8No Induction Hardening2 ~ 1289 ~ 32--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating4025 ~ 1498f8No Induction Hardening2 ~ 14811 ~ 37--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] S45C EquivalentNot ProvidedHard Chrome Plating5025 ~ 1498f8No Induction Hardening2 ~ 18811 ~ 47--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1100g6Induction Hardened (58HRC~)2 ~ 306--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198g6Induction Hardened (58HRC~)2 ~ 403 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198g6Induction Hardened (58HRC~)2 ~ 406--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1400g6Induction Hardened (58HRC~)2 ~ 503 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1400g6Induction Hardened (58HRC~)2 ~ 554 ~ 11--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1400g6Induction Hardened (58HRC~)2 ~ 654 ~ 13--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1400g6Induction Hardened (58HRC~)2 ~ 704 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)2 ~ 805 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)2 ~ 855 ~ 17--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)2 ~ 1106 ~ 22--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1500g6Induction Hardened (58HRC~)2 ~ 135---

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1500g6Induction Hardened (58HRC~)2 ~ 1359 ~ 27--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498g6Induction Hardened (58HRC~)2 ~ 1289 ~ 32--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 14811 ~ 37--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 18811 ~ 47--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1098g6Induction Hardened (58HRC~)2 ~ 3063-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198g6Induction Hardened (58HRC~)2 ~ 4063 ~ 5-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)2 ~ 506 ~ 103 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398g6Induction Hardened (58HRC~)2 ~ 506 ~ 10-6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398g6Induction Hardened (58HRC~)2 ~ 556 ~ 113 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398g6Induction Hardened (58HRC~)2 ~ 556 ~ 11-6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)2 ~ 656 ~ 143 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398g6Induction Hardened (58HRC~)2 ~ 656 ~ 14-6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)2 ~ 706 ~ 143 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398g6Induction Hardened (58HRC~)2 ~ 706 ~ 14-6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)2 ~ 1508 ~ 163 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398g6Induction Hardened (58HRC~)2 ~ 1508 ~ 16-6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)2 ~ 858 ~ 174 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398g6Induction Hardened (58HRC~)2 ~ 858 ~ 17-6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)2 ~ 1108 ~ 224 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398g6Induction Hardened (58HRC~)2 ~ 1108 ~ 22-6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 1359 ~ 275 ~ 24-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 1359 ~ 27-6

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498g6Induction Hardened (58HRC~)2 ~ 1289 ~ 325 ~ 24-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 14811 ~ 376 ~ 30-

-

LINEAR SHAFT 1 Piece(s) 7 Day(s) 10Tapped[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498g6Induction Hardened (58HRC~)2 ~ 18811 ~ 476 ~ 30-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating825 ~ 1098h5Induction Hardened (58HRC~)2 ~ 303 ~ 6--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1025 ~ 1198h5Induction Hardened (58HRC~)2 ~ 323 ~ 8--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1225 ~ 1398h5Induction Hardened (58HRC~)2 ~ 403 ~ 10--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1325 ~ 1398h5Induction Hardened (58HRC~)2 ~ 524 ~ 11--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1525 ~ 1398h5Induction Hardened (58HRC~)2 ~ 524 ~ 13--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1625 ~ 1398h5Induction Hardened (58HRC~)2 ~ 564 ~ 14--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating1825 ~ 1398h5Induction Hardened (58HRC~)2 ~ 645 ~ 16--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2025 ~ 1398h5Induction Hardened (58HRC~)2 ~ 685 ~ 17--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating2525 ~ 1398h5Induction Hardened (58HRC~)2 ~ 886 ~ 22--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3025 ~ 1498h5Induction Hardened (58HRC~)2 ~ 1086 ~ 27--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating3525 ~ 1498h5Induction Hardened (58HRC~)2 ~ 1289 ~ 32--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating4025 ~ 1498h5Induction Hardened (58HRC~)2 ~ 14811 ~ 37--

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10No Machining[Steel] SUJ2 EquivalentInduction HardenedHard Chrome Plating5025 ~ 1498h5Induction Hardened (58HRC~)2 ~ 18811 ~ 47--

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating825 ~ 1098f8No Induction Hardening2 ~ 2463-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1025 ~ 1198f8No Induction Hardening2 ~ 3263 ~ 5-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening2 ~ 406 ~ 103 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1225 ~ 1398f8No Induction Hardening2 ~ 406 ~ 10-6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1398f8No Induction Hardening2 ~ 526 ~ 113 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1325 ~ 1398f8No Induction Hardening2 ~ 526 ~ 11-6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1398f8No Induction Hardening2 ~ 526 ~ 133 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1525 ~ 1398f8No Induction Hardening2 ~ 526 ~ 13-6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1398f8No Induction Hardening2 ~ 566 ~ 143 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1625 ~ 1398f8No Induction Hardening2 ~ 566 ~ 14-6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1398f8No Induction Hardening2 ~ 64-4 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1398f8No Induction Hardening2 ~ 64--6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1398f8No Induction Hardening2 ~ 648 ~ 164 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating1825 ~ 1398f8No Induction Hardening2 ~ 648 ~ 16-6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening2 ~ 68-4 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening2 ~ 68--6

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening2 ~ 688 ~ 174 ~ 6-

-

LINEAR SHAFT 1 Piece(s) 5 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2025 ~ 1398f8No Induction Hardening2 ~ 688 ~ 17-6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1398f8No Induction Hardening2 ~ 88-4 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1398f8No Induction Hardening2 ~ 88--6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1398f8No Induction Hardening2 ~ 888 ~ 224 ~ 16-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating2525 ~ 1398f8No Induction Hardening2 ~ 888 ~ 22-6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1498f8No Induction Hardening2 ~ 108-5 ~ 24-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1498f8No Induction Hardening2 ~ 108--6

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1498f8No Induction Hardening2 ~ 1089 ~ 275 ~ 24-

-

LINEAR SHAFT 1 Piece(s) 3 Day(s) 10Tapped[Steel] S45C EquivalentNot ProvidedHard Chrome Plating3025 ~ 1498f8No Induction Hardening2 ~ 1089 ~ 27-6

Loading...

Price list

Part NumberUnit Price
TypeDMin. L
~
50
L51
~
100
L101
~
150
L151
~
200
L201
~
250
L251
~
300
L301
~
350
L351
~
400
L401
~
450
L451
~
500
L501
~
550
L551
~
600
L601
~
650
L651
~
700
L701
~
750
L751
~
800
L801
~
850
L851
~
900
L901
~
950
L951
~
1000
L1001
~
1100
L1101
~
1200
L1201
~
1300
L1301
~
1400
L1401
~
1498
  SFAG
[ ! ]SFUG
[ ! ]SFAC
[ ! ]SFCU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
  SSFAG
[ ! ]SSFUG
[ ! ]SSFAC
[ ! ]SSFCU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
  PSFAG
[ ! ]PSFUG
[ ! ]PSFAC
[ ! ]PSFCU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
  PSSFAG
[ ! ]PSSFUG
[ ! ]PSSFAC
[ ! ]PSSFCU
8                    -----
10                    -----
12                      ---
13                      ---
15                      ---
16                      ---
18                      ---
20                      ---
25                      ---
30                         
35                         
40                         
50                         
• One End Stepped and Tapped
[ ! ]For D tolerance h5, add the relevant surcharge to the prices above.
 
 • One End Stepped
[ ! ]For D tolerance h5, add the relevant surcharge to the prices above.
[ ! ]For D tolerance g6, subtract the relevant charge from the prices above.
Part NumberUnit Price
TypeDMin. L
~
50
L51
~
100
L101
~
150
L151
~
200
L201
~
300
L301
~
400
L401
~
500
  RSFAG
[ ! ]RSFAC
8       
10       
12       
13       
15       
16       
18       
20       
25       
30       
[ ! ]For One End Stepped Shafts, subtract the relevant charge from the prices above.
Part NumberUnit Price
TypeDMin. L
~
100
L101
~
200
L201
~
400
L401
~
600
L601
~
800
L801
~
1000
L1001
~
1200
L1201
~
1498
  PSFGG
[ ! ]PSCGC
8, 10     ---
12, 13      --
15, 16       -
18, 20       -
25       -
30        
35        
40        
50        
[ ! ]For One End Stepped Shafts, subtract the relevant charge from the prices above.
Part NumberUnit Price
TypeDMin. L
~
100
L101
~
200
L201
~
400
L401
~
600
L601
~
800
L801
~
1000
L1001
~
1200
L1201
~
1498
  PSSFGG
[ ! ]PSSCGC
8, 10     ---
12, 13      --
15, 16       -
18, 20       -
25       -
30        
35        
40        
50        
[ ! ]For One End Stepped Shafts, subtract the relevant charge from the prices above.
 

Basic Information

Basic Shape One End Stepped End Shape (Right) No Machining Shaft End Perpendicularity Perpendicularity (0.2)

MISUMI Unit Example related to this product