1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Belts with Crosspieces

FLAT BELTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Orders suspended: Orders and quotes for this product are currently suspended.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Flat Belts with Crosspieces
This conveyor belt is designed with a unique profile that provides added protection against object slipping during incline transfers. It is available in a wide range of sizes to suit your needs.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 30 mm. and 300 mm.
● No. Of Crosspieces Minimum/ Maximum (pieces) : 0 to 240
● Thickness (mm.): 1.2 and 1.3
● Belt Length (m.) : The size is configurable between 1 to 7 m., and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 50
● Surface Cover Material: Thermoplastic Polyurethane
● Color: White and Green
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.

 
TypeUsageFlat BeltsCrosspiece
Ply countMaterialColorAllowable Tension
N/mm
Thickness
mm
Unit Mass
kg/m2
Min. Pulley Dia.
Ømm
Continuous Use
Temperature
°C
Suitable for
Food Transfer
Friction CoefficientColor ToneHardness Shore A
(°)
SurfaceBackFrontBack
YBLTGInclined Transfer
Flat Transfers
2Thermoplastic PolyurethanePolyester CanvasGreen4.61.31.550-15~80×--Green70
YBLTWWhite61.21.350-30~80--White

 

Specifications

Part Number-Crosspiece Height-No. of Crosspieces-Belt Length L (m)
         
Type Belt Width (mm)      
YBLTW 100-30-10-3.0
Belt Price Calculation Method
Ex.: YBLTW100-30-10-3.0
Belt Body Price x Belt Length L(m) + Crosspiece Unit Price x No. of Horizontal Frames + Belt Jointing Charge = Crosspiece Flat Belt Price
Part NumberCrosspiece Height
(mm)
No. of CrosspiecesBelt Length L (m)
0.01m Increment
Body Price
Unit Price / m
(Body Price +)
TypeBelt Width
W (mm)
Crosspiece
Weld-on Charge / Pc.
Belt Jointing Charge
YBLTG
YBLTG30305~2401.00~7.00   
50   
100   
150   
200   
250   
300   
 
Part NumberCrosspiece Height
(mm)
No. of CrosspiecesBelt Length L (m)
0.01m Increment
Body Price
Unit Price / m
(Body Price +)
TypeBelt Width
W(mm)
Crosspiece
Weld-on Charge / Pc.
Belt Jointing Charge
YBLTW
YBLTW30305~2401.00~7.00   
50   
100   
150   
200   
250   
300   
Flat belts are weld-jointed before shipping.
For a conveyer example with this belt, see Here, 1251,1252

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
YBLTG30-30-[5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30,​31,​32,​33,​34,​35,​36,​37,​38,​39,​40,​41,​42,​43,​44,​45,​46,​47,​48,​49,​50,​51,​52,​53,​54,​55,​56,​57,​58,​59,​60,​61,​62,​63,​64,​65,​66,​67,​68,​69,​70,​71,​72,​73,​74,​75,​76,​77,​78,​79,​80,​81,​82,​83,​84,​85,​86,​87,​88,​89,​90,​91,​92,​93,​94,​95,​96,​97,​98,​99,​100,​101,​102,​103,​104,​105,​106,​107,​108,​109,​110,​111,​112,​113,​114,​115,​116,​117,​118,​119,​120,​121,​122,​123,​124,​125,​126,​127,​128,​129,​130,​131,​132,​133,​134,​135,​136,​137,​138,​139,​140,​141,​142,​143,​144,​145,​146,​147,​148,​149,​150,​151,​152,​153,​154,​155,​156,​157,​158,​159,​160,​161,​162,​163,​164,​165,​166,​167,​168,​169,​170,​171,​172,​173,​174,​175,​176,​177,​178,​179,​180,​181,​182,​183,​184,​185,​186,​187,​188,​189,​190,​191,​192,​193,​194,​195,​196,​197,​198,​199,​200,​201,​202,​203,​204,​205,​206,​207,​208,​209,​210,​211,​212,​213,​214,​215,​216,​217,​218,​219,​220,​221,​222,​223,​224,​225,​226,​227,​228,​229,​230,​231,​232,​233,​234,​235,​236,​237,​238,​239,​240]-[1-7/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCircumference Length
(m)

-

FLAT BELTS 1 Piece(s) 16 Day(s) 101 ~ 7

Loading...

  1. 1

Example of Use

 

Basic Information

Belt Specifications Inclined Transfer Surface Cover Color Green Belt Width W(mm) 30
Tension Member Material Polyester Canvas No. of Plies 2-ply Friction Coefficient (Ref. Against Polished Steel) Front Not Provided
Friction Coefficient (Ref. Against Polished Steel) Back Not Provided Thickness(mm) 1.3 Unit Mass(kg/m²) 1.5
Allowable Tension(N/mm) 4.6 Min. Pulley Dia.(Ø) 50 Knife Edge(mm) Not Provided
Continuous Use Temperature(°C) -15-80 Crosspiece Height(mm) 30