Flat Belts-Electronic Parts Transfer/With Meandering Prevention Crosspiece

Caution
Product Description
Flat Belts-Electronic Parts Transfer/With Meandering Prevention Crosspiece
This conveyor belt is not only ideal for use in mini belt conveyor systems but also boasts electronic industry. It is available in a wide range of sizes to suit your needs.
[Feature]
● Belt Width Minimum / Maximum (mm.) : 50 mm. and 500 mm.
● Thickness (mm.): 0.8, 1.4, 1.8 and 2.0
● Belt Length (m.) : The size is configurable between 0.5 to 20 m, and the minimum length can be increased by increments 0.01 m.
● Suitable for Minimum Pulley Belt Diameter Size (mm.) : 20, 25 and 30
● Surface Cover Material: Conductive Polyurethane, Suede Non-Woven Fabric
● Color: White, Green and Black
[Application]
It is used in conjunction with pulleys to transfer materials in a conveyor system.
Flat Belts with Anti-Meandering Guide: Packaging / Electronic Parts Conveying Type
Suited to keeping the belt running straight and stable against lateral force. The packaging type conveys workpieces without scratching them. The electronic parts type is antistatic, suited to conveying static-sensitive electronic parts. Surface: suede-like nonwoven fabric, conductive polyurethane, thermoplastic polyurethane; back: polyester canvas, polyester. Surface shape: flat. Colors: green, white, black. Belt width: 50–500 mm. Belt circumference: 0.5–20 m.
- Belt width W: 50–500 mm, in 10 mm increments.
- Circumference L: 0.50–20.00 m, in 0.01 m increments, with L ≥ W×4. FBLWDS and FBLGDSN start at 0.70 m.
- In the current part-number list, FBLWDS and FBLGDSN are listed 0.70–20.00 m; DHBLTDS and DHBLGDSN are listed 0.50–18.00 m.
- Supplied as strip belt joint-processed into a loop. The inner circumference is the belt circumference.
- For belt tolerances, see the linked flat belt tolerance information.
| Guide shape | Pulley/idler relief dimensions | Guide shape |
|---|---|---|
| DHBLTDS and DHBLGDSN only | Types other than DHBLTDS and DHBLGDSN |
Related products: flat belt pulleys and idlers.
Specifications by type
| Type | Color | Plies | Surface shape | [M] Material | Friction coefficient (reference, vs. polished steel) | Thickness (mm) | Unit mass (kg/m²) | Allowable tension (N/mm) | Min. pulley Ø (mm) | Continuous operating temp. (°C) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Surface | Back | Front | Back | |||||||||
| FBLWDS | White | 1 | Flat | Suede-like nonwoven fabric | Polyester canvas | − | − | 1.8 | 1.2 | 4 | 25 | −5 to 60 |
| FBLGDSN | Green | 2 | Flat | Suede-like nonwoven fabric | Polyester canvas | − | − | 2.0 | 1.5 | 5 | 30 | −5 to 60 |
| DHBLTDS | Black | 1 | Flat | Conductive polyurethane | Polyester | 0.8 | 0.2 | 0.8 | 0.7 | 4 | 20 | −30 to 80 |
| DHBLGDSN | Black | 2 | Flat | Thermoplastic polyurethane | Polyester canvas | 0.6 | 0.2 | 1.4 | 1.5 | 8 | 25 (20)*1 | −30 to 80 |
- *1: The value in parentheses is the minimum pulley diameter when the allowable tension is set to 5 N/mm.
Usage notes
- Belts with the anti-meandering guide cannot be used with a knife edge.
Belt properties
◎ = excellent, ○ = applicable, △ = may be attacked, − = not applicable.
| Type | Food hygiene | Antibacterial / anti-mold | Fray prevention | Water / moist-heat resistance | Heat-shrink prevention | Surface cleanability | Rub-in shrinkage prevention | Sodium hypochlorite resistance | Non-adhesion | Oil resistance |
|---|---|---|---|---|---|---|---|---|---|---|
| FBLWDS | △ | − | − | − | − | − | ○ | − | ○ | − |
| FBLGDSN | △ | − | − | − | − | − | ○ | − | ○ | − |
| DHBLTDS | − | − | ○ | − | − | − | − | − | − | ○ |
| DHBLGDSN | − | − | ○ | − | − | − | − | − | − | ○ |
Q: What applications is the packaging belt suited to?
A: Its felt-like surface makes it suitable where workpieces must not be scratched.